(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Feed Fingers-Economy Type

Feed Fingers-Economy Type
  • Volume Discount

For complete product overview and details on Feed Fingers - Economy Model see the sections below:

  • inCAD Components
Feed Fingers -Economy- -Stainless Steel-:Related Image
・Materials
Type[ M ]Material
ClawMain BodyPinSpring
ATBES304 Stainless Steel 304 Stainless Steel 304 Stainless Steel304 Stainless Steel
ATBEMMC Nylon

Specifications

Part Number-Claw Orientation
ATBES10
ATBEM10
-
-
L
R
Part NumberClaw OrientationLoad (Calculated Value) NMass (g)
TypeNo.Stroke 3mmStroke 5mm
ATBES10L(Left)8.38.945
R(Right)
ATBEM10L(Left)8.18.735
R(Right)
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ATBEM10-L
ATBEM10-R
ATBES10-L
ATBES10-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSClaw Material Claw Orientation
1 Piece(s)Available

10 Days or more

10MC NylonL (Left Direction)
1 Piece(s)Available

10 Days or more

10MC NylonR (Right Direction)
1 Piece(s)Available

10 Days or more

10304 Stainless SteelL (Left Direction)
1 Piece(s)Available

10 Days or more

10304 Stainless SteelR (Right Direction)

Loading...

  1. 1
 

Basic Information

Type Feed Fingers

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support