(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Worm Gears

Worm Gears

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Perpendicular transmission of unparalleled shafts makes these gears suitable for power transmission of large deceleration and high torque.

  • inCAD Components
・Materials
[ M ] Material: 1045 Carbon Steel [ S ] Surface Treatment: Black Oxide
[ H ] Tooth Surface Hardness: 12HRC or less [ A ] Accessories: Set Screw M4
Accuracy Grade: JIS B 1702 Class 4 Equivalent (Tooth Surface Finish: Rolled)

Specifications

Part Number-Number of Teeth-Number of Starts-Shaft Bore Dia. P-Twisting Direction
WGEAU1.0
WGEAH1.0

-

20

-
-
1
2
-
-
6
6
-
-
R
R
■Worm
Part NumberNumber of StartsShaft Bore Dia. PH7Twisting DirectionAdvance AngledDL
TypeModuleStraight Bore+Tap
WGEAU0.8 16R
(Right)
3°17'1415.6305
266°34'
1.0 163°35'1618325
267°11'
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number
WGEAU0.8-1-6-R
WGEAU0.8-2-6-R
WGEAU1.0-1-6-R
WGEAU1.0-2-6-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Starts
1 Piece(s)Available

10 Days or more

100.81
1 Piece(s)Available

10 Days or more

100.82
1 Piece(s)Available

10 Days or more

101.01
1 Piece(s)Available

10 Days or more

101.02

Loading...

  1. 1
 

Basic Information

Shaft Bore Dia. P(φ) 6 Twisting Direction R (Right)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.