(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - T-shaped, wide body, split (Precision Molded).

Shaft Supports - T-shaped, wide body, split (Precision Molded).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

•Shape: T-Shaped
•Shaft Tightening Method: Split
•Type: Cast (Economy)
•Flanged Type - Wall Thickness: Thick Wall

  • METRIC
  • inCAD Components

PDFP.2019-305

Unit examples related to this product
Shaft Supports -T-Shape (Precision Casting)- -Split- -Wide Type-:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHTDTN1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 2 pcs.
SHTDMNElectroless Nickel PlatingHex Socket Head Cap Screw 2 pcs.
(Stainless Steel)
SHTDANAluminum Casting Alloy 514.0Clear Anodize

Specifications

Part Number



SHTDT1320
SHTDA2030
SHTDMN25
Part NumberHLH1TT1L1dL2SECTightening Screw Md1d2Mass
g
TypeD
SHTDTN
SHTDMN

SHTDAN
1020623020-506.6386242M6116.66.5177 (61)
12172 (59)
1625382525260 (89)
2030854830157058841M81499605 (208)
25566 (195)
301105340209070104831019 (351)
[ ! ]Values in ( ) are the mass for aluminum products.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHTDMN10
SHTDMN12
SHTDMN16
SHTDMN20
SHTDMN25
SHTDMN30
SHTDTN10
SHTDTN12
SHTDTN16
SHTDTN20
SHTDTN25
SHTDTN30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Surface Finish
1 Piece(s)Available

8 Days or more

1010 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1012 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1016 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1020 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1025 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1030 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1010 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1012 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1016 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1020 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1025 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1030 mmBlack Oxide

Loading...

  1. 1
 

Basic Information

Shape T-Shaped Shaft Tightening Method Two Piece Clamp-On Material 1045 Carbon Steel
Type Cast (Economy) Flanged Type - Wall Thickness Thick Wall Dowel Holes Not Provided
Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.