(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - T-shaped, wide body, with side slot (Precision Molded).

Shaft Supports - T-shaped, wide body, with side slot (Precision Molded).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

•Shape: T-Shaped
•Shaft Tightening Method: Side Slit
•Type: Cast (Economy)
•Flanged Type - Wall Thickness: Thick Wall

  • METRIC
  • inCAD Components
Shaft Supports -T-Shape (Precision Casting)- -Side Slit- -Wide Type-:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHTCTN1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 1 pc.
SHTCMNElectroless Nickel PlatingHex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SHTCANAluminum Casting Alloy 514.0Clear Anodize

Specifications

Part Number



SHTBT3030
SHTCS2025
SHTCTN20
Part NumberHLH1TT1L1dL2SECTightening Screw Md1d2Weight
g
TypeD
SHTCTN
SHTCM
N
SHTCAN
1020623020-506.6386122M6116.66.5181 (62)
12176 (61)
1625382512.5264 (91)
2030854830157058820.5M81499614 (211)
25574 (197)
301105340209070102431038 (357)
[ ! ]Values in ( ) are the mass for aluminum products.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHTCMN10
SHTCMN12
SHTCMN16
SHTCMN20
SHTCMN25
SHTCMN30
SHTCTN10
SHTCTN12
SHTCTN16
SHTCTN20
SHTCTN25
SHTCTN30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Surface Finish
1 Piece(s)Available

8 Days or more

1010 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1012 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1016 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1020 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1025 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1030 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1010 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1012 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1016 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1020 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1025 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1030 mmBlack Oxide

Loading...

  1. 1
 

Basic Information

Shape T-Shaped Shaft Tightening Method One Piece Side Clamp-On Material 1045 Carbon Steel
Type Cast (Economy) Flanged Type - Wall Thickness Thick Wall Dowel Holes Not Provided
Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.