(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
With up to 1000N allowable load (when two hinges are used). Made of Stainless Steel.
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ]Surface Treatment | ||
Flat Head Screw Type | Extra Low Head Cap Screw Type | Hinge Plate | Shaft | |
HHSZ | HHSZT | 316 Stainless Steel | Buffed Surface | - |
HHSZD | - | Zinc Die Cast | Chrome Plating | - |
Part Number |
HHSZ65 SHPSNA5 HHPSNA8 |
Part Number | Shape No. | W | W1 | L1 | C | C1 | t | HHSZ, HHSZD | HHSZT | Division | *Allowable Load (N) | Weight (g) | |||
Type | L | N | D | d | |||||||||||
Through | Countersink | ||||||||||||||
HHSZ HHSZD HHSZT | 50 | A | 50 | 35 | 20 | 6 | 14 | 5 | 4.4 | 8.6 | 8.6 | 4.6 | 3 | 350 | 110 |
65 | 65 | 40 | 35 | 5.6 | 10.6 | 9.6 | 5.6 | 450 | 190 | ||||||
75 | 75 | 50 | 40 | 8 | 16 | 6 | 6.6 | 12.6 | 10.6 | 6.6 | 650 | 305 | |||
100 | B | 100 | 60 | 30 | 5 | 850 | 500 | ||||||||
125 | 100 | 60 | 37.5 | 8 | 16 | 6 | 6.6 | 12.6 | - | - | 5 | 1000 | 650 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HHSZ50 |
HHSZ65 |
HHSZ75 |
HHSZ100 |
HHSZ125 |
HHSZD50 |
HHSZD65 |
HHSZD75 |
HHSZT50 |
HHSZT65 |
HHSZT75 |
HHSZT100 |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy