(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rails for Switches and Sensors - Standard, Inch

Rails for Switches and Sensors - Standard, Inch
  • Volume Discount

•Hole Position: No Hole
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Type: Standard Length
•Material: 6063-T5 Aluminum

  • INCH

Part Number

Configured Part Number is shown.

* Materials

Type Material Surface Treatment Hardness
U-SENAK6063-T5 AluminumClear Anodizing               -              
U-SENBK6063-T5 AluminumClear Anodizing               -
U-SENCK6063-T5 AluminumClear Anodizing               -

Sensor Rails - Standard (INCH):Related Image

Specifications


Sensor Rails - Standard (INCH):Related ImageSensor Rails - Standard (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-SENAK3-L4.00
U-SENAK3-L6.00
U-SENAK3-L8.00
U-SENAK3-L12.00
U-SENAK4-L4.00
U-SENAK4-L6.00
U-SENAK4-L8.00
U-SENAK4-L12.00
U-SENAK5-L4.00
U-SENAK5-L6.00
U-SENAK5-L8.00
U-SENAK5-L12.00
U-SENBK3-L4.00
U-SENBK3-L6.00
U-SENBK3-L8.00
U-SENBK3-L12.00
U-SENBK4-L4.00
U-SENBK4-L6.00
U-SENBK4-L8.00
U-SENBK4-L12.00
U-SENBK5-L4.00
U-SENBK5-L6.00
U-SENBK5-L8.00
U-SENBK5-L12.00
U-SENCK3-L4.00
U-SENCK3-L6.00
U-SENCK3-L8.00
U-SENCK3-L12.00
U-SENCK4-L4.00
U-SENCK4-L6.00
U-SENCK4-L8.00
U-SENCK4-L12.00
U-SENCK5-L4.00
U-SENCK5-L6.00
U-SENCK5-L8.00
U-SENCK5-L12.00
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Overall Length L
(mm)
1 Piece(s)Available

18 Days or more

Rail Shape A4
1 Piece(s)Available

18 Days or more

Rail Shape A6
1 Piece(s)Available

18 Days or more

Rail Shape A8
1 Piece(s)Available

18 Days or more

Rail Shape A12
1 Piece(s)Available

18 Days or more

Rail Shape A4
1 Piece(s)Available

18 Days or more

Rail Shape A6
1 Piece(s)Available

18 Days or more

Rail Shape A8
1 Piece(s)Available

18 Days or more

Rail Shape A12
1 Piece(s)Available

18 Days or more

Rail Shape A4
1 Piece(s)Available

18 Days or more

Rail Shape A6
1 Piece(s)Available

18 Days or more

Rail Shape A8
1 Piece(s)Available

18 Days or more

Rail Shape A12
1 Piece(s)Available

18 Days or more

Rail Shape B4
1 Piece(s)Available

18 Days or more

Rail Shape B6
1 Piece(s)Available

18 Days or more

Rail Shape B8
1 Piece(s)Available

18 Days or more

Rail Shape B12
1 Piece(s)Available

18 Days or more

Rail Shape B4
1 Piece(s)Available

18 Days or more

Rail Shape B6
1 Piece(s)Available

18 Days or more

Rail Shape B8
1 Piece(s)Available

18 Days or more

Rail Shape B12
1 Piece(s)Available

18 Days or more

Rail Shape B4
1 Piece(s)Available

18 Days or more

Rail Shape B6
1 Piece(s)Available

18 Days or more

Rail Shape B8
1 Piece(s)Available

18 Days or more

Rail Shape B12
1 Piece(s)Available

18 Days or more

Rail Shape C4
1 Piece(s)Available

18 Days or more

Rail Shape C6
1 Piece(s)Available

18 Days or more

Rail Shape C8
1 Piece(s)Available

18 Days or more

Rail Shape C12
1 Piece(s)Available

18 Days or more

Rail Shape C4
1 Piece(s)Available

18 Days or more

Rail Shape C6
1 Piece(s)Available

18 Days or more

Rail Shape C8
1 Piece(s)Available

18 Days or more

Rail Shape C12
1 Piece(s)Available

18 Days or more

Rail Shape C4
1 Piece(s)Available

18 Days or more

Rail Shape C6
1 Piece(s)Available

18 Days or more

Rail Shape C8
1 Piece(s)Available

18 Days or more

Rail Shape C12
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Overall Length L
(mm)

Loading...

  1. 1

Example

Sensor Rails - Standard (INCH):Related Image

Basic Information

Hole Position No Hole Material 6063-T5 Aluminum Alloy Surface Treatment Clear Anodize
With or w/o Additional Work of Specifying P Dimension by 1mm Increment [PC] Not Provided Type Standard Length Material 6063-T5 Aluminum
Surface Treatment Anodize

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.