(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Sheets - Silicone, Inch Measurements

Rubber Sheets - Silicone, Inch Measurements

Silicon rubber has excellent resistance to extreme environments and temperatures (-70C(-90F) to 200C(400F).

  • INCH

Silicone Rubber Sheets - Configurable (INCH):Related Image

Specifications

Silicone Rubber Sheets - Configurable (INCH):Related Image

Silicone Rubber Sheets - Configurable (INCH):Related Image

Alterations

Silicone Rubber Sheets - Configurable (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-RBAMF0.06-A[1-12/0.01]-B[1-12/0.01]
U-RBAMF0.13-A[1-12/0.01]-B[1-12/0.01]
U-RBAMF0.25-A[1-12/0.01]-B[1-12/0.01]
U-RBAMF0.38-A[1-12/0.01]-B[1-12/0.01]
U-RBAMF0.50-A[1-12/0.01]-B[1-12/0.01]
U-RBAMF2H0.06-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[6,​8,​10]
U-RBAMF2H0.13-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[6,​8,​10]
U-RBAMF2H0.25-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[6,​8,​10]
U-RBAMF2H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[6,​8,​10]
U-RBAMF2H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-Z[6,​8]
U-RBAMF2H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[6,​8,​10]
U-RBAMF2H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-Z[6,​8,​10]
U-RBAMF4H0.06-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBAMF4H0.13-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBAMF4H0.25-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBAMF4H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBAMF4H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8]
U-RBAMF4H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBAMF4H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8,​10]
U-RBAMF6H0.06-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBAMF6H0.13-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBAMF6H0.25-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBAMF6H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBAMF6H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8]
U-RBAMF6H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBAMF6H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8,​10]
U-RBSMF0.06-A[1-12/0.01]-B[1-12/0.01]
U-RBSMF0.13-A[1-12/0.01]-B[1-12/0.01]
U-RBSMF0.25-A[1-12/0.01]-B[1-12/0.01]
U-RBSMF0.38-A[1-12/0.01]-B[1-12/0.01]
U-RBSMF0.50-A[1-12/0.01]-B[1-12/0.01]
U-RBSMF2H0.06-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[6,​8,​10]
U-RBSMF2H0.13-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[6,​8,​10]
U-RBSMF2H0.25-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[6,​8,​10]
U-RBSMF2H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[6,​8,​10]
U-RBSMF2H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-Z[6,​8]
U-RBSMF2H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-N[6,​8,​10]
U-RBSMF2H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.25-11.63/0.01]-Z[6,​8,​10]
U-RBSMF4H0.06-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBSMF4H0.13-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBSMF4H0.25-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBSMF4H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBSMF4H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8]
U-RBSMF4H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBSMF4H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8,​10]
U-RBSMF6H0.06-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBSMF6H0.13-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBSMF6H0.25-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBSMF6H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBSMF6H0.38-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8]
U-RBSMF6H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-N[6,​8,​10]
U-RBSMF6H0.50-A[1-12/0.01]-B[1-12/0.01]-F[0.38-11.63/0.01]-G[0.38-11.63/0.01]-Z[6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness T
(inch)
Width A
(inch)
Length B
(inch)
Hardness (Shore, Asker, Penetration) Clearance Hole for Screw Size [N] Counterbore for Screw Size [Z] F
(inch)
G
(inch)
1 Piece(s)

11 Days or more

100.06 inch (1/16")1 ~ 121 ~ 12Shore A50----
1 Piece(s)

11 Days or more

100.13 inch (1/8")1 ~ 121 ~ 12Shore A50----
1 Piece(s)

11 Days or more

100.25 inch (1/4")1 ~ 121 ~ 12Shore A50----
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12Shore A50----
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12Shore A50----
1 Piece(s)

11 Days or more

100.06 inch (1/16")1 ~ 121 ~ 12Shore A506 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.13 inch (1/8")1 ~ 121 ~ 12Shore A506 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.25 inch (1/4")1 ~ 121 ~ 12Shore A506 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12Shore A506 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12Shore A50-6 ~ 80.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12Shore A506 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12Shore A50-6 ~ 100.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.06 inch (1/16")1 ~ 121 ~ 12Shore A506 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.13 inch (1/8")1 ~ 121 ~ 12Shore A506 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.25 inch (1/4")1 ~ 121 ~ 12Shore A506 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12Shore A506 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12Shore A50-6 ~ 80.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12Shore A506 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12Shore A50-6 ~ 100.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.06 inch (1/16")1 ~ 121 ~ 12Shore A506 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.13 inch (1/8")1 ~ 121 ~ 12Shore A506 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.25 inch (1/4")1 ~ 121 ~ 12Shore A506 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12Shore A506 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12Shore A50-6 ~ 80.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12Shore A506 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12Shore A50-6 ~ 100.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.06 inch (1/16")1 ~ 121 ~ 12Shore A70----
1 Piece(s)

11 Days or more

100.13 inch (1/8")1 ~ 121 ~ 12Shore A70----
1 Piece(s)

11 Days or more

100.25 inch (1/4")1 ~ 121 ~ 12Shore A70----
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12Shore A70----
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12Shore A70----
1 Piece(s)

11 Days or more

100.06 inch (1/16")1 ~ 121 ~ 12Shore A706 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.13 inch (1/8")1 ~ 121 ~ 12Shore A706 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.25 inch (1/4")1 ~ 121 ~ 12Shore A706 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12Shore A706 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12Shore A70-6 ~ 80.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12Shore A706 ~ 10-0.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12Shore A70-6 ~ 100.38 ~ 11.630.25 ~ 11.63
1 Piece(s)

11 Days or more

100.06 inch (1/16")1 ~ 121 ~ 12Shore A706 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.13 inch (1/8")1 ~ 121 ~ 12Shore A706 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.25 inch (1/4")1 ~ 121 ~ 12Shore A706 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12Shore A706 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12Shore A70-6 ~ 80.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12Shore A706 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12Shore A70-6 ~ 100.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.06 inch (1/16")1 ~ 121 ~ 12Shore A706 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.13 inch (1/8")1 ~ 121 ~ 12Shore A706 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.25 inch (1/4")1 ~ 121 ~ 12Shore A706 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12Shore A706 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.38 inch (3/8")1 ~ 121 ~ 12Shore A70-6 ~ 80.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12Shore A706 ~ 10-0.38 ~ 11.630.38 ~ 11.63
1 Piece(s)

11 Days or more

100.5 inch (1/2")1 ~ 121 ~ 12Shore A70-6 ~ 100.38 ~ 11.630.38 ~ 11.63

Loading...

  1. 1

Example

Silicone Rubber Sheets - Configurable (INCH):Related Image
 

Basic Information

Material, General Rubber Material, Details Silicon Rubber (SI)

Additional Products in this Category

Complementary Products

Tech Support