(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flanged Collars for Urethane Bumpers (INCH)

Flanged Collars for Urethane Bumpers (INCH)
  • Volume Discount

Urethane excels in mechanical strength. Typical hardness options are: Shore A95 (Golf ball), A90 (Baseball), A70 (Softball), A50 (Plastic eraser), A30 (Bicycle tub).

Flanged Collars for Urethane Bumpers (INCH):Related Image

Specifications

Flanged Collars for Urethane Bumpers (INCH):Related Image
Flanged Collars for Urethane Bumpers (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AZC0.25
U-AZC0.31
U-AZC0.38
U-AZC0.50
U-AZC5
U-AZC8
U-AZC10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Screw Size [T]
(inch)
1 Piece(s)Available

20 Days or more

100.25 in (1/4")
1 Piece(s)Available

20 Days or more

100.31 in (5/16")
1 Piece(s)Available

20 Days or more

100.38 in (3/8")
1 Piece(s)Available

20 Days or more

100.50 in (1/2")
1 Piece(s)Available

20 Days or more

10#5
1 Piece(s)Available

20 Days or more

10#8
1 Piece(s)Available

20 Days or more

10#10

Loading...

  1. 1
 

Basic Information

Shape Bumpers

Additional Products in this Category

Complementary Products

Tech Support