(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Urethane, Counterbored, Fully Configurable, Inch Measurements

Bumpers - Urethane, Counterbored, Fully Configurable, Inch Measurements

Urethane excels in mechanical strength. Typical hardness options are: Shore A95 (Golf ball), A90 (Baseball), A70 (Softball), A50 (Plastic eraser), A30 (Bicycle tub).

  • INCH

Urethane Bumpers - Counterbored, Configurable Dimension (INCH):Related Image

Specifications

Urethane Bumpers - Counterbored, Configurable Dimension (INCH):Related Image

Urethane Bumpers - Counterbored, Configurable Dimension (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AZFH-D[0.31-2/0.01]-V[0.12-1.6/0.01]-H[0.12-5.94/0.01]-G[0.12-1.8/0.01]-L[0.24-6/0.01]
U-AZFL-D[0.31-2/0.01]-V[0.12-1.6/0.01]-H[0.12-5.94/0.01]-G[0.12-1.8/0.01]-L[0.24-6/0.01]
U-AZFM-D[0.31-2/0.01]-V[0.12-1.6/0.01]-H[0.12-5.94/0.01]-G[0.12-1.8/0.01]-L[0.24-6/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial, General Hardness, General Material, Detail Hardness (Shore, Asker) Bore Dia. #1 [V]
(inch)
Bore Dia. #2 [G]
(inch)
Length #1 [V Dia. Depth]
(inch)
OD [D]
(inch)
Overall Length [L]
(inch)
1 Piece(s)

13 Days or more

10-Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A900.12 ~ 1.60.12 ~ 1.80.12 ~ 5.940.31 ~ 20.24 ~ 6
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)[Urethane (General)] Ester PolyurethaneShore A500.12 ~ 1.60.12 ~ 1.80.12 ~ 5.940.31 ~ 20.24 ~ 6
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)[Urethane (General)] Ester PolyurethaneShore A700.12 ~ 1.60.12 ~ 1.80.12 ~ 5.940.31 ~ 20.24 ~ 6

Loading...

  1. 1

Example

Urethane Bumpers - Counterbored, Configurable Dimension (INCH):Related Image
 

Basic Information

Shape Bumpers

Additional Products in this Category

Complementary Products

Tech Support