(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Urethane, Fully Configurable, Inch Measurements

Bumpers - Urethane, Fully Configurable, Inch Measurements

Urethane excels in mechanical strength. Typical hardness options are: Shore A95 (Golf ball), A90 (Baseball), A70 (Softball), A50 (Plastic eraser), A30 (Bicycle tub).

  • INCH
* Materials
Type Material Hardness Surface Treatment
U-AXFHEther Polyurethane          -Shore A90
U-AXFLEster Polyurethane          -Shore A50
U-AXFMEster Polyurethane          -Shore A70
U-CXFHEther Polyurethane          -Shore A90
U-CXFLEster Polyurethane          -Shore A50
U-CXFMEster Polyurethane          -Shore A70
Urethane Bumpers - Configurable OD, ID & Length:Related Image

Specifications

Urethane Bumpers - Configurable OD, ID & Length:Related Image

Urethane Bumpers - Configurable OD, ID & Length:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AXFH-D[0.31-4/0.01]-L[0.5-10/0.01]-V[0.12-3.5/0.01]-[B,​N]
U-AXFL-D[0.31-4/0.01]-L[0.5-10/0.01]-V[0.12-3.5/0.01]-[B,​N]
U-AXFM-D[0.31-4/0.01]-L[0.5-10/0.01]-V[0.12-3.5/0.01]-[B,​N]
U-CXFH-D[0.31-4/0.01]-L[0.5-10/0.01]-[B,​N]
U-CXFL-D[0.31-4/0.01]-L[0.5-10/0.01]-[B,​N]
U-CXFM-D[0.31-4/0.01]-L[0.5-10/0.01]-[B,​N]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial, General Hardness, General Material, Detail Hardness (Shore, Asker) Specifications Black Color [B] Color Selection ID [V]
(inch)
Length [L]
(inch)
Natural Color [N] OD [D]
(inch)
1 Piece(s)

13 Days or more

10-Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90With Through Hole-Black Color [B] / Natural Color [N]0.12 ~ 3.50.5 ~ 10-0.31 ~ 4
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)[Urethane (General)] Ester PolyurethaneShore A50With Through Hole-Black Color [B] / Natural Color [N]0.12 ~ 3.50.5 ~ 10-0.31 ~ 4
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)[Urethane (General)] Ester PolyurethaneShore A70With Through Hole-Black Color [B] / Natural Color [N]0.12 ~ 3.50.5 ~ 10-0.31 ~ 4
1 Piece(s)

13 Days or more

10-Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90SolidB--0.5 ~ 10N0.31 ~ 4
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)[Urethane (General)] Ester PolyurethaneShore A50SolidB--0.5 ~ 10N0.31 ~ 4
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)[Urethane (General)] Ester PolyurethaneShore A70SolidB--0.5 ~ 10N0.31 ~ 4

Loading...

  1. 1
 

Basic Information

Shape Bumpers Type Configurable

Additional Products in this Category

Complementary Products

Tech Support