(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacers - Straight, configurable length, (inches).

Spacers - Straight, configurable length, (inches).

•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Selectable

  • INCH

Collars - Standard (INCH):Related Image

Specifications

Collars - Standard (INCH):Related Image
Collars - Standard (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-NCLA0.11-D[0.25,​0.31,​0.38]-L[0.375-0.625/0.001]
U-NCLA0.13-D[0.25,​0.31,​0.38,​0.44]-L[0.375-0.625/0.001]
U-NCLA0.14-D[0.31,​0.38,​0.44,​0.5]-L[0.375-0.75/0.001]
U-NCLA0.16-D[0.31,​0.38,​0.44,​0.5,​0.63]-L[0.375-1.25/0.001]
U-NCLA0.19-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-1.5/0.001]
U-NCLA0.25-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-2/0.001]
U-NCLA0.31-D[0.44,​0.5,​0.63,​0.75,​0.88,​1]-L[0.375-2.5/0.001]
U-NCLA0.38-D[0.5,​0.63,​0.75,​0.88,​1,​1.25]-L[0.375-3/0.001]
U-NCLA0.50-D[0.63,​0.75,​0.88,​1,​1.25,​1.5,​1.75]-L[0.375-4/0.001]
U-NCLA0.63-D[0.75,​0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-NCLA0.75-D[0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-NCLA1.00-D[1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-NCLB0.11-D[0.25,​0.31,​0.38]-L[0.375-0.625/0.001]
U-NCLB0.13-D[0.25,​0.31,​0.38,​0.44]-L[0.375-0.625/0.001]
U-NCLB0.14-D[0.31,​0.38,​0.44,​0.5]-L[0.375-0.75/0.001]
U-NCLB0.16-D[0.31,​0.38,​0.44,​0.5,​0.63]-L[0.375-1.25/0.001]
U-NCLB0.19-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-1.5/0.001]
U-NCLB0.25-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-2/0.001]
U-NCLB0.31-D[0.44,​0.5,​0.63,​0.75,​0.88,​1]-L[0.375-2.5/0.001]
U-NCLB0.38-D[0.5,​0.63,​0.75,​0.88,​1,​1.25]-L[0.375-3/0.001]
U-NCLB0.50-D[0.63,​0.75,​0.88,​1,​1.25,​1.5,​1.75]-L[0.375-4/0.001]
U-NCLB0.63-D[0.75,​0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-NCLB0.75-D[0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-NCLB1.00-D[1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-NCLBH0.11-D[0.25,​0.31,​0.38]-L[0.375-0.625/0.001]
U-NCLBH0.13-D[0.25,​0.31,​0.38,​0.44]-L[0.375-0.625/0.001]
U-NCLBH0.14-D[0.31,​0.38,​0.44,​0.5]-L[0.375-0.75/0.001]
U-NCLBH0.16-D[0.31,​0.38,​0.44,​0.5,​0.63]-L[0.375-1.25/0.001]
U-NCLBH0.19-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-1.5/0.001]
U-NCLBH0.25-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-2/0.001]
U-NCLBH0.31-D[0.44,​0.5,​0.63,​0.75,​0.88,​1]-L[0.375-2.5/0.001]
U-NCLBH0.38-D[0.5,​0.63,​0.75,​0.88,​1,​1.25]-L[0.375-3/0.001]
U-NCLBH0.50-D[0.63,​0.75,​0.88,​1,​1.25,​1.5,​1.75]-L[0.375-4/0.001]
U-NCLBH0.63-D[0.75,​0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-NCLBH0.75-D[0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-NCLBH1.00-D[1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-NCLC0.11-D[0.25,​0.31,​0.38]-L[0.375-0.625/0.001]
U-NCLC0.13-D[0.25,​0.31,​0.38,​0.44]-L[0.375-0.625/0.001]
U-NCLC0.14-D[0.31,​0.38,​0.44,​0.5]-L[0.375-0.75/0.001]
U-NCLC0.16-D[0.31,​0.38,​0.44,​0.5,​0.63]-L[0.375-1.25/0.001]
U-NCLC0.19-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-1.5/0.001]
U-NCLC0.25-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-2/0.001]
U-NCLC0.31-D[0.44,​0.5,​0.63,​0.75,​0.88,​1]-L[0.375-2.5/0.001]
U-NCLC0.38-D[0.5,​0.63,​0.75,​0.88,​1,​1.25]-L[0.375-3/0.001]
U-NCLC0.50-D[0.63,​0.75,​0.88,​1,​1.25,​1.5,​1.75]-L[0.375-4/0.001]
U-NCLC0.63-D[0.75,​0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-NCLC0.75-D[0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-NCLC1.00-D[1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-NCLCH0.11-D[0.25,​0.31,​0.38]-L[0.375-0.625/0.001]
U-NCLCH0.13-D[0.25,​0.31,​0.38,​0.44]-L[0.375-0.625/0.001]
U-NCLCH0.14-D[0.31,​0.38,​0.44,​0.5]-L[0.375-0.75/0.001]
U-NCLCH0.16-D[0.31,​0.38,​0.44,​0.5,​0.63]-L[0.375-1.25/0.001]
U-NCLCH0.19-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-1.5/0.001]
U-NCLCH0.25-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-2/0.001]
U-NCLCH0.31-D[0.44,​0.5,​0.63,​0.75,​0.88,​1]-L[0.375-2.5/0.001]
U-NCLCH0.38-D[0.5,​0.63,​0.75,​0.88,​1,​1.25]-L[0.375-3/0.001]
U-NCLCH0.50-D[0.63,​0.75,​0.88,​1,​1.25,​1.5,​1.75]-L[0.375-4/0.001]
U-NCLCH0.63-D[0.75,​0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-NCLCH0.75-D[0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-NCLCH1.00-D[1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia.
(inch)
Inner Dia.
(inch)
Thickness / Length
(inch)
Material Surface Finish Hardness
(HRC)
1 Piece(s)

10 Days or more

100.25 ~ 0.380.11 in (#4)0.375 ~ 0.625[Aluminum] 6061-T6 Aluminum AlloyAlumite (White)Not Provided
1 Piece(s)

10 Days or more

100.25 ~ 0.440.13 in (#5)0.375 ~ 0.625[Aluminum] 6061-T6 Aluminum AlloyAlumite (White)Not Provided
1 Piece(s)

10 Days or more

100.31 ~ 0.50.14 in (#6)0.375 ~ 0.75[Aluminum] 6061-T6 Aluminum AlloyAlumite (White)Not Provided
1 Piece(s)

10 Days or more

100.31 ~ 0.630.16 in (#8)0.375 ~ 1.25[Aluminum] 6061-T6 Aluminum AlloyAlumite (White)Not Provided
1 Piece(s)

10 Days or more

100.38 ~ 0.750.19 in (#10)0.375 ~ 1.5[Aluminum] 6061-T6 Aluminum AlloyAlumite (White)Not Provided
1 Piece(s)

10 Days or more

100.38 ~ 0.750.25 in (1/4")0.375 ~ 2[Aluminum] 6061-T6 Aluminum AlloyAlumite (White)Not Provided
1 Piece(s)

10 Days or more

100.44 ~ 10.31 in (5/16")0.375 ~ 2.5[Aluminum] 6061-T6 Aluminum AlloyAlumite (White)Not Provided
1 Piece(s)

10 Days or more

100.5 ~ 1.250.38 in (3/8")0.375 ~ 3[Aluminum] 6061-T6 Aluminum AlloyAlumite (White)Not Provided
1 Piece(s)

10 Days or more

100.63 ~ 1.750.50 in (1/2")0.375 ~ 4[Aluminum] 6061-T6 Aluminum AlloyAlumite (White)Not Provided
1 Piece(s)

10 Days or more

100.75 ~ 20.63 in (5/8")0.375 ~ 4[Aluminum] 6061-T6 Aluminum AlloyAlumite (White)Not Provided
1 Piece(s)

10 Days or more

100.88 ~ 20.75 in (3/4")0.375 ~ 4[Aluminum] 6061-T6 Aluminum AlloyAlumite (White)Not Provided
1 Piece(s)

10 Days or more

101.25 ~ 21.00 in (1")0.375 ~ 4[Aluminum] 6061-T6 Aluminum AlloyAlumite (White)Not Provided
1 Piece(s)

8 Days or more

100.25 ~ 0.380.11 in (#4)0.375 ~ 0.625[Steel] 1045 Carbon SteelBlack OxideNot Provided
1 Piece(s)

8 Days or more

100.25 ~ 0.440.13 in (#5)0.375 ~ 0.625[Steel] 1045 Carbon SteelBlack OxideNot Provided
1 Piece(s)

8 Days or more

100.31 ~ 0.50.14 in (#6)0.375 ~ 0.75[Steel] 1045 Carbon SteelBlack OxideNot Provided
1 Piece(s)

8 Days or more

100.31 ~ 0.630.16 in (#8)0.375 ~ 1.25[Steel] 1045 Carbon SteelBlack OxideNot Provided
1 Piece(s)

8 Days or more

100.38 ~ 0.750.19 in (#10)0.375 ~ 1.5[Steel] 1045 Carbon SteelBlack OxideNot Provided
1 Piece(s)

8 Days or more

100.38 ~ 0.750.25 in (1/4")0.375 ~ 2[Steel] 1045 Carbon SteelBlack OxideNot Provided
1 Piece(s)

8 Days or more

100.44 ~ 10.31 in (5/16")0.375 ~ 2.5[Steel] 1045 Carbon SteelBlack OxideNot Provided
1 Piece(s)

8 Days or more

100.5 ~ 1.250.38 in (3/8")0.375 ~ 3[Steel] 1045 Carbon SteelBlack OxideNot Provided
1 Piece(s)

8 Days or more

100.63 ~ 1.750.50 in (1/2")0.375 ~ 4[Steel] 1045 Carbon SteelBlack OxideNot Provided
1 Piece(s)

8 Days or more

100.75 ~ 20.63 in (5/8")0.375 ~ 4[Steel] 1045 Carbon SteelBlack OxideNot Provided
1 Piece(s)

8 Days or more

100.88 ~ 20.75 in (3/4")0.375 ~ 4[Steel] 1045 Carbon SteelBlack OxideNot Provided
1 Piece(s)

8 Days or more

101.25 ~ 21.00 in (1")0.375 ~ 4[Steel] 1045 Carbon SteelBlack OxideNot Provided
1 Piece(s)

8 Days or more

100.25 ~ 0.380.11 in (#4)0.375 ~ 0.625[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRC
1 Piece(s)

8 Days or more

100.25 ~ 0.440.13 in (#5)0.375 ~ 0.625[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRC
1 Piece(s)

8 Days or more

100.31 ~ 0.50.14 in (#6)0.375 ~ 0.75[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRC
1 Piece(s)

8 Days or more

100.31 ~ 0.630.16 in (#8)0.375 ~ 1.25[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRC
1 Piece(s)

8 Days or more

100.38 ~ 0.750.19 in (#10)0.375 ~ 1.5[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRC
1 Piece(s)

8 Days or more

100.38 ~ 0.750.25 in (1/4")0.375 ~ 2[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRC
1 Piece(s)

8 Days or more

100.44 ~ 10.31 in (5/16")0.375 ~ 2.5[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRC
1 Piece(s)

8 Days or more

100.5 ~ 1.250.38 in (3/8")0.375 ~ 3[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRC
1 Piece(s)

8 Days or more

100.63 ~ 1.750.50 in (1/2")0.375 ~ 4[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRC
1 Piece(s)

8 Days or more

100.75 ~ 20.63 in (5/8")0.375 ~ 4[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRC
1 Piece(s)

8 Days or more

100.88 ~ 20.75 in (3/4")0.375 ~ 4[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRC
1 Piece(s)

8 Days or more

101.25 ~ 21.00 in (1")0.375 ~ 4[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRC
1 Piece(s)

8 Days or more

100.25 ~ 0.380.11 in (#4)0.375 ~ 0.625[Steel] 1045 Carbon SteelNoNot Provided
1 Piece(s)

8 Days or more

100.25 ~ 0.440.13 in (#5)0.375 ~ 0.625[Steel] 1045 Carbon SteelNoNot Provided
1 Piece(s)

8 Days or more

100.31 ~ 0.50.14 in (#6)0.375 ~ 0.75[Steel] 1045 Carbon SteelNoNot Provided
1 Piece(s)

8 Days or more

100.31 ~ 0.630.16 in (#8)0.375 ~ 1.25[Steel] 1045 Carbon SteelNoNot Provided
1 Piece(s)

8 Days or more

100.38 ~ 0.750.19 in (#10)0.375 ~ 1.5[Steel] 1045 Carbon SteelNoNot Provided
1 Piece(s)

8 Days or more

100.38 ~ 0.750.25 in (1/4")0.375 ~ 2[Steel] 1045 Carbon SteelNoNot Provided
1 Piece(s)

8 Days or more

100.44 ~ 10.31 in (5/16")0.375 ~ 2.5[Steel] 1045 Carbon SteelNoNot Provided
1 Piece(s)

8 Days or more

100.5 ~ 1.250.38 in (3/8")0.375 ~ 3[Steel] 1045 Carbon SteelNoNot Provided
1 Piece(s)

8 Days or more

100.63 ~ 1.750.50 in (1/2")0.375 ~ 4[Steel] 1045 Carbon SteelNoNot Provided
1 Piece(s)

8 Days or more

100.75 ~ 20.63 in (5/8")0.375 ~ 4[Steel] 1045 Carbon SteelNoNot Provided
1 Piece(s)

8 Days or more

100.88 ~ 20.75 in (3/4")0.375 ~ 4[Steel] 1045 Carbon SteelNoNot Provided
1 Piece(s)

8 Days or more

101.25 ~ 21.00 in (1")0.375 ~ 4[Steel] 1045 Carbon SteelNoNot Provided
1 Piece(s)

8 Days or more

100.25 ~ 0.380.11 in (#4)0.375 ~ 0.625[Steel] 1045 Carbon SteelNo45 to 50 HRC
1 Piece(s)

8 Days or more

100.25 ~ 0.440.13 in (#5)0.375 ~ 0.625[Steel] 1045 Carbon SteelNo45 to 50 HRC
1 Piece(s)

8 Days or more

100.31 ~ 0.50.14 in (#6)0.375 ~ 0.75[Steel] 1045 Carbon SteelNo45 to 50 HRC
1 Piece(s)

8 Days or more

100.31 ~ 0.630.16 in (#8)0.375 ~ 1.25[Steel] 1045 Carbon SteelNo45 to 50 HRC
1 Piece(s)

8 Days or more

100.38 ~ 0.750.19 in (#10)0.375 ~ 1.5[Steel] 1045 Carbon SteelNo45 to 50 HRC
1 Piece(s)

8 Days or more

100.38 ~ 0.750.25 in (1/4")0.375 ~ 2[Steel] 1045 Carbon SteelNo45 to 50 HRC
1 Piece(s)

8 Days or more

100.44 ~ 10.31 in (5/16")0.375 ~ 2.5[Steel] 1045 Carbon SteelNo45 to 50 HRC
1 Piece(s)

8 Days or more

100.5 ~ 1.250.38 in (3/8")0.375 ~ 3[Steel] 1045 Carbon SteelNo45 to 50 HRC
1 Piece(s)

8 Days or more

100.63 ~ 1.750.50 in (1/2")0.375 ~ 4[Steel] 1045 Carbon SteelNo45 to 50 HRC
1 Piece(s)

8 Days or more

100.75 ~ 20.63 in (5/8")0.375 ~ 4[Steel] 1045 Carbon SteelNo45 to 50 HRC
1 Piece(s)

8 Days or more

100.88 ~ 20.75 in (3/4")0.375 ~ 4[Steel] 1045 Carbon SteelNo45 to 50 HRC
1 Piece(s)

8 Days or more

101.25 ~ 21.00 in (1")0.375 ~ 4[Steel] 1045 Carbon SteelNo45 to 50 HRC

Loading...

 

Basic Information

Shape Straight Bore Style Straight Quantity Sold by Single Unit
Dimensions Configurable Method Dimension Selectable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.