(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Angle Plates - Precision, No Holes, Inch Measurements

Angle Plates - Precision, No Holes, Inch Measurements
  • Volume Discount

•Strength: Standard (Cast Products)
•Hole Machining: No Hole
•Height H (mm): No Hole Type

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-IKFBBCast Iron Class No.35Black Oxide-
U-AIKFBAluminum Casting 319--
Precision Angle Plates - Without Holes:Related Image

Specifications

Precision Angle Plates - Without Holes:Related Image
Precision Angle Plates - Without Holes:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AIKFB3
U-AIKFB4
U-AIKFB5
U-AIKFB6
U-AIKFB8
U-AIKFB10
U-AIKFB12
U-AIKFB14
U-AIKFB16
U-AIKFB18
U-IKFBB3
U-IKFBB4
U-IKFBB5
U-IKFBB6
U-IKFBB8
U-IKFBB10
U-IKFBB12
U-IKFBB14
U-IKFBB16
U-IKFBB18
Part NumberMinimum order quantityVolume DiscountDays to Ship Material H Surface Shape Height H
(inch)
Dimension A
(inch)
1 Piece(s)Available

5 Days

AluminumNone33
1 Piece(s)Available

5 Days

AluminumNone43
1 Piece(s)Available

5 Days

AluminumNone53
1 Piece(s)Available

5 Days

AluminumNone64
1 Piece(s)Available

5 Days

AluminumNone84
1 Piece(s)Available

5 Days

AluminumNone104
1 Piece(s)Available

5 Days

AluminumNone126
1 Piece(s)Available

5 Days

AluminumNone146
1 Piece(s)Available

5 Days

AluminumNone166
1 Piece(s)Available

5 Days

AluminumNone186
1 Piece(s)Available

5 Days

Cast IronBlack Oxide33
1 Piece(s)Available

5 Days

Cast IronBlack Oxide43
1 Piece(s)Available

5 Days

Cast IronBlack Oxide53
1 Piece(s)Available

5 Days

Cast IronBlack Oxide64
1 Piece(s)Available

5 Days

Cast IronBlack Oxide84
1 Piece(s)Available

5 Days

Cast IronBlack Oxide104
1 Piece(s)Available

5 Days

Cast IronBlack Oxide126
1 Piece(s)Available

5 Days

Cast IronBlack Oxide146
1 Piece(s)Available

5 Days

Cast IronBlack Oxide166
1 Piece(s)Available

5 Days

Cast IronBlack Oxide186

Loading...

  1. 1
 

Basic Information

Strength Standard (Cast Products) Hole Machining No Hole Height H(mm) No Hole Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.