(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Plates - Precision, Configurable Hole Positions, Inch Measurements

Angle Plates - Precision, Configurable Hole Positions, Inch Measurements

•Strength: Standard (Cast Products)
•Hole Machining: Through Hole and Dowel Hole
•Height H (mm): Through Hole and Dowel Hole Type

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-IKBFCast Iron Class No.35Black Oxide-
U-AIKFAluminum Casting 319--
Precision Angle Plates - With Configuralbe Hole Locations:Related Image

Specifications

Precision Angle Plates - With Configuralbe Hole Locations:Related Image
Precision Angle Plates - With Configuralbe Hole Locations:Related Image

Alterations

Precision Angle Plates - With Configuralbe Hole Locations:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AIKF3-B[1.5-2/0.005]-X[1.125-1.75/0.005]-F[1.75-2.5/0.005]-Y[1.125-1.75/0.005]-G[1.875-2.5/0.005]
U-AIKF4-B[1.5-2/0.005]-X[1.125-1.75/0.005]-F[1.75-2.5/0.005]-Y[1.125-2.75/0.005]-G[1.875-3.5/0.005]
U-AIKF5-B[1.5-2/0.005]-X[1.125-1.75/0.005]-F[1.75-2.5/0.005]-Y[1.125-3.75/0.005]-G[1.875-4.5/0.005]
U-AIKF6-B[1.75-3/0.005]-X[1.5-2.375/0.005]-F[2.375-3.375/0.005]-Y[1.5-4.375/0.005]-G[2.5-5.375/0.005]
U-AIKF8-B[1.75-3/0.005]-X[1.5-2.375/0.005]-F[2.375-3.375/0.005]-Y[1.5-6.375/0.005]-G[2.5-7.375/0.005]
U-AIKF10-B[1.75-3/0.005]-X[1.5-2.375/0.005]-F[2.375-3.375/0.005]-Y[1.5-8.375/0.005]-G[2.5-9.375/0.005]
U-AIKF12-B[2-3/0.005]-X[2-4.125/0.005]-F[4.125-5.25/0.005]-Y[2-10.125/0.005]-G[3.125-11.25/0.005]
U-AIKF14-B[2-3/0.005]-X[2-4.125/0.005]-F[4.125-5.25/0.005]-Y[2-12.125/0.005]-G[3.125-13.25/0.005]
U-AIKF16-B[2-3/0.005]-X[2-4.125/0.005]-F[4.125-5.25/0.005]-Y[2-14.125/0.005]-G[3.125-15.25/0.005]
U-AIKF18-B[2-3/0.005]-X[2-4.125/0.005]-F[4.125-5.25/0.005]-Y[2-16.125/0.005]-G[3.125-17.25/0.005]
U-IKBF3-B[1.5-2/0.005]-X[1.125-1.75/0.005]-F[1.75-2.5/0.005]-Y[1.125-1.75/0.005]-G[1.875-2.5/0.005]
U-IKBF4-B[1.5-2/0.005]-X[1.125-1.75/0.005]-F[1.75-2.5/0.005]-Y[1.125-2.75/0.005]-G[1.875-3.5/0.005]
U-IKBF5-B[1.5-2/0.005]-X[1.125-1.75/0.005]-F[1.75-2.5/0.005]-Y[1.125-3.75/0.005]-G[1.875-4.5/0.005]
U-IKBF6-B[1.75-3/0.005]-X[1.5-2.375/0.005]-F[2.375-3.375/0.005]-Y[1.5-4.375/0.005]-G[2.5-5.375/0.005]
U-IKBF8-B[1.75-3/0.005]-X[1.5-2.375/0.005]-F[2.375-3.375/0.005]-Y[1.5-6.375/0.005]-G[2.5-7.375/0.005]
U-IKBF10-B[1.75-3/0.005]-X[1.5-2.375/0.005]-F[2.375-3.375/0.005]-Y[1.5-8.375/0.005]-G[2.5-9.375/0.005]
U-IKBF12-B[2-3/0.005]-X[2-4.125/0.005]-F[4.125-5.25/0.005]-Y[2-10.125/0.005]-G[3.125-11.25/0.005]
U-IKBF14-B[2-3/0.005]-X[2-4.125/0.005]-F[4.125-5.25/0.005]-Y[2-12.125/0.005]-G[3.125-13.25/0.005]
U-IKBF16-B[2-3/0.005]-X[2-4.125/0.005]-F[4.125-5.25/0.005]-Y[2-14.125/0.005]-G[3.125-15.25/0.005]
U-IKBF18-B[2-3/0.005]-X[2-4.125/0.005]-F[4.125-5.25/0.005]-Y[2-16.125/0.005]-G[3.125-17.25/0.005]
Part NumberMinimum order quantityVolume DiscountDays to Ship Material H Surface Shape Height H
(inch)
Dimension A
(inch)
B
(inch)
F
(inch)
G
(inch)
X
(inch)
Y
(inch)
1 Piece(s)

33 Days

AluminumNone331.5 ~ 21.75 ~ 2.51.875 ~ 2.51.125 ~ 1.751.125 ~ 1.75
1 Piece(s)

33 Days

AluminumNone431.5 ~ 21.75 ~ 2.51.875 ~ 3.51.125 ~ 1.751.125 ~ 2.75
1 Piece(s)

33 Days

AluminumNone531.5 ~ 21.75 ~ 2.51.875 ~ 4.51.125 ~ 1.751.125 ~ 3.75
1 Piece(s)

33 Days

AluminumNone641.75 ~ 32.375 ~ 3.3752.5 ~ 5.3751.5 ~ 2.3751.5 ~ 4.375
1 Piece(s)

33 Days

AluminumNone841.75 ~ 32.375 ~ 3.3752.5 ~ 7.3751.5 ~ 2.3751.5 ~ 6.375
1 Piece(s)

33 Days

AluminumNone1041.75 ~ 32.375 ~ 3.3752.5 ~ 9.3751.5 ~ 2.3751.5 ~ 8.375
1 Piece(s)

33 Days

AluminumNone1262 ~ 34.125 ~ 5.253.125 ~ 11.252 ~ 4.1252 ~ 10.125
1 Piece(s)

33 Days

AluminumNone1462 ~ 34.125 ~ 5.253.125 ~ 13.252 ~ 4.1252 ~ 12.125
1 Piece(s)

33 Days

AluminumNone1662 ~ 34.125 ~ 5.253.125 ~ 15.252 ~ 4.1252 ~ 14.125
1 Piece(s)

33 Days

AluminumNone1862 ~ 34.125 ~ 5.253.125 ~ 17.252 ~ 4.1252 ~ 16.125
1 Piece(s)

33 Days

Cast IronBlack Oxide331.5 ~ 21.75 ~ 2.51.875 ~ 2.51.125 ~ 1.751.125 ~ 1.75
1 Piece(s)

33 Days

Cast IronBlack Oxide431.5 ~ 21.75 ~ 2.51.875 ~ 3.51.125 ~ 1.751.125 ~ 2.75
1 Piece(s)

33 Days

Cast IronBlack Oxide531.5 ~ 21.75 ~ 2.51.875 ~ 4.51.125 ~ 1.751.125 ~ 3.75
1 Piece(s)

33 Days

Cast IronBlack Oxide641.75 ~ 32.375 ~ 3.3752.5 ~ 5.3751.5 ~ 2.3751.5 ~ 4.375
1 Piece(s)

33 Days

Cast IronBlack Oxide841.75 ~ 32.375 ~ 3.3752.5 ~ 7.3751.5 ~ 2.3751.5 ~ 6.375
1 Piece(s)

33 Days

Cast IronBlack Oxide1041.75 ~ 32.375 ~ 3.3752.5 ~ 9.3751.5 ~ 2.3751.5 ~ 8.375
1 Piece(s)

33 Days

Cast IronBlack Oxide1262 ~ 34.125 ~ 5.253.125 ~ 11.252 ~ 4.1252 ~ 10.125
1 Piece(s)

33 Days

Cast IronBlack Oxide1462 ~ 34.125 ~ 5.253.125 ~ 13.252 ~ 4.1252 ~ 12.125
1 Piece(s)

33 Days

Cast IronBlack Oxide1662 ~ 34.125 ~ 5.253.125 ~ 15.252 ~ 4.1252 ~ 14.125
1 Piece(s)

33 Days

Cast IronBlack Oxide1862 ~ 34.125 ~ 5.253.125 ~ 17.252 ~ 4.1252 ~ 16.125

Loading...

  1. 1
 

Basic Information

Strength Standard (Cast Products) Hole Machining Through Hole and Dowel Hole Height H(mm) Through Hole and Dowel Hole Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.