(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Plates - Precision, Fixed Hole Positions, Inch Measurements

Angle Plates - Precision, Fixed Hole Positions, Inch Measurements
  • Volume Discount

•Strength: Standard (Cast Products)
•Hole Machining: Through Hole and Dowel Hole
•Height H (mm): Through Hole and Dowel Hole Type

  • INCH

Part Number

Configured Part Number is shown.

·Materials
Type Material Hardness Surface Treatment
U-IKKBCast Iron Class No.35Black Oxide-
U-AIKKAluminum Casting 319Raw-
Precision Angle Plates - With Pre-drilled Holes:Related Image

Specifications

Precision Angle Plates - With Pre-drilled Holes:Related Image
Precision Angle Plates - With Pre-drilled Holes:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AIKK3
U-AIKK4
U-AIKK5
U-AIKK6
U-AIKK8
U-AIKK10
U-AIKK12
U-AIKK14
U-AIKK16
U-AIKK18
U-IKKB3
U-IKKB4
U-IKKB5
U-IKKB6
U-IKKB8
U-IKKB10
U-IKKB12
U-IKKB14
U-IKKB16
U-IKKB18
Part NumberMinimum order quantityVolume DiscountDays to Ship Material H Surface Shape Height H
(mm)
Height H
(inch)
Dimension A
(inch)
1 Piece(s)Available

5 Days

Aluminum--33
1 Piece(s)Available

5 Days

Aluminum--43
1 Piece(s)Available

5 Days

Aluminum--53
1 Piece(s)Available

5 Days

AluminumNoneThrough Hole and Dowel Hole Type64
1 Piece(s)Available

5 Days

AluminumNoneThrough Hole and Dowel Hole Type84
1 Piece(s)Available

5 Days

AluminumNoneThrough Hole and Dowel Hole Type104
1 Piece(s)Available

5 Days

AluminumNoneThrough Hole and Dowel Hole Type126
1 Piece(s)Available

5 Days

AluminumNoneThrough Hole and Dowel Hole Type146
1 Piece(s)Available

5 Days

AluminumNoneThrough Hole and Dowel Hole Type166
1 Piece(s)Available

5 Days

AluminumNoneThrough Hole and Dowel Hole Type186
1 Piece(s)Available

5 Days

Cast IronBlack OxideThrough Hole and Dowel Hole Type33
1 Piece(s)Available

5 Days

Cast IronBlack OxideThrough Hole and Dowel Hole Type43
1 Piece(s)Available

5 Days

Cast IronBlack OxideThrough Hole and Dowel Hole Type53
1 Piece(s)Available

5 Days

Cast IronBlack OxideThrough Hole and Dowel Hole Type64
1 Piece(s)Available

5 Days

Cast IronBlack OxideThrough Hole and Dowel Hole Type84
1 Piece(s)Available

5 Days

Cast IronBlack OxideThrough Hole and Dowel Hole Type104
1 Piece(s)Available

5 Days

Cast IronBlack OxideThrough Hole and Dowel Hole Type126
1 Piece(s)Available

5 Days

Cast IronBlack OxideThrough Hole and Dowel Hole Type146
1 Piece(s)Available

5 Days

Cast IronBlack OxideThrough Hole and Dowel Hole Type166
1 Piece(s)Available

5 Days

Cast IronBlack OxideThrough Hole and Dowel Hole Type186
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Material H Surface Shape Height H
(mm)
Height H
(inch)
Dimension A
(inch)

Loading...

  1. 1

Example

Precision Angle Plates - With Pre-drilled Holes:Related Image

Basic Information

Strength Standard (Cast Products) Hole Machining Through Hole and Dowel Hole

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.