(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gussets - Through Holes, Fixed Hole Positions, Inch Measurements

·Materials

Type Material Surface Treatment Hardness
U-RBDB1018 SteelBlack Oxide-
U-RBDM1018 SteelElectroless Nickel Plating-
U-RBDW5052-H112 Aluminum AlloyClear Anodizing-

Gussets - Through Hole Mounting (INCH):Related Image

Specifications

Gussets - Through Hole Mounting (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-RBDB1.25-B1.25
U-RBDB1.25-B2.00
U-RBDB1.25-B3.00
U-RBDB2.00-B2.00
U-RBDB2.00-B3.00
U-RBDB3.00-B3.00
U-RBDB3.00-B4.00
U-RBDM1.25-B1.25
U-RBDM1.25-B2.00
U-RBDM1.25-B3.00
U-RBDM2.00-B2.00
U-RBDM2.00-B3.00
U-RBDM3.00-B3.00
U-RBDM3.00-B4.00
U-RBDW1.25-B1.25
U-RBDW1.25-B2.00
U-RBDW1.25-B3.00
U-RBDW2.00-B2.00
U-RBDW2.00-B3.00
U-RBDW3.00-B3.00
U-RBDW3.00-B4.00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Width A
(inch)
Height B
(inch)
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/41-1/4
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/42
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/43
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating22
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating23
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating33
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating34
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/41-1/4
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/42
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/43
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating22
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating23
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating33
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating34
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize1-1/41-1/4
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize1-1/42
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize1-1/43
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize22
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize23
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize33
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize34

Loading...

  1. 1

Example

Gussets - Through Hole Mounting (INCH):Related Image
 

Basic Information

Shape L-Shaped Hole Shape Through Hole

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.