(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts - For device supports, configurable length, hollow or solid, (Inches).

Circular Posts - For device supports, configurable length, hollow or solid, (Inches).

Inch circular Circular Posts (Standoffs) are available in 1045 Carbon Steel Equivalent, and 304 Stainless Steel, with the following options for Surface Treatment : Electroless Nickel Plating or No Surface Treatment.Thread diameter is selectable.
[Diameter range] 0.38, 0.50, 0.63, 0.75, 1.00
[Length range] 2.00 - 18.00.
Metric option available, please click Here.

  • INCH

 

Struts for Device Stands:Related Image

Specifications

Struts for Device Stands:Related Image
Struts for Device Stands:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-MSTAM0.38-L[2-10/0.25]
U-MSTAM0.50-L[2-12/0.25]
U-MSTAM0.63-L[3-14/0.25]
U-MSTAM0.75-L[3-16/0.25]
U-MSTAM1.00-L[3-18/0.25]
U-MSTNM0.38-L[2-10/0.25]
U-MSTNM0.50-L[2-12/0.25]
U-MSTNM0.63-L[3-14/0.25]
U-MSTNM0.75-L[3-16/0.25]
U-MSTNM1.00-L[3-18/0.25]
U-SMSTAM0.38-L[2-10/0.25]
U-SMSTAM0.50-L[2-12/0.25]
U-SMSTAM0.63-L[3-14/0.25]
U-SMSTAM0.75-L[3-16/0.25]
U-SMSTAM1.00-L[3-18/0.25]
U-STAA0.38-L[2-10/0.25]
U-STAA0.50-L[2-12/0.25]
U-STAA0.63-L[3-14/0.25]
U-STAA0.75-L[3-16/0.25]
U-STAA1.00-L[3-18/0.25]
U-STNA0.38-L[2-10/0.25]
U-STNA0.50-L[2-12/0.25]
U-STNA0.63-L[3-14/0.25]
U-STNA0.75-L[3-16/0.25]
U-STNA1.00-L[3-18/0.25]
U-STNUG0.38-L[2-10/0.25]
U-STNUG0.50-L[2-12/0.25]
U-STNUG0.63-L[3-14/0.25]
U-STNUG0.75-L[3-16/0.25]
U-STNUG1.00-L[3-18/0.25]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(inch)
Material Surface Treatment Shape Length [L]
(inch)
1 Piece(s)

10 Days or more

-0.38 inch (3/8")[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingHollow2 ~ 10
1 Piece(s)

10 Days or more

-0.50 inch (1/2")[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingHollow2 ~ 12
1 Piece(s)

10 Days or more

-0.63 inch (5/8")[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingHollow3 ~ 14
1 Piece(s)

10 Days or more

-0.75 inch (3/4")[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingHollow3 ~ 16
1 Piece(s)

10 Days or more

-1.00 inch (1")[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingHollow3 ~ 18
1 Piece(s)

10 Days or more

-0.38 inch (3/8")[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingSolid2 ~ 10
1 Piece(s)

10 Days or more

-0.50 inch (1/2")[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingSolid2 ~ 12
1 Piece(s)

10 Days or more

-0.63 inch (5/8")[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingSolid3 ~ 14
1 Piece(s)

10 Days or more

-0.75 inch (3/4")[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingSolid3 ~ 16
1 Piece(s)

10 Days or more

-1.00 inch (1")[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingSolid3 ~ 18
1 Piece(s)

10 Days or more

-0.38 inch (3/8")[Stainless Steel] 304 Stainless SteelNot ProvidedHollow2 ~ 10
1 Piece(s)

10 Days or more

-0.50 inch (1/2")[Stainless Steel] 304 Stainless SteelNot ProvidedHollow2 ~ 12
1 Piece(s)

10 Days or more

-0.63 inch (5/8")[Stainless Steel] 304 Stainless SteelNot ProvidedHollow3 ~ 14
1 Piece(s)

10 Days or more

-0.75 inch (3/4")[Stainless Steel] 304 Stainless SteelNot ProvidedHollow3 ~ 16
1 Piece(s)

10 Days or more

-1.00 inch (1")[Stainless Steel] 304 Stainless SteelNot ProvidedHollow3 ~ 18
1 Piece(s)

10 Days or more

-0.38 inch (3/8")[Steel] 1045 Carbon Steel EquivalentNot ProvidedHollow2 ~ 10
1 Piece(s)

10 Days or more

-0.50 inch (1/2")[Steel] 1045 Carbon Steel EquivalentNot ProvidedHollow2 ~ 12
1 Piece(s)

10 Days or more

-0.63 inch (5/8")[Steel] 1045 Carbon Steel EquivalentNot ProvidedHollow3 ~ 14
1 Piece(s)

10 Days or more

-0.75 inch (3/4")[Steel] 1045 Carbon Steel EquivalentNot ProvidedHollow3 ~ 16
1 Piece(s)

10 Days or more

-1.00 inch (1")[Steel] 1045 Carbon Steel EquivalentNot ProvidedHollow3 ~ 18
1 Piece(s)

10 Days or more

-0.38 inch (3/8")[Steel] 1045 Carbon Steel EquivalentNot ProvidedSolid2 ~ 10
1 Piece(s)

10 Days or more

-0.50 inch (1/2")[Steel] 1045 Carbon Steel EquivalentNot ProvidedSolid2 ~ 12
1 Piece(s)

10 Days or more

-0.63 inch (5/8")[Steel] 1045 Carbon Steel EquivalentNot ProvidedSolid3 ~ 14
1 Piece(s)

10 Days or more

-0.75 inch (3/4")[Steel] 1045 Carbon Steel EquivalentNot ProvidedSolid3 ~ 16
1 Piece(s)

10 Days or more

101.00 inch (1")[Steel] 1045 Carbon Steel EquivalentNot ProvidedSolid3 ~ 18
1 Piece(s)

10 Days or more

-0.38 inch (3/8")[Stainless Steel] 304 Stainless SteelNot ProvidedSolid2 ~ 10
1 Piece(s)

10 Days or more

-0.50 inch (1/2")[Stainless Steel] 304 Stainless SteelNot ProvidedSolid2 ~ 12
1 Piece(s)

10 Days or more

-0.63 inch (5/8")[Stainless Steel] 304 Stainless SteelNot ProvidedSolid3 ~ 14
1 Piece(s)

10 Days or more

-0.75 inch (3/4")[Stainless Steel] 304 Stainless SteelNot ProvidedSolid3 ~ 16
1 Piece(s)

10 Days or more

-1.00 inch (1")[Stainless Steel] 304 Stainless SteelNot ProvidedSolid3 ~ 18

Loading...

  1. 1

Basic Information

Type Circular Shape
  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs .

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.