(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts - Both ends threaded, (Inches).

Circular Posts - Both ends threaded, (Inches).
  • Volume Discount

Inch Female-Female Circular Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, 2011 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/Trivalent Chromate (Black) / Clear Anodize or No Surface Treatment.
[Diameter range] 0.38, 0.50, 0.63, 0.75
[Length range] 1.00, 1.50, 2.00, 2.50, 3.00, 3.50, 4.00, 5.00, 6.00. Use the alteration LKC to change the tolerance.
Metric option available, please click Here.

  • INCH


Circular Posts - Both Ends Tapped, Standard (INCH):Related Image

Circular Posts - Both Ends Tapped, Standard (INCH):Related Image

Specifications

Circular Posts - Both Ends Tapped, Standard (INCH):Related Image

Circular Posts - Both Ends Tapped, Standard (INCH):Related Image

Alterations

Circular Posts - Both Ends Tapped, Standard (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-ETKR0.38-L1.00
U-ETKR0.38-L1.50
U-ETKR0.38-L2.00
U-ETKR0.38-L2.50
U-ETKR0.38-L3.00
U-ETKR0.38-L4.00
U-ETKR0.50-L1.50
U-ETKR0.50-L2.00
U-ETKR0.50-L2.50
U-ETKR0.50-L3.00
U-ETKR0.50-L3.50
U-ETKR0.50-L4.00
U-ETKR0.63-L2.00
U-ETKR0.63-L2.50
U-ETKR0.63-L3.00
U-ETKR0.63-L3.50
U-ETKR0.63-L4.00
U-ETKR0.63-L5.00
U-ETKR0.75-L2.50
U-ETKR0.75-L3.00
U-ETKR0.75-L3.50
U-ETKR0.75-L4.00
U-ETKR0.75-L5.00
U-ETKR0.75-L6.00
U-PETR0.38-L1.00
U-PETR0.38-L1.50
U-PETR0.38-L2.00
U-PETR0.38-L2.50
U-PETR0.38-L3.00
U-PETR0.38-L4.00
U-PETR0.50-L1.50
U-PETR0.50-L2.00
U-PETR0.50-L2.50
U-PETR0.50-L3.00
U-PETR0.50-L3.50
U-PETR0.50-L4.00
U-PETR0.63-L2.00
U-PETR0.63-L2.50
U-PETR0.63-L3.00
U-PETR0.63-L3.50
U-PETR0.63-L4.00
U-PETR0.63-L5.00
U-PETR0.75-L2.50
U-PETR0.75-L3.00
U-PETR0.75-L3.50
U-PETR0.75-L4.00
U-PETR0.75-L5.00
U-PETR0.75-L6.00
U-SETR0.38-L1.00
U-SETR0.38-L1.50
U-SETR0.38-L2.00
U-SETR0.38-L2.50
U-SETR0.38-L3.00
U-SETR0.38-L4.00
U-SETR0.50-L1.50
U-SETR0.50-L2.00
U-SETR0.50-L2.50
U-SETR0.50-L3.00
U-SETR0.50-L3.50
U-SETR0.50-L4.00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(inch)
Length L
(inch)
Material Surface Treatment
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")3[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

17 Days or more

100.38 inch (3/8")4[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")1-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

17 Days or more

100.50 inch (1/2")4[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")2-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")3[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")3-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")4[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")5[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")2-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")3[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")3-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")4[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")5[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")6[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")3[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

17 Days or more

100.38 inch (3/8")4[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")1-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

17 Days or more

100.50 inch (1/2")4[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")2-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")3[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")3-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")4[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")5[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")2-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")3[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")3-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")4[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")5[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")6[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1-1/2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2-1/2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")3[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

17 Days or more

100.38 inch (3/8")4[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")1-1/2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2-1/2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3-1/2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

17 Days or more

100.50 inch (1/2")4[Stainless Steel] 304 Stainless SteelNot Provided

Loading...

Example

Circular Posts - Both Ends Tapped, Standard (INCH):Related Image
 

Basic Information

Type Circular Shape End Shape (Left) Taps End Shape (Right) Taps
Shape Solid

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.