(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Posts - One end with external threading, one end with internal threading, selectable length (inches).

Hexagonal Posts - One end with external threading, one end with internal threading, selectable length (inches).
  • Volume Discount

Inch Male-Female Hex Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, 2011 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/Trivalent Chromate (Black) / Clear Anodize or No Surface Treatment.
[Diameter range] 0.38, 0.50, 0.63, 0.75
[Length range] 1.00, 1.50, 2.00, 2.50, 3.00, 3.50, 4.00, 5.00, 6.00. Use the alteration LKC to change the tolerance.>
Metric option available, please click Here.

  • INCH

·Materials

Type Material Surface Treatment  Hardness
U-LSBWRK1018 SteelBlack Oxide     -
U-PLSBWRK1018 SteelElectroless Nickel Plating     -
U-SLSBWRK304 Stainless Steel               -     -

Hexagonal Posts - Tapped End/Threaded End, Standard (INCH):Related Image

Hexagonal Posts - Tapped End/Threaded End, Standard (INCH):Related Image

Specifications

Hexagonal Posts - Tapped End/Threaded End, Standard (INCH):Related Image

Hexagonal Posts - Tapped End/Threaded End, Standard (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-LSBWRK0.38-L1.00
U-LSBWRK0.38-L1.50
U-LSBWRK0.38-L2.00
U-LSBWRK0.38-L2.50
U-LSBWRK0.38-L3.00
U-LSBWRK0.38-L4.00
U-LSBWRK0.50-L1.50
U-LSBWRK0.50-L2.00
U-LSBWRK0.50-L2.50
U-LSBWRK0.50-L3.00
U-LSBWRK0.50-L3.50
U-LSBWRK0.50-L4.00
U-LSBWRK0.63-L2.00
U-LSBWRK0.63-L2.50
U-LSBWRK0.63-L3.00
U-LSBWRK0.63-L3.50
U-LSBWRK0.63-L4.00
U-LSBWRK0.63-L5.00
U-LSBWRK0.75-L2.50
U-LSBWRK0.75-L3.00
U-LSBWRK0.75-L3.50
U-LSBWRK0.75-L4.00
U-LSBWRK0.75-L5.00
U-LSBWRK0.75-L6.00
U-PLSBWRK0.38-L1.00
U-PLSBWRK0.38-L1.50
U-PLSBWRK0.38-L2.00
U-PLSBWRK0.38-L2.50
U-PLSBWRK0.38-L3.00
U-PLSBWRK0.38-L4.00
U-PLSBWRK0.50-L1.50
U-PLSBWRK0.50-L2.00
U-PLSBWRK0.50-L2.50
U-PLSBWRK0.50-L3.00
U-PLSBWRK0.50-L3.50
U-PLSBWRK0.50-L4.00
U-PLSBWRK0.63-L2.00
U-PLSBWRK0.63-L2.50
U-PLSBWRK0.63-L3.00
U-PLSBWRK0.63-L3.50
U-PLSBWRK0.63-L4.00
U-PLSBWRK0.63-L5.00
U-PLSBWRK0.75-L2.50
U-PLSBWRK0.75-L3.00
U-PLSBWRK0.75-L3.50
U-PLSBWRK0.75-L4.00
U-PLSBWRK0.75-L5.00
U-PLSBWRK0.75-L6.00
U-SLSBWRK0.38-L1.00
U-SLSBWRK0.38-L1.50
U-SLSBWRK0.38-L2.00
U-SLSBWRK0.38-L2.50
U-SLSBWRK0.38-L3.00
U-SLSBWRK0.38-L4.00
U-SLSBWRK0.50-L1.50
U-SLSBWRK0.50-L2.00
U-SLSBWRK0.50-L2.50
U-SLSBWRK0.50-L3.00
U-SLSBWRK0.50-L3.50
U-SLSBWRK0.50-L4.00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(inch)
Length L
(inch)
Material Surface Treatment
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")3[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")4[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")1-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")4[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

19 Days or more

100.63 inch (5/8")2-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")3[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")3-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")4[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")5[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")2-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")3[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

19 Days or more

100.75 inch (3/4")3-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

19 Days or more

100.75 inch (3/4")4[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

19 Days or more

100.75 inch (3/4")5[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")6[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

19 Days or more

100.38 inch (3/8")1-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")3[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

19 Days or more

100.38 inch (3/8")4[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

19 Days or more

100.50 inch (1/2")1-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

19 Days or more

100.50 inch (1/2")2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

19 Days or more

100.50 inch (1/2")3[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

19 Days or more

100.50 inch (1/2")4[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

19 Days or more

100.63 inch (5/8")2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

19 Days or more

100.63 inch (5/8")2-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")3[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")3-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")4[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")5[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

19 Days or more

100.75 inch (3/4")2-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

19 Days or more

100.75 inch (3/4")3[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

19 Days or more

100.75 inch (3/4")3-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

19 Days or more

100.75 inch (3/4")4[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")5[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

19 Days or more

100.75 inch (3/4")6[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1-1/2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

19 Days or more

100.38 inch (3/8")2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2-1/2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")3[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

19 Days or more

100.38 inch (3/8")4[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")1-1/2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

19 Days or more

100.50 inch (1/2")2-1/2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

19 Days or more

100.50 inch (1/2")3-1/2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")4[Stainless Steel] 304 Stainless SteelNot Provided

Loading...

 

Basic Information

Type Hex End Shape (Left) Threads End Shape (Right) Taps
Shape Solid

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.