(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Links - One End Clamped, Inch

Links - One End Clamped, Inch

For complete product overview and details on Links - One End Clamped, Inch see the sections below:

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-CLKBMain Body: 1045 Steel, Hardware: Steel S.H.C.S (1 piece)Black Oxide-
U-CLKMMain Body: 1045 Steel, Hardware: Steel S.H.C.S (1 piece)Electroless Nickel Plating-
U-CLKSMain Body: 304 Stainless Steel, Hardware: 304 Stainless Stell S.H.C.S. (1 piece)--

Clamp Links - Inch, For Rod End Bearing:Related Image

 

Specifications

Clamp Links - Inch, For Rod End Bearing:Related Image

Clamp Links - Inch, For Rod End Bearing:Related Image

Alterations

Clamp Links - Inch, For Rod End Bearing:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-CLKB0.38-D[0.25,​0.38]-L[1.25-6/0.001]
U-CLKB0.50-D[0.25,​0.38,​0.5]-L[1.25-6/0.001]
U-CLKB0.63-D[0.25,​0.38,​0.5]-L[1.25-6/0.001]
U-CLKB0.75-D[0.38,​0.5,​0.63]-L[2-6/0.001]
U-CLKB1.00-D[0.38,​0.5,​0.63]-L[2-6/0.001]
U-CLKM0.38-D[0.25,​0.38]-L[1.25-6/0.001]
U-CLKM0.50-D[0.25,​0.38,​0.5]-L[1.25-6/0.001]
U-CLKM0.63-D[0.25,​0.38,​0.5]-L[1.25-6/0.001]
U-CLKM0.75-D[0.38,​0.5,​0.63]-L[2-6/0.001]
U-CLKM1.00-D[0.38,​0.5,​0.63]-L[2-6/0.001]
U-CLKS0.38-D[0.25,​0.38]-L[1.25-6/0.001]
U-CLKS0.50-D[0.25,​0.38,​0.5]-L[1.25-6/0.001]
U-CLKS0.63-D[0.25,​0.38,​0.5]-L[1.25-6/0.001]
U-CLKS0.75-D[0.38,​0.5,​0.63]-L[2-6/0.001]
U-CLKS1.00-D[0.38,​0.5,​0.63]-L[2-6/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish Link Hole Dia. D
(inch)
L Dimension
(inch)
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide0.25 / 0.38 / 3/81.25 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide0.25 / 0.38 / 0.5 / 1/21.25 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide0.25 / 0.38 / 0.5 / 5/81.25 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide0.38 / 0.5 / 0.63 / 3/42 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide0.38 ~ 12 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel0.25 / 0.38 / 3/81.25 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel0.25 / 0.38 / 0.5 / 1/21.25 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel0.25 / 0.38 / 0.5 / 5/81.25 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel0.38 / 0.5 / 0.63 / 3/42 ~ 6
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel0.38 ~ 12 ~ 6
1 Piece(s)

10 Days or more

10304 Stainless SteelNone0.25 / 0.38 / 3/81.25 ~ 6
1 Piece(s)

10 Days or more

10304 Stainless SteelNone0.25 / 0.38 / 0.5 / 1/21.25 ~ 6
1 Piece(s)

10 Days or more

10304 Stainless SteelNone0.25 / 0.38 / 0.5 / 5/81.25 ~ 6
1 Piece(s)

10 Days or more

10304 Stainless SteelNone0.38 / 0.5 / 0.63 / 3/42 ~ 6
1 Piece(s)

10 Days or more

10304 Stainless SteelNone0.38 ~ 12 ~ 6

Loading...

  1. 1

Example

Clamp Links - Inch, For Rod End Bearing:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.