(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjusting Bolts - Knurled Head (Inch).

Adjusting Bolts - Knurled Head (Inch).
  • Lead Time Reduction

•Type: Adjusting Bolts
For complete product overview and details on Adjusting Bolts - Knurled Head, Inch see the sections below:

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-AJKFN1045 SteelBlack Oxide-
U-AJKTN1045 SteelBlack Oxide-
U-AJKFNM1045 SteelElectroless Nickel Plating-
U-AJKTNM1045 SteelElectroless Nickel Plating-
Adjusting Bolts - Knurled Head:Related Image

Specifications

Adjusting Bolts - Knurled Head:Related Image
Adjusting Bolts - Knurled Head:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AJKFN0.25-L[0.75-3/0.25]
U-AJKFN0.31-L[1-3.75/0.25]
U-AJKFN0.38-L[1.25-3.75/0.25]
U-AJKFN0.50-L[1.5-5.75/0.25]
U-AJKFNM0.25-L[0.75-3/0.25]
U-AJKFNM0.31-L[1-3.75/0.25]
U-AJKFNM0.38-L[1.25-3.75/0.25]
U-AJKFNM0.50-L[1.5-5.75/0.25]
U-AJKTN0.25-H[0.63,​0.75,​1,​1.25]
U-AJKTN0.25-L[0.75-3/0.25]
U-AJKTN0.31-H[0.75,​1,​1.25,​1.5]
U-AJKTN0.31-L[1-3.75/0.25]
U-AJKTN0.38-H[1,​1.25,​1.5]
U-AJKTN0.38-L[1.25-3.75/0.25]
U-AJKTN0.50-H[1,​1.25,​1.5]
U-AJKTN0.50-L[1.5-5.75/0.25]
U-AJKTN8-H[0.63,​0.75]
U-AJKTN8-L[0.5-2/0.25]
U-AJKTN10-H[0.63,​0.75,​1]
U-AJKTN10-L[0.5-2.75/0.25]
U-AJKTNM0.25-H[0.63,​0.75,​1,​1.25]
U-AJKTNM0.25-L[0.75-3/0.25]
U-AJKTNM0.31-H[0.75,​1,​1.25,​1.5]
U-AJKTNM0.31-L[1-3.75/0.25]
U-AJKTNM0.38-H[1,​1.25,​1.5]
U-AJKTNM0.38-L[1.25-3.75/0.25]
U-AJKTNM0.50-H[1,​1.25,​1.5]
U-AJKTNM0.50-L[1.5-5.75/0.25]
U-AJKTNM8-H[0.63,​0.75]
U-AJKTNM8-L[0.5-2/0.25]
U-AJKTNM10-H[0.63,​0.75,​1]
U-AJKTNM10-L[0.5-2.75/0.25]
Part NumberMinimum order quantityVolume DiscountDays to Ship T x Pitch (inch) Surface Treatment Thread Length L
(mm)
H
(inch)
L
(inch)
1 Piece(s)

9 Days or more

1/4-28Black Oxide Coating0.75-3.00-0.75 ~ 3
1 Piece(s)

9 Days or more

5/16-24Black Oxide Coating1.00-3.75-1 ~ 3.75
1 Piece(s)

9 Days or more

3/8-24Black Oxide Coating1.25-3.75-1.25 ~ 3.75
1 Piece(s)

9 Days or more

1/2-20Black Oxide Coating1.50-5.75-1.5 ~ 5.75
1 Piece(s)

10 Days or more

1/4-28Electroless Nickel Plating0.75-3.00-0.75 ~ 3
1 Piece(s)

10 Days or more

5/16-24Electroless Nickel Plating1.00-3.75-1 ~ 3.75
1 Piece(s)

10 Days or more

3/8-24Electroless Nickel Plating1.25-3.75-1.25 ~ 3.75
1 Piece(s)

10 Days or more

1/2-20Electroless Nickel Plating1.50-5.75-1.5 ~ 5.75
1 Piece(s)

9 Days or more

1/4-20Black Oxide Coating0.75-3.000.63 ~ 1.25-
1 Piece(s)

9 Days or more

1/4-20Black Oxide Coating0.75-3.00-0.75 ~ 3
1 Piece(s)

9 Days or more

5/16-18Black Oxide Coating1.00-3.750.75 ~ 1.5-
1 Piece(s)

9 Days or more

5/16-18Black Oxide Coating1.00-3.75-1 ~ 3.75
1 Piece(s)

9 Days or more

3/8-16Black Oxide Coating1.25-3.751 ~ 1.5-
1 Piece(s)

9 Days or more

3/8-16Black Oxide Coating1.25-3.75-1.25 ~ 3.75
1 Piece(s)

9 Days or more

1/2-13Black Oxide Coating1.50-5.751 ~ 1.5-
1 Piece(s)

9 Days or more

1/2-13Black Oxide Coating1.50-5.75-1.5 ~ 5.75
1 Piece(s)

9 Days or more

#8-32Black Oxide Coating0.50-2.000.63 ~ 0.75-
1 Piece(s)

9 Days or more

#8-32Black Oxide Coating0.50-2.00-0.5 ~ 2
1 Piece(s)

9 Days or more

#10-32Black Oxide Coating0.50-2.750.63 ~ 1-
1 Piece(s)

9 Days or more

#10-32Black Oxide Coating0.50-2.75-0.5 ~ 2.75
1 Piece(s)

10 Days or more

1/4-20Electroless Nickel Plating0.75-3.000.63 ~ 1.25-
1 Piece(s)

10 Days or more

1/4-20Electroless Nickel Plating0.75-3.00-0.75 ~ 3
1 Piece(s)

10 Days or more

5/16-18Electroless Nickel Plating1.00-3.750.75 ~ 1.5-
1 Piece(s)

10 Days or more

5/16-18Electroless Nickel Plating1.00-3.75-1 ~ 3.75
1 Piece(s)

10 Days or more

3/8-16Electroless Nickel Plating1.25-3.751 ~ 1.5-
1 Piece(s)

10 Days or more

3/8-16Electroless Nickel Plating1.25-3.75-1.25 ~ 3.75
1 Piece(s)

10 Days or more

1/2-13Electroless Nickel Plating1.50-5.751 ~ 1.5-
1 Piece(s)

10 Days or more

1/2-13Electroless Nickel Plating1.50-5.75-1.5 ~ 5.75
1 Piece(s)

10 Days or more

#8-32Electroless Nickel Plating0.50-2.000.63 ~ 0.75-
1 Piece(s)

10 Days or more

#8-32Electroless Nickel Plating0.50-2.00-0.5 ~ 2
1 Piece(s)

10 Days or more

#10-32Electroless Nickel Plating0.50-2.750.63 ~ 1-
1 Piece(s)

10 Days or more

#10-32Electroless Nickel Plating0.50-2.75-0.5 ~ 2.75

Loading...

  1. 1

Example

Adjusting Bolts - Knurled Head:Related Image
 

Basic Information

Type Adjusting Bolt

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.