(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stop Pins - Press-Fit Type, Inch Measurements

Stop Pins - Press-Fit Type, Inch Measurements
  • Volume Discount

•Material: 1045 Carbon Steel
For complete product overview and details on Stop Pins - Press-Fit Type, Inch Measurements see the sections below:

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-STMH1045 SteelElectroless Nickel Plating46~50HRC
U-SSTMH420 Stainless Steel-50~55HRC
Stop Pins - Press Fit:Related Image

Specifications

Stop Pins - Press Fit:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-SSTMH0.25
U-SSTMH0.31
U-SSTMH0.38
U-SSTMH0.50
U-SSTMH0.63
U-SSTMH0.75
U-STMH0.25
U-STMH0.31
U-STMH0.38
U-STMH0.50
U-STMH0.63
U-STMH0.75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Dia. (inch) Material Hardness (metal part) Surface Treatment (Metal Part) Head Dia. D
(inch)
1 Piece(s)Available

16 Days or more

101/4-50-55 HRCNot Provided1/4
1 Piece(s)Available

16 Days or more

105/16-50-55 HRCNot Provided5/16
1 Piece(s)Available

16 Days or more

103/5-50-55 HRCNot Provided3/8
1 Piece(s)Available

16 Days or more

101/2-50-55 HRCNot Provided1/2
1 Piece(s)Available

16 Days or more

105/8-50-55 HRCNot Provided5/8
1 Piece(s)Available

16 Days or more

103/4-50-55 HRCNot Provided3/4
1 Piece(s)Available

16 Days or more

101/4[Steel] 1045 Carbon Steel46-50 HRCElectroless Nickel Plating1/4
1 Piece(s)Available

16 Days or more

105/16[Steel] 1045 Carbon Steel46-50 HRCElectroless Nickel Plating5/16
1 Piece(s)Available

16 Days or more

103/5[Steel] 1045 Carbon Steel46-50 HRCElectroless Nickel Plating3/8
1 Piece(s)Available

16 Days or more

101/2[Steel] 1045 Carbon Steel46-50 HRCElectroless Nickel Plating1/2
1 Piece(s)Available

16 Days or more

105/8[Steel] 1045 Carbon Steel46-50 HRCElectroless Nickel Plating5/8
1 Piece(s)Available

16 Days or more

103/4[Steel] 1045 Carbon Steel46-50 HRCElectroless Nickel Plating3/4

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.