(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Small Diameter, Small Head Locating Pins - Spherical tip and straight shank. (Part Numbers)

Small Diameter, Small Head Locating Pins - Spherical tip and straight shank.

Designed primarily to work with miniature components. Available with spherical head, configurable diameters and lengths. Options available in spring steel or stainless steel, additionally a hardened heat treatment can be configured. Configurable D/L/P/P/B sizes.

  • INCH

Locating Pins - Small Diameter Type, Small Head (INCH):Related Image

Specifications

Locating Pins - Small Diameter Type, Small Head (INCH):Related Image
Locating Pins - Small Diameter Type, Small Head (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-SPSHS-D[0.063-0.117/0.001]-L[0.19-0.75/0.01]-P[0.036-0.109/0.001]-B[0.04-0.38/0.01]
U-SPSHT-D[0.063-0.117/0.001]-L[0.19-0.75/0.01]-P[0.036-0.109/0.001]-B[0.04-0.38/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Head Diameter
(Inch)
Holder Part O.D. D
(inch)
Mounting Section Length L
(inch)
Positioning Part Length B
(inch)
1 Piece(s)

12 Days or more

10[Stainless Steel] 304 Stainless SteelNo0.036 ~ 0.1090.063 ~ 0.1170.19 ~ 0.750.04 ~ 0.38
1 Piece(s)

12 Days or more

10[Steel] Spring Steel JIS SWRH42AHardened0.036 ~ 0.1090.063 ~ 0.1170.19 ~ 0.750.04 ~ 0.38

Loading...

  1. 1

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Way to Use

 

Basic Information

Basic Shape Small Head / Straight/With Air Vent Head Shape Round Head Tip Shape Spherical Surface
Drive No Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01
Shank Dia. Tolerance 0/-0.01 Dimension Configurable Type D Dimension, L Dimension Configurable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.