(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Inch Shoulder Locating Pins - Round or diamond head, straight shank, configurable P dimension. (Part Numbers)

Inch Shoulder Locating Pins - Round or diamond head, straight shank, configurable P dimension.

The dimensions of this model are in inches. The head can be selected from round or diamond. The P dimension is configurable with values from 0.0935 to 0.5155. Options available in A2 tool steel or stainless steel, can be selected with or without hardness.

  • INCH

Locating Pins - Shoulder, Configurable P (INCH):Related Image

Specifications

Locating Pins - Shoulder, Configurable P (INCH):Related Image
Locating Pins - Shoulder, Configurable P (INCH):Related Image

Alterations

Locating Pins - Shoulder, Configurable P (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-JPJA0.13-P[0.0935-0.156/0.0005]
U-JPJA0.19-P[0.125-0.25/0.0005]
U-JPJA0.25-P[0.125-0.281/0.0005]
U-JPJA0.31-P[0.1875-0.3435/0.0005]
U-JPJA0.38-P[0.25-0.4375/0.0005]
U-JPJA0.50-P[0.25-0.5155/0.0005]
U-JPJD0.19-P[0.125-0.25/0.0005]
U-JPJD0.25-P[0.125-0.281/0.0005]
U-JPJD0.31-P[0.1875-0.3435/0.0005]
U-JPJD0.38-P[0.25-0.4375/0.0005]
U-JPJD0.50-P[0.25-0.5155/0.0005]
U-SJPJA0.13-P[0.0935-0.156/0.0005]
U-SJPJA0.19-P[0.125-0.25/0.0005]
U-SJPJA0.25-P[0.125-0.281/0.0005]
U-SJPJA0.31-P[0.1875-0.3435/0.0005]
U-SJPJA0.38-P[0.25-0.4375/0.0005]
U-SJPJA0.50-P[0.25-0.5155/0.0005]
U-SJPJD0.19-P[0.125-0.25/0.0005]
U-SJPJD0.25-P[0.125-0.281/0.0005]
U-SJPJD0.31-P[0.1875-0.3435/0.0005]
U-SJPJD0.38-P[0.25-0.4375/0.0005]
U-SJPJD0.50-P[0.25-0.5155/0.0005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Head Diameter
(Inch)
Shank Diameter
(Inch)
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.0935 ~ 0.1561/8
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.125 ~ 0.253/16
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.125 ~ 0.2811/4
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.1875 ~ 0.34355/16
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.25 ~ 0.43753/8
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.25 ~ 0.51551/2
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.125 ~ 0.253/16
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.125 ~ 0.2811/4
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.1875 ~ 0.34355/16
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.25 ~ 0.43753/8
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.25 ~ 0.51551/2
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.0935 ~ 0.1561/8
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.125 ~ 0.253/16
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.125 ~ 0.2811/4
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.1875 ~ 0.34355/16
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.43753/8
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.51551/2
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.125 ~ 0.253/16
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.125 ~ 0.2811/4
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.1875 ~ 0.34355/16
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.43753/8
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.51551/2

Loading...

  1. 1
 

Basic Information

Basic Shape Large Head / Small Head / With Shoulder Head Tip Shape Round Tapered Drive No
Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance 0/-0.01
Dimension Configurable Type P Dimension Configurable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.