(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Disc, for servomotor (Inch and Metric).

Flexible Couplings - Disc, for servomotor (Inch and Metric).

Flexible disc couplings for servomotor with sizes for internal diameters in inches or metric. The U-CPDW and U-CPDT models have high torque with zero backlash and are optimal for servo motors.

  • METRIC
  • INCH
Couplings - Inch, Disc, for Servo Motors:Related Image

Specifications

Couplings - Inch, Disc, for Servo Motors:Related Image
Couplings - Inch, Disc, for Servo Motors:Related Image

Features

Disc Couplings

Zero backlash, and best suited for high torque servo motor applications. characteristics.

  • Designed to absorb misalignments by disc flexures.
  • Zero backlash nature provides high angular accuracy, suitable for applications requiring high positioning accuracies.
  • The High Rigidity Type couplings have largely improved torsional rigidity over the Standard Types due to screw-coupled discs instead of the swage-coupled discs of the Standard.

Cautions

Use Precautions

  • Make sure to keep misalignment within the allowed range and avoid excessive torque. Otherwise the coupling’s life will be shortened considerably due to plastic deformation.
  • For your safety, enclose the revolving parts of equipment with a protective cover.
  • If the coupling item generates abnormal metallic noises, immediately turn off the equipment and identify the cause. Such noises may be an indication of improper alignment, shaft interference or a loose screw.
  • For applications with a large load fluctuation, apply an adhesive agent on the coupling’s screws to prevent them from loosening. Alternatively, select a coupling of a larger size/load capability.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-CPDT19-L[0.19,​0.25,​5,​6,​8]-R[0.19,​0.25,​5,​6,​8]
U-CPDT25-L[0.25,​0.38,​6,​8,​10,​12]-R[0.25,​0.38,​6,​8,​10,​12]
U-CPDT32-L[0.38,​0.5,​8,​10,​12,​14]-R[0.38,​0.5,​8,​10,​12,​14]
U-CPDT40-L[0.5,​0.63,​0.75,​10,​12,​14,​16,​18,​20]-R[0.5,​0.63,​0.75,​10,​12,​14,​16,​18,​20]
U-CPDT50-L[0.63,​0.75,​14,​16,​18,​20,​22,​25]-R[0.63,​0.75,​14,​16,​18,​20,​22,​25]
U-CPDW19-L[0.19,​0.25,​5,​6,​8]-R[0.19,​0.25,​5,​6,​8]
U-CPDW25-L[0.25,​0.38,​6,​8,​10,​12]-R[0.25,​0.38,​6,​8,​10,​12]
U-CPDW32-L[0.38,​0.5,​8,​10,​12,​14]-R[0.38,​0.5,​8,​10,​12,​14]
U-CPDW40-L[0.5,​0.63,​0.75,​10,​12,​14,​16,​18,​20]-R[0.5,​0.63,​0.75,​10,​12,​14,​16,​18,​20]
U-CPDW50-L[0.63,​0.75,​14,​16,​18,​20,​22,​25]-R[0.63,​0.75,​14,​16,​18,​20,​22,​25]
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Torque Range
(N•m)
O.D. D
(Ø)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Bore Size (Left) [L]
(Callout)
Bore Size (Right) [R]
(Callout)
1 Piece(s)

8 Days or more

1.01~3.001910001~780001.5100000.7-0.0080.03440.19 ~ 80.19 ~ 8
1 Piece(s)

8 Days or more

1.01~3.00254001~100001.9980000.7-0.0080.11480.25 ~ 120.25 ~ 12
1 Piece(s)

8 Days or more

3.01~5.00324001~10000560000.7-0.0080.39360.38 ~ 140.38 ~ 14
1 Piece(s)

10 Days or more

5.01~10.00404001~10000750000.7-0.0080.71070.5 ~ 200.5 ~ 20
1 Piece(s)

8 Days or more

10.01~20.00502001~400017.9940000.7-0.0083.33490.63 ~ 250.63 ~ 25
1 Piece(s)

8 Days or more

1.01~3.001910001~780001.5100001.50.005(inch)0.020.04760.19 ~ 80.19 ~ 8
1 Piece(s)

8 Days or more

1.01~3.00254001~100001.9980001.50.005(inch)0.020.14760.25 ~ 120.25 ~ 12
1 Piece(s)

8 Days or more

3.01~5.00324001~10000560001.50.006(inch)0.020.52480.38 ~ 140.38 ~ 14
1 Piece(s)

8 Days or more

5.01~10.00404001~10000750001.50.006(inch)0.021.03870.5 ~ 200.5 ~ 20
1 Piece(s)

8 Days or more

10.01~20.00502001~400017.9940001.50.006(inch)0.024.42830.63 ~ 250.63 ~ 25

Loading...

  1. 1
 

Basic Information

Series Name Disc Type Allowable Misalignment Angular / Eccentricity / Axial Application For Servo Motors
Body Material Aluminum Alloy Category Coupling Main Body Allowable Lateral Misalignment Range(mm) 0.02~0.2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.