(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulley - Bar and Flange, MXL Series.

Timing Pulley - Bar and Flange, MXL Series.
  • Volume Discount
  • Lead Time Reduction

•Belt Shape : MXL
•Material : Aluminum Alloy 2000 series, Aluminum Alloy 5000 series
•Type : Timing Pulleys
For complete product overview and details on MXL Timing Pulley Stock and Flange (MISUMI) see the sections below:

  • METRIC

Part Number

Configured Part Number is shown.

·Materials
Type Material Hardness Surface Treatment
U-BMXL2017 Aluminum--
U-FMXL5052 Aluminum--
Type Material Hardness Surface Treatment
U-BMXL2017 Aluminum--
U-FMXL5052 Aluminum--
Type Material Hardness Surface Treatment
U-BMXL2017 Aluminum--
U-FMXL5052 Aluminum--
Timing Pulley Stock/Flanges - MXL:Related Image

Specifications

Timing Pulley Stock/Flanges - MXL:Related Image
Timing Pulley Stock/Flanges - MXL:Related Image
Timing Pulley Stock/Flanges - MXL:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-BMXL10
U-BMXL11
U-BMXL12
U-BMXL13
U-BMXL14
U-BMXL15
U-BMXL16
U-BMXL17
U-BMXL18
U-BMXL19
U-BMXL20
U-BMXL21
U-BMXL22
U-BMXL23
U-BMXL24
U-BMXL25
U-BMXL26
U-BMXL27
U-BMXL28
U-BMXL30
U-BMXL32
U-BMXL34
U-BMXL36
U-BMXL38
U-BMXL40
U-BMXL42
U-BMXL44
U-BMXL46
U-BMXL48
U-BMXL50
U-BMXL60
U-BMXL72
U-FMXL14
U-FMXL15
U-FMXL16
U-FMXL17
U-FMXL18
U-FMXL19
U-FMXL20
U-FMXL21
U-FMXL22
U-FMXL23
U-FMXL24
U-FMXL25
U-FMXL26
U-FMXL27
U-FMXL28
U-FMXL30
U-FMXL32
U-FMXL34
U-FMXL36
U-FMXL38
U-FMXL40
U-FMXL42
U-FMXL44
U-FMXL46
U-FMXL48
U-FMXL50
U-FMXL60
U-FMXL72
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth
(T)
Material Timing Pulleys/Idlers
1 Piece(s)Available

10 Days or more

1010[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1011[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1012[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1013[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1014[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1015[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1016[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1017[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1018[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1019[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1020[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1021[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1022[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1023[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1024[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1025[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1026[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1027[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1028[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1030[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1032[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1034[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1036[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1038[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1040[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1042[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1044[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1046[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1048[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1050[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1060[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1072[Aluminum] Aluminum Alloy 2000 seriesPulleys
1 Piece(s)Available

10 Days or more

1014[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1015[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1016[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1017[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1018[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1019[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1020[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1021[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1022[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1023[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1024[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1025[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1026[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1027[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1028[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1030[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1032[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1034[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1036[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1038[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1040[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1042[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1044[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1046[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1048[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1050[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1060[Aluminum] Aluminum Alloy 5000 series-
1 Piece(s)Available

10 Days or more

1072[Aluminum] Aluminum Alloy 5000 series-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth
(T)
Material Timing Pulleys/Idlers

Loading...

  1. 1

Example

Timing Pulley Stock/Flanges - MXL:Related Image

Basic Information

Type Timing Pulleys Belt Type MXL

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.