(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - Regular Torque, L Series, (Inches).

Timing Pulleys - Regular Torque, L Series, (Inches).
  • Lead Time Reduction

•Belt Shape : L
•Pulley Shape : Shape A, Shape B
•Material : Aluminum Alloy 7000 series(Duralumin), Steel
•Type : Timing Pulleys
For complete product overview and details on L Timing Pulley - Inch Bore (MISUMI) see the sections below:

  • INCH

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
·Materials
Type Material Hardness Surface Treatment
U-ATPAL050Pulley: 1045 Steel, Flange: Cold Rolled SteelBlack Oxide-
U-ATPL050Pulley: 7075 Aluminum, Flange: 5052 AluminumClear Anodizing-
U-ATPL075Pulley: 7075 Aluminum, Flange: 5052 AluminumClear Anodizing-
U-ATPL100Pulley: 7075 Aluminum, Flange: 5052 AluminumClear Anodizing-
U-ATPAL075Pulley: 1045 Steel, Flange: Cold Rolled SteelBlack Oxide-
U-ATPAL100Pulley: 1045 Steel, Flange: Cold Rolled SteelBlack Oxide-
Timing Pulleys - L:Related Image

Specifications

Timing Pulleys - L:Related Image
Timing Pulleys - L:Related Image

Alterations

Timing Pulleys - L:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-ATP10L050-A-P[0.25,​0.31,​0.38,​0.5]
U-ATP10L050-A-S[0.31,​0.38,​0.5]
U-ATP10L050-B-P[0.25,​0.31,​0.38,​0.5]
U-ATP10L050-B-S[0.31,​0.38,​0.5]
U-ATP12L050-A-P[0.31,​0.38,​0.5,​0.63]
U-ATP12L050-A-S[0.31,​0.38,​0.5,​0.63]
U-ATP12L050-B-P[0.31,​0.38,​0.5,​0.63]
U-ATP12L050-B-S[0.31,​0.38,​0.5,​0.63]
U-ATP12L075-A-P[0.31,​0.38,​0.5,​0.63]
U-ATP12L075-A-S[0.31,​0.38,​0.5,​0.63]
U-ATP12L075-B-P[0.31,​0.38,​0.5,​0.63]
U-ATP12L075-B-S[0.31,​0.38,​0.5,​0.63]
U-ATP14L050-A-P[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP14L050-A-S[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP14L050-B-P[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP14L050-B-S[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP14L075-A-P[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP14L075-A-S[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP14L075-B-P[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP14L075-B-S[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP14L100-A-P[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP14L100-A-S[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP14L100-B-P[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP14L100-B-S[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP15L050-A-P[0.31,​0.38,​0.5,​0.63,​0.75,​0.88]
U-ATP15L050-A-S[0.31,​0.38,​0.5,​0.63,​0.75,​0.88]
U-ATP15L050-B-P[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP15L050-B-S[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP15L075-A-P[0.31,​0.38,​0.5,​0.63,​0.75,​0.88]
U-ATP15L075-A-S[0.31,​0.38,​0.5,​0.63,​0.75,​0.88]
U-ATP15L075-B-P[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP15L075-B-S[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP15L100-A-P[0.31,​0.38,​0.5,​0.63,​0.75,​0.88]
U-ATP15L100-A-S[0.31,​0.38,​0.5,​0.63,​0.75,​0.88]
U-ATP15L100-B-P[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP15L100-B-S[0.31,​0.38,​0.5,​0.63,​0.75]
U-ATP16L050-A-P[0.5,​0.63,​0.75,​0.88]
U-ATP16L050-A-S[0.5,​0.63,​0.75,​0.88]
U-ATP16L050-B-P[0.5,​0.63,​0.75,​0.88]
U-ATP16L050-B-S[0.5,​0.63,​0.75,​0.88]
U-ATP16L075-A-P[0.5,​0.63,​0.75,​0.88]
U-ATP16L075-A-S[0.5,​0.63,​0.75,​0.88]
U-ATP16L075-B-P[0.5,​0.63,​0.75,​0.88]
U-ATP16L075-B-S[0.5,​0.63,​0.75,​0.88]
U-ATP16L100-A-P[0.5,​0.63,​0.75,​0.88]
U-ATP16L100-A-S[0.5,​0.63,​0.75,​0.88]
U-ATP16L100-B-P[0.5,​0.63,​0.75,​0.88]
U-ATP16L100-B-S[0.5,​0.63,​0.75,​0.88]
U-ATP17L050-A-P[0.5,​0.63,​0.75,​0.88,​1]
U-ATP17L050-A-S[0.5,​0.63,​0.75,​0.88,​1]
U-ATP17L050-B-P[0.5,​0.63,​0.75,​0.88]
U-ATP17L050-B-S[0.5,​0.63,​0.75,​0.88]
U-ATP17L075-A-P[0.5,​0.63,​0.75,​0.88,​1]
U-ATP17L075-A-S[0.5,​0.63,​0.75,​0.88,​1]
U-ATP17L075-B-P[0.5,​0.63,​0.75,​0.88]
U-ATP17L075-B-S[0.5,​0.63,​0.75,​0.88]
U-ATP17L100-A-P[0.5,​0.63,​0.75,​0.88,​1]
U-ATP17L100-A-S[0.5,​0.63,​0.75,​0.88,​1]
U-ATP17L100-B-P[0.5,​0.63,​0.75,​0.88]
U-ATP17L100-B-S[0.5,​0.63,​0.75,​0.88]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(Inch)
(Inch)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment 02.[P] Shaft Bore Spec. (Round Hole + Tap)
(inch)
Shaft Bore Configuration (Keyway Hole+Set Screw) [S]
(inch)
1 Piece(s)

10 Days or more

100.5 in (1/2")10Shape ASteelBlack Oxide Coating0.25 ~ 0.5-
1 Piece(s)

10 Days or more

100.5 in (1/2")10Shape ASteelBlack Oxide Coating-0.31 ~ 0.5
1 Piece(s)

10 Days or more

100.5 in (1/2")10Shape BSteelBlack Oxide Coating0.25 ~ 0.5-
1 Piece(s)

10 Days or more

100.5 in (1/2")10Shape BSteelBlack Oxide Coating-0.31 ~ 0.5
1 Piece(s)

10 Days or more

100.5 in (1/2")12Shape ASteelBlack Oxide Coating0.31 ~ 0.63-
1 Piece(s)

10 Days or more

100.5 in (1/2")12Shape ASteelBlack Oxide Coating-0.31 ~ 0.63
1 Piece(s)

10 Days or more

100.5 in (1/2")12Shape BSteelBlack Oxide Coating0.31 ~ 0.63-
1 Piece(s)

10 Days or more

100.5 in (1/2")12Shape BSteelBlack Oxide Coating-0.31 ~ 0.63
1 Piece(s)

10 Days or more

100.75 in (3/4")12Shape ASteelBlack Oxide Coating0.31 ~ 0.63-
1 Piece(s)

10 Days or more

100.75 in (3/4")12Shape ASteelBlack Oxide Coating-0.31 ~ 0.63
1 Piece(s)

10 Days or more

100.75 in (3/4")12Shape BSteelBlack Oxide Coating0.31 ~ 0.63-
1 Piece(s)

10 Days or more

100.75 in (3/4")12Shape BSteelBlack Oxide Coating-0.31 ~ 0.63
1 Piece(s)

10 Days or more

100.5 in (1/2")14Shape ASteelBlack Oxide Coating0.31 ~ 0.75-
1 Piece(s)

10 Days or more

100.5 in (1/2")14Shape ASteelBlack Oxide Coating-0.31 ~ 0.75
1 Piece(s)

10 Days or more

100.5 in (1/2")14Shape BSteelBlack Oxide Coating0.31 ~ 0.75-
1 Piece(s)

10 Days or more

100.5 in (1/2")14Shape BSteelBlack Oxide Coating-0.31 ~ 0.75
1 Piece(s)

10 Days or more

100.75 in (3/4")14Shape ASteelBlack Oxide Coating0.31 ~ 0.75-
1 Piece(s)

10 Days or more

100.75 in (3/4")14Shape ASteelBlack Oxide Coating-0.31 ~ 0.75
1 Piece(s)

10 Days or more

100.75 in (3/4")14Shape BSteelBlack Oxide Coating0.31 ~ 0.75-
1 Piece(s)

10 Days or more

100.75 in (3/4")14Shape BSteelBlack Oxide Coating-0.31 ~ 0.75
1 Piece(s)

10 Days or more

101.00 in (1")14Shape ASteelBlack Oxide Coating0.31 ~ 0.75-
1 Piece(s)

10 Days or more

101.00 in (1")14Shape ASteelBlack Oxide Coating-0.31 ~ 0.75
1 Piece(s)

10 Days or more

101.00 in (1")14Shape BSteelBlack Oxide Coating0.31 ~ 0.75-
1 Piece(s)

10 Days or more

101.00 in (1")14Shape BSteelBlack Oxide Coating-0.31 ~ 0.75
1 Piece(s)

10 Days or more

100.5 in (1/2")15Shape ASteelBlack Oxide Coating0.31 ~ 0.88-
1 Piece(s)

10 Days or more

100.5 in (1/2")15Shape ASteelBlack Oxide Coating-0.31 ~ 0.88
1 Piece(s)

10 Days or more

100.5 in (1/2")15Shape BSteelBlack Oxide Coating0.31 ~ 0.75-
1 Piece(s)

10 Days or more

100.5 in (1/2")15Shape BSteelBlack Oxide Coating-0.31 ~ 0.75
1 Piece(s)

10 Days or more

100.75 in (3/4")15Shape ASteelBlack Oxide Coating0.31 ~ 0.88-
1 Piece(s)

10 Days or more

100.75 in (3/4")15Shape ASteelBlack Oxide Coating-0.31 ~ 0.88
1 Piece(s)

10 Days or more

100.75 in (3/4")15Shape BSteelBlack Oxide Coating0.31 ~ 0.75-
1 Piece(s)

10 Days or more

100.75 in (3/4")15Shape BSteelBlack Oxide Coating-0.31 ~ 0.75
1 Piece(s)

10 Days or more

101.00 in (1")15Shape ASteelBlack Oxide Coating0.31 ~ 0.88-
1 Piece(s)

10 Days or more

101.00 in (1")15Shape ASteelBlack Oxide Coating-0.31 ~ 0.88
1 Piece(s)

10 Days or more

101.00 in (1")15Shape BSteelBlack Oxide Coating0.31 ~ 0.75-
1 Piece(s)

10 Days or more

101.00 in (1")15Shape BSteelBlack Oxide Coating-0.31 ~ 0.75
1 Piece(s)

10 Days or more

100.5 in (1/2")16Shape ASteelBlack Oxide Coating0.5 ~ 0.88-
1 Piece(s)

10 Days or more

100.5 in (1/2")16Shape ASteelBlack Oxide Coating-0.5 ~ 0.88
1 Piece(s)

10 Days or more

100.5 in (1/2")16Shape BSteelBlack Oxide Coating0.5 ~ 0.88-
1 Piece(s)

10 Days or more

100.5 in (1/2")16Shape BSteelBlack Oxide Coating-0.5 ~ 0.88
1 Piece(s)

10 Days or more

100.75 in (3/4")16Shape ASteelBlack Oxide Coating0.5 ~ 0.88-
1 Piece(s)

10 Days or more

100.75 in (3/4")16Shape ASteelBlack Oxide Coating-0.5 ~ 0.88
1 Piece(s)

10 Days or more

100.75 in (3/4")16Shape BSteelBlack Oxide Coating0.5 ~ 0.88-
1 Piece(s)

10 Days or more

100.75 in (3/4")16Shape BSteelBlack Oxide Coating-0.5 ~ 0.88
1 Piece(s)

10 Days or more

101.00 in (1")16Shape ASteelBlack Oxide Coating0.5 ~ 0.88-
1 Piece(s)

10 Days or more

101.00 in (1")16Shape ASteelBlack Oxide Coating-0.5 ~ 0.88
1 Piece(s)

10 Days or more

101.00 in (1")16Shape BSteelBlack Oxide Coating0.5 ~ 0.88-
1 Piece(s)

10 Days or more

101.00 in (1")16Shape BSteelBlack Oxide Coating-0.5 ~ 0.88
1 Piece(s)

10 Days or more

100.5 in (1/2")17Shape ASteelBlack Oxide Coating0.5 ~ 1-
1 Piece(s)

10 Days or more

100.5 in (1/2")17Shape ASteelBlack Oxide Coating-0.5 ~ 1
1 Piece(s)

10 Days or more

100.5 in (1/2")17Shape BSteelBlack Oxide Coating0.5 ~ 0.88-
1 Piece(s)

10 Days or more

100.5 in (1/2")17Shape BSteelBlack Oxide Coating-0.5 ~ 0.88
1 Piece(s)

10 Days or more

100.75 in (3/4")17Shape ASteelBlack Oxide Coating0.5 ~ 1-
1 Piece(s)

10 Days or more

100.75 in (3/4")17Shape ASteelBlack Oxide Coating-0.5 ~ 1
1 Piece(s)

10 Days or more

100.75 in (3/4")17Shape BSteelBlack Oxide Coating0.5 ~ 0.88-
1 Piece(s)

10 Days or more

100.75 in (3/4")17Shape BSteelBlack Oxide Coating-0.5 ~ 0.88
1 Piece(s)

10 Days or more

101.00 in (1")17Shape ASteelBlack Oxide Coating0.5 ~ 1-
1 Piece(s)

10 Days or more

101.00 in (1")17Shape ASteelBlack Oxide Coating-0.5 ~ 1
1 Piece(s)

10 Days or more

101.00 in (1")17Shape BSteelBlack Oxide Coating0.5 ~ 0.88-
1 Piece(s)

10 Days or more

101.00 in (1")17Shape BSteelBlack Oxide Coating-0.5 ~ 0.88

Loading...

 

Basic Information

Type Timing Pulleys Belt Type L Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.