(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - Regular Torque, XL Series, (Inches).

Timing Pulleys - Regular Torque, XL Series, (Inches).
  • Lead Time Reduction

•Belt Shape : XL
•Pulley Shape : Shape A, Shape B
•Material : Aluminum Alloy 2000 series, Steel
•Type : Timing Pulleys
For complete product overview and details on XL Timing Pulley - Inch Bore (MISUMI) see the sections below:

  • INCH

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
·Materials
Type Material Hardness Surface Treatment
U-ATPXL025Pulley: 2017 Aluminum, Flange: 5052 AluminumClear Anodizing-
U-ATPXL037Pulley: 2017 Aluminum, Flange: 5052 AluminumClear Anodizing-
U-ATPXL050Pulley: 2017 Aluminum, Flange: 5052 AluminumClear Anodizing-
U-MTPXL025Pulley: 1045 Steel, Flange: Cold Rolled Steel--
U-MTPXL037Pulley: 1045 Steel, Flange: Cold Rolled Steel--
U-MTPXL050Pulley: 1045 Steel, Flange: Cold Rolled Steel--
Timing Pulleys - XL:Related Image

Specifications

Timing Pulleys - XL:Related Image
Timing Pulleys - XL:Related Image

Alterations

Timing Pulleys - XL:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-ATP10XL025-B-P0.25
U-ATP10XL037-B-P0.25
U-ATP10XL050-B-P0.25
U-ATP11XL025-B-P0.25
U-ATP11XL037-B-P0.25
U-ATP11XL050-B-P0.25
U-ATP12XL025-B-P0.25
U-ATP12XL037-B-P0.25
U-ATP12XL050-B-P0.25
U-ATP14XL025-B-P0.25
U-ATP14XL037-B-P0.25
U-ATP14XL050-B-P0.25
U-ATP15XL025-B-P[0.25,​0.31,​0.38]
U-ATP15XL025-B-S[0.31,​0.38]
U-ATP15XL037-B-P[0.25,​0.31,​0.38]
U-ATP15XL037-B-S[0.31,​0.38]
U-ATP15XL050-B-P[0.25,​0.31,​0.38]
U-ATP15XL050-B-S[0.31,​0.38]
U-ATP16XL025-A-P[0.25,​0.31,​0.38,​0.5]
U-ATP16XL025-A-S[0.31,​0.38,​0.5]
U-ATP16XL025-B-P[0.25,​0.31,​0.38]
U-ATP16XL025-B-S[0.31,​0.38]
U-ATP16XL037-A-P[0.25,​0.31,​0.38,​0.5]
U-ATP16XL037-A-S[0.31,​0.38,​0.5]
U-ATP16XL037-B-P[0.25,​0.31,​0.38]
U-ATP16XL037-B-S[0.31,​0.38]
U-ATP16XL050-A-P[0.25,​0.31,​0.38,​0.5]
U-ATP16XL050-A-S[0.31,​0.38,​0.5]
U-ATP16XL050-B-P[0.25,​0.31,​0.38]
U-ATP16XL050-B-S[0.31,​0.38]
U-ATP18XL025-A-P[0.25,​0.31,​0.38,​0.5,​0.63]
U-ATP18XL025-A-S[0.31,​0.38,​0.5,​0.63]
U-ATP18XL025-B-P[0.25,​0.31,​0.38]
U-ATP18XL025-B-S[0.31,​0.38]
U-ATP18XL037-A-P[0.25,​0.31,​0.38,​0.5,​0.63]
U-ATP18XL037-A-S[0.31,​0.38,​0.5,​0.63]
U-ATP18XL037-B-P[0.25,​0.31,​0.38]
U-ATP18XL037-B-S[0.31,​0.38]
U-ATP18XL050-A-P[0.25,​0.31,​0.38,​0.5,​0.63]
U-ATP18XL050-A-S[0.31,​0.38,​0.5,​0.63]
U-ATP18XL050-B-P[0.25,​0.31,​0.38]
U-ATP18XL050-B-S[0.31,​0.38]
U-ATP19XL025-A-P[0.25,​0.31,​0.38,​0.5,​0.63]
U-ATP19XL025-A-S[0.31,​0.38,​0.5,​0.63]
U-ATP19XL025-B-P[0.25,​0.31,​0.38]
U-ATP19XL025-B-S[0.31,​0.38]
U-ATP19XL037-A-P[0.25,​0.31,​0.38,​0.5,​0.63]
U-ATP19XL037-A-S[0.31,​0.38,​0.5,​0.63]
U-ATP19XL037-B-P[0.25,​0.31,​0.38]
U-ATP19XL037-B-S[0.31,​0.38]
U-ATP19XL050-A-P[0.25,​0.31,​0.38,​0.5,​0.63]
U-ATP19XL050-A-S[0.31,​0.38,​0.5,​0.63]
U-ATP19XL050-B-P[0.25,​0.31,​0.38]
U-ATP19XL050-B-S[0.31,​0.38]
U-ATP20XL025-A-P[0.31,​0.38,​0.5,​0.63]
U-ATP20XL025-A-S[0.31,​0.38,​0.5,​0.63]
U-ATP20XL025-B-P[0.38,​0.5]
U-ATP20XL025-B-S[0.38,​0.5]
U-ATP20XL037-A-P[0.31,​0.38,​0.5,​0.63]
U-ATP20XL037-A-S[0.31,​0.38,​0.5,​0.63]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(Inch)
(Inch)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment 02.[P] Shaft Bore Spec. (Round Hole + Tap)
(inch)
Shaft Bore Configuration (Keyway Hole+Set Screw) [S]
(inch)
1 Piece(s)

10 Days or more

100.25 in (1/4")10Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25-
1 Piece(s)

10 Days or more

100.37 in (3/8")10Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25-
1 Piece(s)

10 Days or more

100.5 in (1/2")10Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25-
1 Piece(s)

10 Days or more

100.25 in (1/4")11Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25-
1 Piece(s)

10 Days or more

100.37 in (3/8")11Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25-
1 Piece(s)

10 Days or more

100.5 in (1/2")11Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25-
1 Piece(s)

10 Days or more

100.25 in (1/4")12Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25-
1 Piece(s)

10 Days or more

100.37 in (3/8")12Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25-
1 Piece(s)

10 Days or more

100.5 in (1/2")12Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25-
1 Piece(s)

10 Days or more

100.25 in (1/4")14Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25-
1 Piece(s)

10 Days or more

100.37 in (3/8")14Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25-
1 Piece(s)

10 Days or more

100.5 in (1/2")14Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25-
1 Piece(s)

10 Days or more

100.25 in (1/4")15Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.25 in (1/4")15Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.38
1 Piece(s)

10 Days or more

100.37 in (3/8")15Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.37 in (3/8")15Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.38
1 Piece(s)

10 Days or more

100.5 in (1/2")15Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.5 in (1/2")15Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.38
1 Piece(s)

10 Days or more

100.25 in (1/4")16Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.5-
1 Piece(s)

10 Days or more

100.25 in (1/4")16Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.5
1 Piece(s)

10 Days or more

100.25 in (1/4")16Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.25 in (1/4")16Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.38
1 Piece(s)

10 Days or more

100.37 in (3/8")16Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.5-
1 Piece(s)

10 Days or more

100.37 in (3/8")16Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.5
1 Piece(s)

10 Days or more

100.37 in (3/8")16Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.37 in (3/8")16Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.38
1 Piece(s)

10 Days or more

100.5 in (1/2")16Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.5-
1 Piece(s)

10 Days or more

100.5 in (1/2")16Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.5
1 Piece(s)

10 Days or more

100.5 in (1/2")16Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.5 in (1/2")16Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.38
1 Piece(s)

10 Days or more

100.25 in (1/4")18Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.63-
1 Piece(s)

10 Days or more

100.25 in (1/4")18Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.63
1 Piece(s)

10 Days or more

100.25 in (1/4")18Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.25 in (1/4")18Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.38
1 Piece(s)

10 Days or more

100.37 in (3/8")18Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.63-
1 Piece(s)

10 Days or more

100.37 in (3/8")18Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.63
1 Piece(s)

10 Days or more

100.37 in (3/8")18Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.37 in (3/8")18Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.38
1 Piece(s)

10 Days or more

100.5 in (1/2")18Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.63-
1 Piece(s)

10 Days or more

100.5 in (1/2")18Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.63
1 Piece(s)

10 Days or more

100.5 in (1/2")18Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.5 in (1/2")18Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.38
1 Piece(s)

10 Days or more

100.25 in (1/4")19Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.63-
1 Piece(s)

10 Days or more

100.25 in (1/4")19Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.63
1 Piece(s)

10 Days or more

100.25 in (1/4")19Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.25 in (1/4")19Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.38
1 Piece(s)

10 Days or more

100.37 in (3/8")19Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.63-
1 Piece(s)

10 Days or more

100.37 in (3/8")19Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.63
1 Piece(s)

10 Days or more

100.37 in (3/8")19Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.37 in (3/8")19Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.38
1 Piece(s)

10 Days or more

100.5 in (1/2")19Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.63-
1 Piece(s)

10 Days or more

100.5 in (1/2")19Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.63
1 Piece(s)

10 Days or more

100.5 in (1/2")19Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.5 in (1/2")19Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.38
1 Piece(s)

10 Days or more

100.25 in (1/4")20Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.31 ~ 0.63-
1 Piece(s)

10 Days or more

100.25 in (1/4")20Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.63
1 Piece(s)

10 Days or more

100.25 in (1/4")20Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.38 ~ 0.5-
1 Piece(s)

10 Days or more

100.25 in (1/4")20Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.38 ~ 0.5
1 Piece(s)

10 Days or more

100.37 in (3/8")20Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.31 ~ 0.63-
1 Piece(s)

10 Days or more

100.37 in (3/8")20Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.63

Loading...

 

Basic Information

Type Timing Pulleys Belt Type XL Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.