(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Timing Pulleys - Regular Torque, MXL Series, (Inches).

Timing Pulleys - Regular Torque, MXL Series, (Inches).
  • Lead Time Reduction

•Belt Shape : MXL
•Pulley Shape : Shape B
•Material : Aluminum Alloy 2000 series, Steel
•Type : Timing Pulleys
For complete product overview and details on MXL Timing Pulley - Inch Bore (MISUMI) see the sections below:

  • INCH

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
·Materials
Type Material Hardness Surface Treatment
U-ATPMXL025Pulley: 2017 Aluminum, Flange: 5052 AluminumClear Anodizing-
U-ATPMXL037Pulley: 2017 Aluminum, Flange: 5052 AluminumClear Anodizing-
U-MTPMXL025Pulley: 1045 Steel, Flange: Cold Rolled Steel--
U-MTPMXL037Pulley: 1045 Steel, Flange: Cold Rolled Steel--
Timing Pulleys - MXL:Related Image

Specifications

Timing Pulleys - MXL:Related Image
Timing Pulleys - MXL:Related Image

Alterations

Timing Pulleys - MXL:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-ATP14MXL025-K-P[0.13,​0.19]
U-ATP14MXL037-K-P[0.13,​0.19]
U-ATP15MXL025-K-P[0.13,​0.19]
U-ATP15MXL037-K-P[0.13,​0.19]
U-ATP16MXL025-K-P[0.13,​0.19]
U-ATP16MXL037-K-P[0.13,​0.19]
U-ATP17MXL025-K-P[0.13,​0.19]
U-ATP17MXL037-K-P[0.13,​0.19]
U-ATP18MXL025-K-P[0.13,​0.19]
U-ATP18MXL037-K-P[0.13,​0.19]
U-ATP19MXL025-K-P[0.13,​0.19]
U-ATP19MXL037-K-P[0.13,​0.19]
U-ATP20MXL025-B-P0.19
U-ATP20MXL037-B-P0.19
U-ATP21MXL025-B-P0.19
U-ATP21MXL037-B-P0.19
U-ATP22MXL025-B-P0.19
U-ATP22MXL037-B-P0.19
U-ATP23MXL025-B-P[0.19,​0.25]
U-ATP23MXL037-B-P[0.19,​0.25]
U-ATP24MXL025-B-P[0.19,​0.25]
U-ATP24MXL037-B-P[0.19,​0.25]
U-ATP25MXL025-B-P[0.19,​0.25]
U-ATP25MXL037-B-P[0.19,​0.25]
U-ATP26MXL025-B-P[0.19,​0.25]
U-ATP26MXL037-B-P[0.19,​0.25]
U-ATP27MXL025-B-P[0.19,​0.25]
U-ATP27MXL037-B-P[0.19,​0.25]
U-ATP28MXL025-B-P[0.19,​0.25]
U-ATP28MXL037-B-P[0.19,​0.25]
U-ATP30MXL025-B-P[0.19,​0.25,​0.31]
U-ATP30MXL037-B-P[0.19,​0.25,​0.31]
U-ATP32MXL025-B-P[0.19,​0.25,​0.31]
U-ATP32MXL037-B-P[0.19,​0.25,​0.31]
U-ATP34MXL025-B-P[0.19,​0.25,​0.31]
U-ATP34MXL037-B-P[0.19,​0.25,​0.31]
U-ATP36MXL025-B-P[0.25,​0.31]
U-ATP36MXL025-B-S0.31
U-ATP36MXL037-B-P[0.25,​0.31]
U-ATP36MXL037-B-S[0.25,​0.31]
U-ATP38MXL025-B-P[0.25,​0.31]
U-ATP38MXL025-B-S0.31
U-ATP38MXL037-B-P[0.25,​0.31]
U-ATP38MXL037-B-S[0.25,​0.31]
U-ATP40MXL025-B-P[0.25,​0.31,​0.38]
U-ATP40MXL025-B-S[0.31,​0.38]
U-ATP40MXL037-B-P[0.25,​0.31,​0.38]
U-ATP40MXL037-B-S[0.31,​0.38]
U-ATP42MXL025-B-P[0.25,​0.31,​0.38]
U-ATP42MXL025-B-S[0.31,​0.38]
U-ATP42MXL037-B-P[0.25,​0.31,​0.38]
U-ATP42MXL037-B-S[0.25,​0.31,​0.38]
U-ATP44MXL025-B-P[0.31,​0.38,​0.5]
U-ATP44MXL025-B-S[0.31,​0.38,​0.5]
U-ATP44MXL037-B-P[0.31,​0.38,​0.5]
U-ATP44MXL037-B-S[0.31,​0.38,​0.5]
U-ATP46MXL025-B-P[0.31,​0.38,​0.5]
U-ATP46MXL025-B-S[0.31,​0.38,​0.5]
U-ATP46MXL037-B-P[0.31,​0.38,​0.5]
U-ATP46MXL037-B-S[0.31,​0.38,​0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(Inch)
(Inch)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment 02.[P] Shaft Bore Spec. (Round Hole + Tap)
(inch)
Shaft Bore Configuration (Keyway Hole+Set Screw) [S]
(inch)
1 Piece(s)

10 Days or more

100.25 in (1/4")14-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.13 ~ 0.19-
1 Piece(s)

10 Days or more

100.37 in (3/8")14-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.13 ~ 0.19-
1 Piece(s)

10 Days or more

100.25 in (1/4")15-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.13 ~ 0.19-
1 Piece(s)

10 Days or more

100.37 in (3/8")15-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.13 ~ 0.19-
1 Piece(s)

10 Days or more

100.25 in (1/4")16-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.13 ~ 0.19-
1 Piece(s)

10 Days or more

100.37 in (3/8")16-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.13 ~ 0.19-
1 Piece(s)

10 Days or more

100.25 in (1/4")17-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.13 ~ 0.19-
1 Piece(s)

10 Days or more

100.37 in (3/8")17-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.13 ~ 0.19-
1 Piece(s)

10 Days or more

100.25 in (1/4")18-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.13 ~ 0.19-
1 Piece(s)

10 Days or more

100.37 in (3/8")18-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.13 ~ 0.19-
1 Piece(s)

10 Days or more

100.25 in (1/4")19-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.13 ~ 0.19-
1 Piece(s)

10 Days or more

100.37 in (3/8")19-[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.13 ~ 0.19-
1 Piece(s)

10 Days or more

100.25 in (1/4")20Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19-
1 Piece(s)

10 Days or more

100.37 in (3/8")20Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19-
1 Piece(s)

10 Days or more

100.25 in (1/4")21Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19-
1 Piece(s)

10 Days or more

100.37 in (3/8")21Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19-
1 Piece(s)

10 Days or more

100.25 in (1/4")22Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19-
1 Piece(s)

10 Days or more

100.37 in (3/8")22Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19-
1 Piece(s)

10 Days or more

100.25 in (1/4")23Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.25-
1 Piece(s)

10 Days or more

100.37 in (3/8")23Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.25-
1 Piece(s)

10 Days or more

100.25 in (1/4")24Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.25-
1 Piece(s)

10 Days or more

100.37 in (3/8")24Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.25-
1 Piece(s)

10 Days or more

100.25 in (1/4")25Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.25-
1 Piece(s)

10 Days or more

100.37 in (3/8")25Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.25-
1 Piece(s)

10 Days or more

100.25 in (1/4")26Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.25-
1 Piece(s)

10 Days or more

100.37 in (3/8")26Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.25-
1 Piece(s)

10 Days or more

100.25 in (1/4")27Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.25-
1 Piece(s)

10 Days or more

100.37 in (3/8")27Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.25-
1 Piece(s)

10 Days or more

100.25 in (1/4")28Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.25-
1 Piece(s)

10 Days or more

100.37 in (3/8")28Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.25-
1 Piece(s)

10 Days or more

100.25 in (1/4")30Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.31-
1 Piece(s)

10 Days or more

100.37 in (3/8")30Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.31-
1 Piece(s)

10 Days or more

100.25 in (1/4")32Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.31-
1 Piece(s)

10 Days or more

100.37 in (3/8")32Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.31-
1 Piece(s)

10 Days or more

100.25 in (1/4")34Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.31-
1 Piece(s)

10 Days or more

100.37 in (3/8")34Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.19 ~ 0.31-
1 Piece(s)

10 Days or more

100.25 in (1/4")36Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.31-
1 Piece(s)

10 Days or more

100.25 in (1/4")36Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31
1 Piece(s)

10 Days or more

100.37 in (3/8")36Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.31-
1 Piece(s)

10 Days or more

100.37 in (3/8")36Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.25 ~ 0.31
1 Piece(s)

10 Days or more

100.25 in (1/4")38Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.31-
1 Piece(s)

10 Days or more

100.25 in (1/4")38Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31
1 Piece(s)

10 Days or more

100.37 in (3/8")38Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.31-
1 Piece(s)

10 Days or more

100.37 in (3/8")38Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.25 ~ 0.31
1 Piece(s)

10 Days or more

100.25 in (1/4")40Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.25 in (1/4")40Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.38
1 Piece(s)

10 Days or more

100.37 in (3/8")40Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.37 in (3/8")40Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.38
1 Piece(s)

10 Days or more

100.25 in (1/4")42Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.25 in (1/4")42Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.38
1 Piece(s)

10 Days or more

100.37 in (3/8")42Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.25 ~ 0.38-
1 Piece(s)

10 Days or more

100.37 in (3/8")42Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.25 ~ 0.38
1 Piece(s)

10 Days or more

100.25 in (1/4")44Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.31 ~ 0.5-
1 Piece(s)

10 Days or more

100.25 in (1/4")44Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.5
1 Piece(s)

10 Days or more

100.37 in (3/8")44Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.31 ~ 0.5-
1 Piece(s)

10 Days or more

100.37 in (3/8")44Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.5
1 Piece(s)

10 Days or more

100.25 in (1/4")46Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.31 ~ 0.5-
1 Piece(s)

10 Days or more

100.25 in (1/4")46Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.5
1 Piece(s)

10 Days or more

100.37 in (3/8")46Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize0.31 ~ 0.5-
1 Piece(s)

10 Days or more

100.37 in (3/8")46Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-0.31 ~ 0.5

Loading...

 

Basic Information

Type Timing Pulleys Belt Type MXL Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.