(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•L Dimension Tolerance: +0.000/-0.005
Part Number
Configured Part Number is shown.
Type | Material | Hardness | Surface Treatment |
---|---|---|---|
U-CLBS | 5052 Aluminum | - | - |
U-CLBSB | JIS 1018 Carbon Steel (Equivalent to 1018 Steel) | Black Oxide | - |
U-CLBSM | JIS 1018 Carbon Steel (Equivalent to 1018 Steel) | Electroless Nickel Plating | - |
U-CLBSBM | JIS 1018 Carbon Steel (Equivalent to 1018 Steel) | Black Oxide | - |
U-CLBSME | 5052 Aluminum | - | - |
U-CLBSMM | JIS 1018 Carbon Steel (Equivalent to 1018 Steel) | Electroless Nickel Plating | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
U-CLBS0.50-L[0.125-2/0.001] |
U-CLBS0.63-L[0.125-2/0.001] |
U-CLBS0.75-L[0.125-2/0.001] |
U-CLBS0.88-L[0.125-4/0.001] |
U-CLBS1.13-L[0.125-4/0.001] |
U-CLBS1.38-L[0.125-4/0.001] |
U-CLBS1.63-L[0.125-4/0.001] |
U-CLBS1.88-L[0.125-4/0.001] |
U-CLBS2.00-L[0.125-4/0.001] |
U-CLBS2.13-L[0.125-4/0.001] |
U-CLBS2.25-L[0.125-4/0.001] |
U-CLBSB0.50-L[0.125-2/0.001] |
U-CLBSB0.63-L[0.125-2/0.001] |
U-CLBSB0.75-L[0.125-2/0.001] |
U-CLBSB0.88-L[0.125-4/0.001] |
U-CLBSB1.13-L[0.125-4/0.001] |
U-CLBSB1.38-L[0.125-4/0.001] |
U-CLBSB1.63-L[0.125-4/0.001] |
U-CLBSB1.88-L[0.125-4/0.001] |
U-CLBSB2.00-L[0.125-4/0.001] |
U-CLBSB2.13-L[0.125-4/0.001] |
U-CLBSB2.25-L[0.125-4/0.001] |
U-CLBSBM6-L[0.125-2/0.001] |
U-CLBSBM7-L[0.125-2/0.001] |
U-CLBSBM8-L[0.125-2/0.001] |
U-CLBSBM10-L[0.125-2/0.001] |
U-CLBSBM11-L[0.125-2/0.001] |
U-CLBSBM13-L[0.125-2/0.001] |
U-CLBSBM14-L[0.125-2/0.001] |
U-CLBSBM15-L[0.125-2/0.001] |
U-CLBSBM16-L[0.125-2/0.001] |
U-CLBSBM17-L[0.125-2/0.001] |
U-CLBSBM19-L[0.125-2/0.001] |
U-CLBSBM22-L[0.125-4/0.001] |
U-CLBSBM24-L[0.125-4/0.001] |
U-CLBSBM26-L[0.125-4/0.001] |
U-CLBSBM28-L[0.125-4/0.001] |
U-CLBSBM30-L[0.125-4/0.001] |
U-CLBSBM32-L[0.125-4/0.001] |
U-CLBSBM35-L[0.125-4/0.001] |
U-CLBSBM37-L[0.125-4/0.001] |
U-CLBSBM42-L[0.125-4/0.001] |
U-CLBSBM47-L[0.125-4/0.001] |
U-CLBSBM52-L[0.125-4/0.001] |
U-CLBSBM55-L[0.125-4/0.001] |
U-CLBSBM62-L[0.125-4/0.001] |
U-CLBSBM70-L[0.125-4/0.001] |
U-CLBSM0.50-L[0.125-2/0.001] |
U-CLBSM0.63-L[0.125-2/0.001] |
U-CLBSM0.75-L[0.125-2/0.001] |
U-CLBSM0.88-L[0.125-4/0.001] |
U-CLBSM1.13-L[0.125-4/0.001] |
U-CLBSM1.38-L[0.125-4/0.001] |
U-CLBSM1.63-L[0.125-4/0.001] |
U-CLBSM1.88-L[0.125-4/0.001] |
U-CLBSM2.00-L[0.125-4/0.001] |
U-CLBSM2.13-L[0.125-4/0.001] |
U-CLBSM2.25-L[0.125-4/0.001] |
U-CLBSME6-L[0.125-2/0.001] |
U-CLBSME7-L[0.125-2/0.001] |
Loading...
L Dimension Tolerance | +0.000/-0.005 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy