(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Round housing, double bearings, with retaining rings, sizes in inches.

Bearings with Housing - Round housing, double bearings, with retaining rings, sizes in inches.
  • Volume Discount
  • Lead Time Reduction

•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: Flange Type
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
•Bearing Material: Steel

  • INCH

Part Number

Configured Part Number is shown.

·Materials
Type Material Hardness Surface Treatment
U-BGRB1045 SteelElectroless Nickel Plating-
U-BARB2017 AluminumClear Anodizing-
U-BASB2017 AluminumClear Anodizing-
U-BGSB1045 SteelElectroless Nickel Plating-
U-SBGRB304 Stainless Steel--
U-SBGSB304 Stainless Steel--
Bearings with Housings - Inch Housings, Double Bearings with Retaining Rings, Round:Related Image

Specifications

Bearings with Housings - Inch Housings, Double Bearings with Retaining Rings, Round:Related Image
Bearings with Housings - Inch Housings, Double Bearings with Retaining Rings, Round:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-BARB6000ZZ-L1.00
U-BARB6000ZZ-L1.50
U-BARB6001ZZ-L1.00
U-BARB6001ZZ-L1.50
U-BARB6002ZZ-L1.25
U-BARB6002ZZ-L2.00
U-BARB6003ZZ-L1.50
U-BARB6003ZZ-L2.00
U-BARB6004ZZ-L1.50
U-BARB6004ZZ-L2.00
U-BARB6005ZZ-L1.50
U-BARB6005ZZ-L2.25
U-BASB6000ZZ-L1.00
U-BASB6000ZZ-L1.50
U-BASB6001ZZ-L1.00
U-BASB6001ZZ-L1.50
U-BASB6002ZZ-L1.25
U-BASB6002ZZ-L2.00
U-BASB6003ZZ-L1.50
U-BASB6003ZZ-L2.00
U-BASB6004ZZ-L1.50
U-BASB6004ZZ-L2.00
U-BASB6005ZZ-L1.50
U-BASB6005ZZ-L2.25
U-BGRB6000ZZ-L1.00
U-BGRB6000ZZ-L1.50
U-BGRB6001ZZ-L1.00
U-BGRB6001ZZ-L1.50
U-BGRB6002ZZ-L1.25
U-BGRB6002ZZ-L2.00
U-BGRB6003ZZ-L1.50
U-BGRB6003ZZ-L2.00
U-BGRB6004ZZ-L1.50
U-BGRB6004ZZ-L2.00
U-BGRB6005ZZ-L1.50
U-BGRB6005ZZ-L2.25
U-BGSB6000ZZ-L1.00
U-BGSB6000ZZ-L1.50
U-BGSB6001ZZ-L1.00
U-BGSB6001ZZ-L1.50
U-BGSB6002ZZ-L1.25
U-BGSB6002ZZ-L2.00
U-BGSB6003ZZ-L1.50
U-BGSB6003ZZ-L2.00
U-BGSB6004ZZ-L1.50
U-BGSB6004ZZ-L2.00
U-BGSB6005ZZ-L1.50
U-BGSB6005ZZ-L2.25
U-SBGRB6000ZZ-L1.00
U-SBGRB6000ZZ-L1.50
U-SBGRB6001ZZ-L1.00
U-SBGRB6001ZZ-L1.50
U-SBGRB6002ZZ-L1.25
U-SBGRB6002ZZ-L2.00
U-SBGRB6003ZZ-L1.50
U-SBGRB6003ZZ-L2.00
U-SBGRB6004ZZ-L1.50
U-SBGRB6004ZZ-L2.00
U-SBGRB6005ZZ-L1.50
U-SBGRB6005ZZ-L2.25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHousing Material Flange Shape Holder Width
(inch)
Holder Surface Treatment Bearing Part Number
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyRound Type1Clear Anodize6000
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyRound Type1-1/2Clear Anodize6000
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyRound Type1Clear Anodize6001
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyRound Type1-1/2Clear Anodize6001
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyRound Type1-1/4Clear Anodize6002
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyRound Type2Clear Anodize6002
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyRound Type1-1/2Clear Anodize6003
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyRound Type2Clear Anodize6003
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyRound Type1-1/2Clear Anodize6004
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyRound Type2Clear Anodize6004
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyRound Type1-1/2Clear Anodize6005
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyRound Type2-1/4Clear Anodize6005
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloySquare Type1Clear Anodize6000
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloySquare Type1-1/2Clear Anodize6000
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloySquare Type1Clear Anodize6001
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloySquare Type1-1/2Clear Anodize6001
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloySquare Type1-1/4Clear Anodize6002
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloySquare Type2Clear Anodize6002
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloySquare Type1-1/2Clear Anodize6003
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloySquare Type2Clear Anodize6003
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloySquare Type1-1/2Clear Anodize6004
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloySquare Type2Clear Anodize6004
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloySquare Type1-1/2Clear Anodize6005
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloySquare Type2-1/4Clear Anodize6005
1 Piece(s)Available

17 Days or more

101045 Carbon SteelRound Type1Electroless Nickel Plating6000
1 Piece(s)Available

17 Days or more

101045 Carbon SteelRound Type1-1/2Electroless Nickel Plating6000
1 Piece(s)Available

17 Days or more

101045 Carbon SteelRound Type1Electroless Nickel Plating6001
1 Piece(s)Available

17 Days or more

101045 Carbon SteelRound Type1-1/2Electroless Nickel Plating6001
1 Piece(s)Available

17 Days or more

101045 Carbon SteelRound Type1-1/4Electroless Nickel Plating6002
1 Piece(s)Available

17 Days or more

101045 Carbon SteelRound Type2Electroless Nickel Plating6002
1 Piece(s)Available

17 Days or more

101045 Carbon SteelRound Type1-1/2Electroless Nickel Plating6003
1 Piece(s)Available

17 Days or more

101045 Carbon SteelRound Type2Electroless Nickel Plating6003
1 Piece(s)Available

17 Days or more

101045 Carbon SteelRound Type1-1/2Electroless Nickel Plating6004
1 Piece(s)Available

17 Days or more

101045 Carbon SteelRound Type2Electroless Nickel Plating6004
1 Piece(s)Available

17 Days or more

101045 Carbon SteelRound Type1-1/2Electroless Nickel Plating6005
1 Piece(s)Available

17 Days or more

101045 Carbon SteelRound Type2-1/4Electroless Nickel Plating6005
1 Piece(s)Available

17 Days or more

101045 Carbon SteelSquare Type1Electroless Nickel Plating6000
1 Piece(s)Available

17 Days or more

101045 Carbon SteelSquare Type1-1/2Electroless Nickel Plating6000
1 Piece(s)Available

17 Days or more

101045 Carbon SteelSquare Type1Electroless Nickel Plating6001
1 Piece(s)Available

17 Days or more

101045 Carbon SteelSquare Type1-1/2Electroless Nickel Plating6001
1 Piece(s)Available

17 Days or more

101045 Carbon SteelSquare Type1-1/4Electroless Nickel Plating6002
1 Piece(s)Available

17 Days or more

101045 Carbon SteelSquare Type2Electroless Nickel Plating6002
1 Piece(s)Available

17 Days or more

101045 Carbon SteelSquare Type1-1/2Electroless Nickel Plating6003
1 Piece(s)Available

17 Days or more

101045 Carbon SteelSquare Type2Electroless Nickel Plating6003
1 Piece(s)Available

17 Days or more

101045 Carbon SteelSquare Type1-1/2Electroless Nickel Plating6004
1 Piece(s)Available

17 Days or more

101045 Carbon SteelSquare Type2Electroless Nickel Plating6004
1 Piece(s)Available

17 Days or more

101045 Carbon SteelSquare Type1-1/2Electroless Nickel Plating6005
1 Piece(s)Available

17 Days or more

101045 Carbon SteelSquare Type2-1/4Electroless Nickel Plating6005
1 Piece(s)Available

17 Days or more

10304 Stainless SteelRound Type1Not Provided6000
1 Piece(s)Available

17 Days or more

10304 Stainless SteelRound Type1-1/2Not Provided6000
1 Piece(s)Available

17 Days or more

10304 Stainless SteelRound Type1Not Provided6001
1 Piece(s)Available

17 Days or more

10304 Stainless SteelRound Type1-1/2Not Provided6001
1 Piece(s)Available

17 Days or more

10304 Stainless SteelRound Type1-1/4Not Provided6002
1 Piece(s)Available

17 Days or more

10304 Stainless SteelRound Type2Not Provided6002
1 Piece(s)Available

17 Days or more

10304 Stainless SteelRound Type1-1/2Not Provided6003
1 Piece(s)Available

17 Days or more

10304 Stainless SteelRound Type2Not Provided6003
1 Piece(s)Available

17 Days or more

10304 Stainless SteelRound Type1-1/2Not Provided6004
1 Piece(s)Available

17 Days or more

10304 Stainless SteelRound Type2Not Provided6004
1 Piece(s)Available

17 Days or more

10304 Stainless SteelRound Type1-1/2Not Provided6005
1 Piece(s)Available

17 Days or more

10304 Stainless SteelRound Type2-1/4Not Provided6005
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHousing Material Flange Shape Holder Width
(inch)
Holder Surface Treatment Bearing Part Number

Loading...

Example

Bearings with Housings - Inch Housings, Double Bearings with Retaining Rings, Round:Related Image

Basic Information

Shape Flange Type Bearing Used Deep Groove Ball Bearings Bearing Material Steel
Bearing Retained Yes (with retaining ring) Number of Bearings Double Seals ZZ (Double Shield)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.