(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gibs - L Shaped, Configurable, Inch

Gibs - L Shaped, Configurable, Inch

•Material: 1045 Carbon Steel
•Surface Treatment: Electroless Nickel Plating

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-GRRMF1045 Carbon SteelElectroless Nickel PlatingHV500~
L-Gibs - Configurable:Related Image

Specifications

L-Gibs - Configurable:Related Image
L-Gibs - Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-GRRMF0.25-T[0.44,​0.5]-A[1.5-5/0.01]-E[0.19-4.43/0.01]-F[0.57-4.81/0.01]
U-GRRMF0.31-T[0.5,​0.63]-A[2.5-8/0.01]-E[0.25-6.75/0.01]-F[0.75-7.25/0.01]
U-GRRMF0.38-T[0.63,​0.75]-A[2.5-8/0.01]-E[0.25-6.75/0.01]-F[0.75-7.25/0.01]
U-GRRMF0.50-T[0.88,​1]-A[4-8/0.01]-E[0.38-6.1/0.01]-F[1.14-6.86/0.01]
U-GRRMF0.63-T[1,​1.25]-A[4-8/0.01]-E[0.38-6.1/0.01]-F[1.14-6.86/0.01]
U-GRRMF0.75-T[1.25,​1.5]-A[4-8/0.01]-E[0.38-6.1/0.01]-F[0.75-7.25/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth B
(inch)
Height S
(inch)
Height [T]
(inch)
Length [A]
(inch)
Length [E]
(inch)
[Length [F]
(inch)
1 Piece(s)

10 Days or more

105/81/40.44 ~ 0.51.5 ~ 50.19 ~ 4.430.57 ~ 4.81
1 Piece(s)

10 Days or more

103/45/160.5 ~ 0.632.5 ~ 80.25 ~ 6.750.75 ~ 7.25
1 Piece(s)

10 Days or more

103/43/80.63 ~ 0.752.5 ~ 80.25 ~ 6.750.75 ~ 7.25
1 Piece(s)

10 Days or more

101-1/81/20.88 ~ 14 ~ 80.38 ~ 6.11.14 ~ 6.86
1 Piece(s)

10 Days or more

101-1/85/81 ~ 1.254 ~ 80.38 ~ 6.11.14 ~ 6.86
1 Piece(s)

10 Days or more

101-1/23/41.25 ~ 1.54 ~ 80.38 ~ 6.10.75 ~ 7.25

Loading...

  1. 1

Example

L-Gibs - Configurable:Related Image

 

Basic Information

Material 1045 Carbon Steel Surface Treatment Electroless Nickel Plating

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.