(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

IGUS DryLin R Bushings - Flanged housing, plastic bushing (Inches).

IGUS DryLin R Bushings - Flanged housing, plastic bushing (Inches).
  • Volume Discount

DryLin® bushings incorporating a configurable flanged aluminum housing (circular, square or compact) of standard length, with mounting holes, which can reduce assembly time as they are bolt-on. Inch dimensions, compatible with inch diameter shafts. Ideal for linear, rotary or oscillating applications.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-JUSC304 Stainless Steel, Hardware: Stainless Steel S.H.C.S (2 pieces)--
U-JUSR1045 Steel, Hardware: Stainless Steel S.H.C.S (2 pieces)Electroless Nickel Plating-
U-JUSS1045 Steel, Hardware: Steel S.H.C.S (2 pieces)Black Oxide-
DryLin R Flanged Bushings - Short:Related Image

Specifications

DryLin R Flanged Bushings - Short:Related Image
DryLin R Flanged Bushings - Short:Related Image
DryLin R Flanged Bushings - Short:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-JUSC0.38
U-JUSC0.50
U-JUSC0.63
U-JUSC0.75
U-JUSC1.00
U-JUSR0.38
U-JUSR0.50
U-JUSR0.63
U-JUSR0.75
U-JUSR1.00
U-JUSS0.38
U-JUSS0.50
U-JUSS0.63
U-JUSS0.75
U-JUSS1.00
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
O.D. D
(inch)
Overall Length L
(inch)
Housing Style
1 Piece(s)Available

5 Days

0.38 in (3/8")0.63 in (5/8")0.88 in (7/8")Compact Flanged
2 Piece(s)Available

19 Days

0.50 in (1/2")0.88 in (7/8")1.25 in (1-1/4")Compact Flanged
1 Piece(s)Available

5 Days

0.63 in (5/8")1.13 in (1-1/8")1.50 in (1-1/2")Compact Flanged
1 Piece(s)Available

5 Days

0.75 in (3/4")1.25 in (1-1/4")1.63 in (1-5/8")Compact Flanged
1 Piece(s)Available

5 Days

1.00 in (1")1.56 in (1-9/16")2.25 in (2-1/4")Compact Flanged
1 Piece(s)Available

5 Days

0.38 in (3/8")0.63 in (5/8")0.88 in (7/8")Round Flanged
1 Piece(s)Available

5 Days

0.50 in (1/2")0.88 in (7/8")1.25 in (1-1/4")Round Flanged
1 Piece(s)Available

5 Days

0.63 in (5/8")1.13 in (1-1/8")1.50 in (1-1/2")Round Flanged
1 Piece(s)Available

5 Days

0.75 in (3/4")1.25 in (1-1/4")1.63 in (1-5/8")Round Flanged
1 Piece(s)Available

5 Days

1.00 in (1")1.56 in (1-9/16")2.25 in (2-1/4")Round Flanged
2 Piece(s)Available

19 Days

0.38 in (3/8")0.63 in (5/8")0.88 in (7/8")Square Flanged
1 Piece(s)Available

5 Days

0.50 in (1/2")0.88 in (7/8")1.25 in (1-1/4")Square Flanged
1 Piece(s)Available

5 Days

0.63 in (5/8")1.13 in (1-1/8")1.50 in (1-1/2")Square Flanged
1 Piece(s)Available

5 Days

0.75 in (3/4")1.25 in (1-1/4")1.63 in (1-5/8")Square Flanged
1 Piece(s)Available

5 Days

1.00 in (1")1.56 in (1-9/16")2.25 in (2-1/4")Square Flanged

Loading...

  1. 1
 

Basic Information

Type Flanged Bushing Material DryLin® R Maximum Allowable Velocity(m/s) 1969
Housing Material Aluminum Alloy Length Type Single Operating Temperature Range(℃) -58::164

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.