(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PBC Simplicity® Linear Bushings - Flanged, long, plastic bushing (Inches).

PBC Simplicity® Linear Bushings - Flanged, long, plastic bushing (Inches).
  • Volume Discount

Frelon Gold® bushings incorporating a long aluminum housing with configurable flange (circular, square or compact) of standard length, with mounting holes, which can reduce assembly time as they are bolt-on. Inch dimensions, compatible with inch diameter shafts.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-PFLCHousing Material: 6061-T6 Aluminum, Lining Material: Frelon GoldClear Anodizing-
U-PFLRHousing Material: 6061-T6 Aluminum, Lining Material: Frelon GoldClear Anodizing-
U-PFLSHousing Material: 6061-T6 Aluminum, Lining Material: Frelon GoldClear Anodizing-
Type Material Hardness Surface Treatment
U-PFLCHousing Material: 6061-T6 Aluminum, Lining Material: Frelon GoldClear Anodizing-
U-PFLRHousing Material: 6061-T6 Aluminum, Lining Material: Frelon GoldClear Anodizing-
U-PFLSHousing Material: 6061-T6 Aluminum, Lining Material: Frelon GoldClear Anodizing-
Type Material Hardness Surface Treatment
U-PFLCHousing Material: 6061-T6 Aluminum, Lining Material: Frelon GoldClear Anodizing-
U-PFLRHousing Material: 6061-T6 Aluminum, Lining Material: Frelon GoldClear Anodizing-
U-PFLSHousing Material: 6061-T6 Aluminum, Lining Material: Frelon GoldClear Anodizing-
Simplicity Liner Flanged Bushings - Long:Related Image

Specifications

Simplicity Liner Flanged Bushings - Long:Related Image
Simplicity Liner Flanged Bushings - Long:Related Image
Simplicity Liner Flanged Bushings - Long:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-PFLC0.25
U-PFLC0.38
U-PFLC0.50
U-PFLC0.63
U-PFLC0.75
U-PFLC1.00
U-PFLR0.25
U-PFLR0.38
U-PFLR0.50
U-PFLR0.63
U-PFLR0.75
U-PFLR1.00
U-PFLS0.25
U-PFLS0.38
U-PFLS0.50
U-PFLS0.63
U-PFLS0.75
U-PFLS1.00
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
O.D. D
(inch)
Overall Length L
(inch)
Housing Style
1 Piece(s)Available

5 Days

0.25 in (1/4")0.50 in (1/2")1.25 in (1-1/4")Compact Flanged
1 Piece(s)

5 Days

0.38 in (3/8")0.63 in (5/8")1.78 in (1-25/32")Compact Flanged
1 Piece(s)Available

5 Days

0.50 in (1/2")0.88 in (7/8")2.38 in (2-3/8")Compact Flanged
1 Piece(s)Available

5 Days

0.63 in (5/8")1.13 in (1-1/8")2.81 in (2-13/16")Compact Flanged
1 Piece(s)

5 Days

0.75 in (3/4")1.25 in (1-1/4")3.09 in (3-3/32")Compact Flanged
1 Piece(s)

5 Days

1.00 in (1")1.56 in (1-9/16")4.13 in (4-1/8")Compact Flanged
1 Piece(s)Available

5 Days

0.25 in (1/4")0.50 in (1/2")1.25 in (1-1/4")Round Flanged
1 Piece(s)

5 Days

0.38 in (3/8")0.63 in (5/8")1.78 in (1-25/32")Round Flanged
1 Piece(s)

5 Days

0.50 in (1/2")0.88 in (7/8")2.38 in (2-3/8")Round Flanged
2 Piece(s)Available

19 Days

0.63 in (5/8")1.13 in (1-1/8")2.81 in (2-13/16")Round Flanged
1 Piece(s)

5 Days

0.75 in (3/4")1.25 in (1-1/4")3.09 in (3-3/32")Round Flanged
1 Piece(s)

5 Days

1.00 in (1")1.56 in (1-9/16")4.13 in (4-1/8")Round Flanged
2 Piece(s)Available

19 Days

0.25 in (1/4")0.50 in (1/2")1.25 in (1-1/4")Square Flanged
2 Piece(s)Available

19 Days

0.38 in (3/8")0.63 in (5/8")1.78 in (1-25/32")Square Flanged
1 Piece(s)

5 Days

0.50 in (1/2")0.88 in (7/8")2.38 in (2-3/8")Square Flanged
1 Piece(s)Available

5 Days

0.63 in (5/8")1.13 in (1-1/8")2.81 in (2-13/16")Square Flanged
1 Piece(s)

5 Days

0.75 in (3/4")1.25 in (1-1/4")3.09 in (3-3/32")Square Flanged
2 Piece(s)Available

19 Days

1.00 in (1")1.56 in (1-9/16")4.13 in (4-1/8")Square Flanged

Loading...

  1. 1
 

Basic Information

Type Flanged Bushing Material Frelon Gold® Maximum Allowable PV Value(N/mm2•m/s) 20000
Maximum Allowable Load(N/mm2) 3000 Maximum Allowable Velocity(m/s) 300 Housing Material Aluminum Alloy
Length Type Double

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.