(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pushers - Urethane, Threaded, Inch

·Materials
Type Material Hardness Surface Treatment
U-USLHMain Body: 304 Stainless Steel; Pusher Material: Ether polyurethane-Pusher Hardness: Shore A90
U-USLLMain Body: 304 Stainless Steel; Pusher Material: Ester polyurethane-Pusher Hardness: Shore A50
U-USLMMain Body: 304 Stainless Steel; Pusher Material: Ester polyurethane-Pusher Hardness: Shore A70
U-USSHMain Body: 304 Stainless Steel; Pusher Material: Ether polyurethane-Pusher Hardness: Shore A90
U-USSLMain Body: 304 Stainless Steel; Pusher Material: Ester polyurethane-Pusher Hardness: Shore A50
U-USSMMain Body: 304 Stainless Steel; Pusher Material: Ester polyurethane-Pusher Hardness: Shore A70
Urethane Pushers - Inch, Threaded Shank:Related Image

Specifications

Urethane Pushers - Inch, Threaded Shank:Related Image
Urethane Pushers - Inch, Threaded Shank:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-USLH10
U-USLH12
U-USLH16
U-USLH20
U-USLL10
U-USLL12
U-USLL16
U-USLL20
U-USLM10
U-USLM12
U-USLM16
U-USLM20
U-USSH10
U-USSH12
U-USSH16
U-USSH20
U-USSL10
U-USSL12
U-USSL16
U-USSL20
U-USSM10
U-USSM12
U-USSM16
U-USSM20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size
(inch)
O.D. D
(mm)
Material Hardness Tip shape
1 Piece(s)Available

17 Days or more

100.190 (#10-32)10[Polyurethane] Ether PolyurethaneShore A90Flat
1 Piece(s)Available

17 Days or more

100.250 (1/4"-20)12[Polyurethane] Ether PolyurethaneShore A90Flat
1 Piece(s)Available

17 Days or more

100.313 (5/16"-18)16[Polyurethane] Ether PolyurethaneShore A90Flat
1 Piece(s)Available

17 Days or more

100.375 (3/8"-16)20[Polyurethane] Ether PolyurethaneShore A90Flat
1 Piece(s)Available

17 Days or more

100.190 (#10-32)10[Polyurethane] Ester PolyurethaneShore A50Flat
1 Piece(s)Available

17 Days or more

100.250 (1/4"-20)12[Polyurethane] Ester PolyurethaneShore A50Flat
1 Piece(s)Available

17 Days or more

100.313 (5/16"-18)16[Polyurethane] Ester PolyurethaneShore A50Flat
1 Piece(s)Available

17 Days or more

100.375 (3/8"-16)20[Polyurethane] Ester PolyurethaneShore A50Round
1 Piece(s)Available

17 Days or more

100.190 (#10-32)10[Polyurethane] Ester PolyurethaneShore A70Flat
1 Piece(s)Available

17 Days or more

100.250 (1/4"-20)12[Polyurethane] Ester PolyurethaneShore A70Flat
1 Piece(s)Available

17 Days or more

100.313 (5/16"-18)16[Polyurethane] Ester PolyurethaneShore A70Flat
1 Piece(s)Available

17 Days or more

100.375 (3/8"-16)20[Polyurethane] Ester PolyurethaneShore A70Flat
1 Piece(s)Available

17 Days or more

100.190 (#10-32)10[Polyurethane] Ether PolyurethaneShore A90Round
1 Piece(s)Available

17 Days or more

100.250 (1/4"-20)12[Polyurethane] Ether PolyurethaneShore A90Round
1 Piece(s)Available

17 Days or more

100.313 (5/16"-18)16[Polyurethane] Ether PolyurethaneShore A90Round
1 Piece(s)Available

17 Days or more

100.375 (3/8"-16)20[Polyurethane] Ether PolyurethaneShore A90Round
1 Piece(s)Available

17 Days or more

100.190 (#10-32)10[Polyurethane] Ester PolyurethaneShore A50Round
1 Piece(s)Available

17 Days or more

100.250 (1/4"-20)12[Polyurethane] Ester PolyurethaneShore A50Round
1 Piece(s)Available

17 Days or more

100.313 (5/16"-18)16[Polyurethane] Ester PolyurethaneShore A50Round
1 Piece(s)Available

17 Days or more

100.375 (3/8"-16)20[Polyurethane] Ester PolyurethaneShore A50Round
1 Piece(s)Available

17 Days or more

100.190 (#10-32)10[Polyurethane] Ester PolyurethaneShore A70Round
1 Piece(s)Available

17 Days or more

100.250 (1/4"-20)12[Polyurethane] Ester PolyurethaneShore A70Round
1 Piece(s)Available

17 Days or more

100.313 (5/16"-18)16[Polyurethane] Ester PolyurethaneShore A70Round
1 Piece(s)Available

17 Days or more

100.375 (3/8"-16)20[Polyurethane] Ester PolyurethaneShore A70Round

Loading...

  1. 1
 

Basic Information

Shape Male thread Thread Size Unit Inch

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.