(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - One end female threaded (inch).

Precision Linear Shafts - One end female threaded (inch).

One End Taped Precision Inch Linear Shafts are available in Case Hardened Steel and 440C Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating or No Surface Treatment.
[Diameter range] 0.25(1/4) - 1.50(1-1/2)
[Length range]0.75 - 60.00. Use the alteration LKC to specify the length in 0.001 increment.
Metric option available, please click Here.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-SFJTCase Hardened Steel-Induction Hardening 58HRC~
U-PSFJTCase Hardened SteelHard Chrome Plating 750HVInduction Hardening 58HRC~
U-SSFJT440C Stainless Steel-Induction Hardening 56HRC~
Precision Linear Shafts - One Tapped End (INCH):Related Image
Precision Linear Shafts - One Tapped End (INCH):Related Image

Specifications

Precision Linear Shafts - One Tapped End (INCH):Related Image

Precision Linear Shafts match most common U.S. standards for O.D. tolerance as well as material, hardness, and plating specifications. Case Hardened Steel shafts can be used with typical linear bearing applications. The 440 Stainless Steel shafts are suitable for cleanroom environment or when introduced to severe conditions, such as high humidity or unstable temperatures.


Precision Linear Shafts - One Tapped End (INCH):Related Image

Alterations

Precision Linear Shafts - One Tapped End (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-PSFJT0.25-L[0.75-24/0.01]-T5
U-PSFJT0.38-L[0.75-32/0.01]-T[5,​6,​8,​10]
U-PSFJT0.50-L[1-36/0.01]-T[0.25,​6,​8,​10]
U-PSFJT0.63-L[1-36/0.01]-T[0.25,​0.31,​8,​10]
U-PSFJT0.75-L[1.25-48/0.01]-T[0.25,​0.31,​0.38,​8,​10]
U-PSFJT1.00-L[1.25-48/0.01]-T[0.25,​0.31,​0.38,​0.5,​8,​10]
U-PSFJT1.25-L[1.5-60/0.01]-T[0.25,​0.31,​0.38,​0.5,​0.63,​0.75]
U-PSFJT1.50-L[2-60/0.01]-T[0.38,​0.5,​0.63,​0.75,​1]
U-SFJT0.25-L[0.75-24/0.01]-T5
U-SFJT0.38-L[0.75-32/0.01]-T[5,​6,​8,​10]
U-SFJT0.50-L[1-36/0.01]-T[0.25,​6,​8,​10]
U-SFJT0.63-L[1-36/0.01]-T[0.25,​0.31,​8,​10]
U-SFJT0.75-L[1.25-48/0.01]-T[0.25,​0.31,​0.38,​8,​10]
U-SFJT1.00-L[1.25-48/0.01]-T[0.25,​0.31,​0.38,​0.5,​8,​10]
U-SFJT1.25-L[1.5-60/0.01]-T[0.25,​0.31,​0.38,​0.5,​0.63,​0.75]
U-SFJT1.50-L[2-60/0.01]-T[0.38,​0.5,​0.63,​0.75,​1]
U-SSFJT0.25-L[0.75-24/0.01]-T5
U-SSFJT0.38-L[0.75-32/0.01]-T[5,​6,​8,​10]
U-SSFJT0.50-L[1-36/0.01]-T[0.25,​6,​8,​10]
U-SSFJT0.63-L[1-36/0.01]-T[0.25,​0.31,​8,​10]
U-SSFJT0.75-L[1.25-48/0.01]-T[0.25,​0.31,​0.38,​8,​10]
U-SSFJT1.00-L[1.25-48/0.01]-T[0.25,​0.31,​0.38,​0.5,​8,​10]
U-SSFJT1.25-L[1.5-60/0.01]-T[0.25,​0.31,​0.38,​0.5,​0.63,​0.75]
U-SSFJT1.50-L[2-60/0.01]-T[0.38,​0.5,​0.63,​0.75,​1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Dia. D
(inch)
Material Surface Finish L
(inch)
T
(inch)
1 Piece(s)

6 Days

1/4"[Steel] Case Hardened SteelHard Chrome0.75 ~ 245
1 Piece(s)

6 Days

3/8"[Steel] Case Hardened SteelHard Chrome0.75 ~ 325 ~ 10
1 Piece(s)

6 Days

1/2"[Steel] Case Hardened SteelHard Chrome1 ~ 360.25 ~ 10
1 Piece(s)

6 Days

5/8"[Steel] Case Hardened SteelHard Chrome1 ~ 360.25 ~ 10
1 Piece(s)

6 Days

3/4"[Steel] Case Hardened SteelHard Chrome1.25 ~ 480.25 ~ 10
1 Piece(s)

6 Days

1"[Steel] Case Hardened SteelHard Chrome1.25 ~ 480.25 ~ 10
1 Piece(s)

6 Days

1-1/4"[Steel] Case Hardened SteelHard Chrome1.5 ~ 600.25 ~ 0.75
1 Piece(s)

6 Days

1-1/2"[Steel] Case Hardened SteelHard Chrome2 ~ 600.38 ~ 1
1 Piece(s)

6 Days

1/4"[Steel] Case Hardened SteelNone0.75 ~ 245
1 Piece(s)

6 Days

3/8"[Steel] Case Hardened SteelNone0.75 ~ 325 ~ 10
1 Piece(s)

6 Days

1/2"[Steel] Case Hardened SteelNone1 ~ 360.25 ~ 10
1 Piece(s)

6 Days

5/8"[Steel] Case Hardened SteelNone1 ~ 360.25 ~ 10
1 Piece(s)

6 Days

3/4"[Steel] Case Hardened SteelNone1.25 ~ 480.25 ~ 10
1 Piece(s)

6 Days

1"[Steel] Case Hardened SteelNone1.25 ~ 480.25 ~ 10
1 Piece(s)

6 Days

1-1/4"[Steel] Case Hardened SteelNone1.5 ~ 600.25 ~ 0.75
1 Piece(s)

6 Days

1-1/2"[Steel] Case Hardened SteelNone2 ~ 600.38 ~ 1
1 Piece(s)

6 Days

1/4"[Stainless Steel] 440C Stainless Steel EquivalentNone0.75 ~ 245
1 Piece(s)

6 Days

3/8"[Stainless Steel] 440C Stainless Steel EquivalentNone0.75 ~ 325 ~ 10
1 Piece(s)

6 Days

1/2"[Stainless Steel] 440C Stainless Steel EquivalentNone1 ~ 360.25 ~ 10
1 Piece(s)

6 Days

5/8"[Stainless Steel] 440C Stainless Steel EquivalentNone1 ~ 360.25 ~ 10
1 Piece(s)

6 Days

3/4"[Stainless Steel] 440C Stainless Steel EquivalentNone1.25 ~ 480.25 ~ 10
1 Piece(s)

6 Days

1"[Stainless Steel] 440C Stainless Steel EquivalentNone1.25 ~ 480.25 ~ 10
1 Piece(s)

6 Days

1-1/4"[Stainless Steel] 440C Stainless Steel EquivalentNone1.5 ~ 600.25 ~ 0.75
1 Piece(s)

6 Days

1-1/2"[Stainless Steel] 440C Stainless Steel EquivalentNone2 ~ 600.38 ~ 1

Loading...

  1. 1

Example

Precision Linear Shafts - One Tapped End (INCH):Related Image
 

Basic Information

Basic Shape Straight End Shape (Left) Tapped End Shape (Right) No Machining

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.