(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is convenient Adhesive Tape for Rubber. Any of the following four types is available: Standard, Heat Resistant, Conductive and Oil Resistant.
Part Number | - | W |
ADTR | - | 20 |
Part Number | W | Applicable Rubber | Base Material | Main Component | |||
Standard | Heat Resistant | Conductive | Oil Resistant | ||||
ADTR | - | LADTR | PLADTR | 20 | Nitrile / Chloroprene / Ethylene / Butyl / Fluorine | Non-Woven Polyester Fabric | Acrylic Adhesives |
50 | |||||||
ADTS | HADTS | - | - | 20 | Silicon | Standard: Polyester Film Heat Resistant: Polyimide Film | Silicon Adhesive |
50 |
Condition | Standard | Heat Resistant | Conductive | Oil Resistant | ||||||||
ADTR | ADTS | HADTS | LADTR | PLADTR | ||||||||
Nitrile | Chloroprene | Ethylene | Butyl | Fluorine | Silicon | Silicon | Nitrile | Chloroprene | Ethylene | Butyl | ||
Room Temperature x20 min. | 60 | 60 | 60 | 60 | 60 | 13 | 3 | 6 | 6 | 6 | 6 | Refer to Click here. |
Room Temperature x72 Hours. | 80 | 80 | 80 | 80 | 80 | 15 | 9 | 9 | 9 | 9 | 9 | |
80°C x 48 Hours | 70 | 70 | 70 | 70 | 70 | 15 | 10 | 13 | 14 | 12 | 12 |
Part Number |
---|
ADTR-20 |
ADTR-50 |
ADTS-20 |
ADTS-50 |
HADTS-20 |
HADTS-50 |
LADTR-20 |
LADTR-50 |
PLADTR-20 |
PLADTR-50 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy