(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Brackets - 8 Series, Super Thick Type Brackets, with Tab

Brackets - 8 Series, Super Thick Type Brackets, with Tab
  • Volume Discount

Protrusions are provided as the rotation stopper on the bottom face of the bracket.

  • inCAD Components
Brackets - 8 Series, Super Thick Type Brackets, with Tab:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
HBKUS8A6N01SS-T5 Aluminum AlloyAnodize
HBKUSB8Black Anodize

Specifications

Part Number
HBLUS8
Part NumberMass
(g)
Applicable Screw, T NutAllowable
Load (N)
ScrewQuantityT NutQuantity
HBKUS8151CBM8-252HNTT8-822058
HBKUSB8*
(Black Anodize)
*For repairing black anodizing, refer to Click here.

Alterations

Brackets - 8 Series, Super Thick Type Brackets, with Tab:Related Image
Adds taps on a bracket for cover mounting.
(M5 on Both Sides)
(Mounting Screw >> Click here HCBM)

[ ! ]Screws for black anodized parts are HCBMTB (Trivalent Chromate Black) on >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HBKUS8
HBKUS8-C
HBKUS8-C-SEC
HBKUS8-C-SEP
HBKUS8-C-SET
HBKUS8-C-SEU
HBKUS8-C-SSP
HBKUS8-C-SST
HBKUS8-C-SSU
HBKUS8-SEC
HBKUS8-SEP
HBKUS8-SET
HBKUS8-SEU
HBKUS8-SSP
HBKUS8-SST
HBKUS8-SSU
HBKUSB8
HBKUSB8-SEP
HBKUSB8-SET
HBKUSB8-SEU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBracket Type Additional Features (Brackets with Tab) Additional Features (Protrusion Brackets) Perpendicularity Surface Finish Cover Mounting Hole Addition Work Accessories
1 Piece(s)Available

8 Days or more

10Protrusion Brackets-StandardRight-angledClear AnodizeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

10Protrusion Brackets-StandardRight-angledClear AnodizeC (Taps for Cover Mounting)Not Provided
1 Piece(s)Available

8 Days or more

10Tabbed BracketsStandard-Not Right-angledClear AnodizeC (Taps for Cover Mounting)SEC (Washer Integrated Screw and Nut Set)
1 Piece(s)Available

8 Days or more

-Protrusion Brackets-StandardRight-angledClear AnodizeC (Taps for Cover Mounting)SEP (Screw, Post-Assembly Insertion Spring Nut Set)
1 Piece(s)Available

8 Days or more

-Protrusion Brackets-StandardRight-angledClear AnodizeC (Taps for Cover Mounting)SET (Screw, Nut Set)
1 Piece(s)Available

8 Days or more

-Protrusion Brackets-StandardRight-angledClear AnodizeC (Taps for Cover Mounting)SEU (Screw, Pre-Assembly Insertion Spring Nut Set)
1 Piece(s)Available

8 Days or more

10Protrusion Brackets-StandardRight-angledClear AnodizeC (Taps for Cover Mounting)SSP (Stainless Steel Screw, Post-Assembly Insertion Spring Nut Set)
1 Piece(s)Available

8 Days or more

10Protrusion Brackets-StandardRight-angledClear AnodizeC (Taps for Cover Mounting)SST (Stainless Steel Screw and Nut Set)
1 Piece(s)Available

8 Days or more

10Protrusion Brackets-StandardRight-angledClear AnodizeC (Taps for Cover Mounting)SSU (Stainless Steel Screw, Pre-Assembly Insertion Spring Nut Set)
1 Piece(s)Available

8 Days or more

10Tabbed BracketsStandard-Not Right-angledClear AnodizeNot ProvidedSEC (Washer Integrated Screw and Nut Set)
1 Piece(s)Available

8 Days or more

-Protrusion Brackets-StandardRight-angledClear AnodizeNot ProvidedSEP (Screw, Post-Assembly Insertion Spring Nut Set)
1 Piece(s)Available

8 Days or more

-Protrusion Brackets-StandardRight-angledClear AnodizeNot ProvidedSET (Screw, Nut Set)
1 Piece(s)Available

8 Days or more

-Protrusion Brackets-StandardRight-angledClear AnodizeNot ProvidedSEU (Screw, Pre-Assembly Insertion Spring Nut Set)
1 Piece(s)Available

8 Days or more

10Protrusion Brackets-StandardRight-angledClear AnodizeNot ProvidedSSP (Stainless Steel Screw, Post-Assembly Insertion Spring Nut Set)
1 Piece(s)Available

8 Days or more

10Protrusion Brackets-StandardRight-angledClear AnodizeNot ProvidedSST (Stainless Steel Screw and Nut Set)
1 Piece(s)Available

8 Days or more

10Protrusion Brackets-StandardRight-angledClear AnodizeNot ProvidedSSU (Stainless Steel Screw, Pre-Assembly Insertion Spring Nut Set)
1 Piece(s)Available

8 Days or more

10Tabbed BracketsStandard-Not Right-angledBlack AnodizeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

10Protrusion Brackets-StandardRight-angledBlack AnodizeNot ProvidedSEP (Screw, Post-Assembly Insertion Spring Nut Set)
1 Piece(s)Available

8 Days or more

10Protrusion Brackets-StandardRight-angledBlack AnodizeNot ProvidedSET (Screw, Nut Set)
1 Piece(s)Available

8 Days or more

10Protrusion Brackets-StandardRight-angledBlack AnodizeNot ProvidedSEU (Screw, Pre-Assembly Insertion Spring Nut Set)

Loading...

  1. 1
 

Basic Information

Aligment tabs Both Side Tabbed Material A6N01SS-T5 Aluminum Alloy Extrusion Series HFS
Extrusion No. 8 Extrusion Size For 40, 45, 80, 90 Bracket Type Ultra Thick Brackets (with Tabs)
Applicable Screws M8 Screws Number of Extrusion Connection Holes 2

Additional Products in this Category

Complementary Products

Tech Support