(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
After connecting with brackets, please use this on locations needing more strength .
Part Number
Configured Part Number is shown.
Part Number | - | L |
HFBL6-3030 | - | 300 |
Part Number | L 1mm Increment | Applicable Screw and Nut | ||||
Type | No. | Screw | Quantity | Nut | Quantity | |
HFBL6 | 3030 | 100~500 | CBM6-12 | 2 | HNTT6-6 | 2 |
3060 | 4 | 4 | ||||
6030 | 2 | 2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HFBL6-3030-[100-500/1] |
HFBL6-3060-[100-500/1] |
HFBL6-6030-[100-500/1] |
Loading...
Material | A6N01SS-T5 Aluminum Alloy | Surface Finish | Clear Anodize | Extrusion Series | HFS |
---|---|---|---|---|---|
Extrusion No. | 6 | Bracket Type | Brackets for Reinforcement | Applicable Screws | M6 Screws |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy