(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Temperature Controllers - Universal Type

Temperature Controllers - Universal Type
  • On Sale Till 07/03/2025

•Control Output: SSR Drive Voltage
•Failure Detecting Function: Heater Overcurrent
•Setting Method: Key Input

Temperature Controllers - Universal Type:Related Image
Temperature Controllers - Universal Type:Related Image
Temperature Controllers - Universal Type:Related Image

Specifications

Part Number
MTCH
Part NumberInput Type
MTCSSwivel
MTCRM
MTCD
MTCH
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTCD
MTCH
MTCRM
MTCS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPower Supply Voltage Number of Input Points
(pcs.)
Number of Control Points
(pcs.)
Electrical Specifications Type
1 Piece(s)

8 Days or more

10100~24022Single Phase, AC100V ~ 240V, Max Current 20A x 2Swivel, 2 Position Type
1 Piece(s)

8 Days or more

10100~20011Three-Phase, AC200V, Max Current 30ASwivel, High Current Support Type
1 Piece(s)

8 Days or more

10100~24011Single Phase, AC100V ~ 240V, Max Current 20ASwivel, Compact Type with Alarm Function
1 Piece(s)

Same day

Stock

10100~24011Single Phase, AC100V ~ 240V, Max Current 20ASwivel, Compact Type

Loading...

  1. 1

More Information

Temperature Controllers - Universal Type:Related Image
Temperature Controllers - Universal Type:Related Image
Temperature Controllers - Universal Type:Related Image
Temperature Controllers - Universal Type:Related Image
Temperature Controllers - Universal Type:Related Image
Temperature Controllers - Universal Type:Related Image
Temperature Controllers - Universal Type:Related Image
Temperature Controllers - Universal Type:Related Image
Temperature Controllers - Universal Type:Related Image
Temperature Controllers-Overview
MISUMI's Temperature Controllers can operate up to 20A in 100/240V on single phase or up to 30A in 200V on three-phase.
Universal Type, Temperature sensor selectable, is available for a simple and compact line up of three kinds, such as compact, dual and high current type. And a new product "Universal-Compact with Alarming Function" have alarm output terminals.
Specification of alarm output is same as the temperature adjuster.
■Feature
■Various types of temperature sensors and various types of input ranges can be set, therefore precise temperature control is possible. Also if the control value has some fluctuations due to interference, the regulator can tune automatically and converge (stabilize) the fluctuation of control value because it has specific self-tuning function.
■Moreover, when thermocouple or temperature measurement resistance burns out, protection circuit may work and prevent over-heating.
■Control by Solid State Relay (SSR)
■This is the control method where using proportional control (time proportional control) in the form of ON-OFF control, change the length of ON and OFF times in proportion to the variation against the setting value in the proportional band.
· Difference between Conventional PID Control and Self-tuning
This one set of ON and OFF cycle is constant, and is called a Cycle Time. Suppose one cycle time is 10 seconds. If the present value is lower than the Proportional Band, the controller output will remain ON. On the other hand if the present value is higher than the Proportional Band, the controller output will remain OFF.
■Specification
Control PID Control (with Self-turning Function)
Rating MTCS / MTCRM AC100V~240V 1Ø * 20A
MTCD AC100V~240V 1Ø * 20Ax 2 Circuits
MTCH AC200V 3Ø * 30A
* Resistance load without inrush current (Max. Value)
Input Type Thermocouple (K, J, R, T, N, S, B)
Temperature Measuring Resistor (Pt100Ω, JPt100Ω)
* Switchable depending on the panel setting
* Thermocouple at the time of shipment (K)
Conditions of Operating Temperature 0~30°C (No Freezing)
Over Current Cut-off Breaker Switch
Within the proportional band, the time proportion between ON and OFF may change in proportion to the variation against the setting value depending on the temperature. For example, when the current value is lower than the setting value and ON time is 7 seconds, OFF time can be 3 seconds and ON time can be longer than OFF time.
■Circuit (MTCD has two identical circuits)
· MTCS · MTCD · MTCRM · MTCH
■Warranty
Warranty Period: One year from the shipping date
Warranty Condition: Please present the guarantee card included at the time of delivery.
Coverage of Warranty: Problems or damages arising through the normal usage in compliance with the instruction manual included at the time of delivery.
If trouble occurs during the warranty period even though the unit has been operated in the normal manner, we will recover and repair or replace the unit.
In the following cases, repairs are for consideration. We will recover the product and make an quotation.
①When the damage caused by the factors out of warranty range and the product is repairable.
②When the damage has occurred beyond the warranty period and the product is repairable.
■Connection
* Maximum current is heat resistance load.
· Contact for Repairs
MISUMI Corporation FA Mechanical Components SBU, FA Element Components Division TEL: 03-3647-7301FAX: 03-3647-7481
· MTCS (Universal-Compact)
· Connection with Sensor
 Thermocouple
+ Red
- White or Black
 Temperature Measuring Resistor
A Red
B Black or White
b White or Black
 (B and b have a choice between black and white.)

· Connection with Alarm Operation
(MTCRM only)
AL For Alarm

· Connection with Power Supply
 Single-phase 100/240V
R
S Power Connection
E Grounding Connection
U
V Heater Connection
 Three-phase 200V
R
S Power Connection
T
E Grounding Connection
U
V Heater Connection
W

Precautions for Safety
Although this product is designed and manufactured with safety in mind, safety cannot be guaranteed for everything about it.
For example, when the SSR (load switch) incorporated in the product is damaged, the incidents, i.e. temperature increase, can be caused in spite of being controlled by TIC (temperature controller). To ensure safety in such a case when the temperature exceeds a preset level, consideration that a safety circuit may be provided to cut off primary power of this product is necessary.
The closer the current of the product approaches to the maximum rating level, the higher its temperature becomes. This can affect other equipment or shorten the service life, etc. (Expected service life can be doubled by a temperature drop of 10°C according to Arrhenius' Law.)
Be sure to keep sufficient allowance, considering each rating and safety in mind. Wire connection should be conducted by someone with expertise.
Electrical power plug and cord are not included. Select them according to the capacity of the heater you use.
Safety precautions are particularly required in the following cases.
· Use under operating conditions not specified in the instruction manual.
· Use in nuclear power systems, trains, motor vehicles, combustion and medical equipment.
· Use that may seriously affect human life or property and that particularly requires safety considerations.
· MTCRM (Universal-Compact with Alarming Function)
· MTCD (Universal-Dual Outputs)
· MTCH (Universal-High Electrical Current)
 

Basic Information

Control Output SSR Drive Voltage Output Failure Detecting Function Heater Overcurrent Setting Method Key Input

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.