(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Piping Parts for Duct Hoses - Hood Cover with Flange

Piping Parts for Duct Hoses - Hood Cover with Flange

Click this image to zoom it.

Move the mouse over the image to zoom

PDFP.2019-3403

Unit examples related to this product
Duct Hose Items - Hood Cover with Flange:Related Image
・Materials
Type[ M ]
Material
For Duct Hoses
HOSYS304 Stainless Steel

Specifications

Part Number
HORM50-65
Part NumberABDA1B1tLL1
TypeNominal Dia.
For Duct Hoses
HOSYS
38501003850481.29030
10010048
507510050.861611.5
100100
100150
6510015063.5747412040
150150
150200
7515020076.38686
200200
100200200101.6112112
200300150

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOSYS38-50-100
HOSYS38-100-100
HOSYS50-75-100
HOSYS50-100-100
HOSYS50-100-150
HOSYS65-100-150
HOSYS65-150-150
HOSYS65-150-200
HOSYS75-150-200
HOSYS75-200-200
HOSYS100-200-200
HOSYS100-200-300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter
(φ)
Width A
(mm)
Width B
(mm)
1 Piece(s)Available

8 Days or more

103850100
1 Piece(s)Available

8 Days or more

1038100100
1 Piece(s)Available

8 Days or more

105075100
1 Piece(s)Available

8 Days or more

1050100100
1 Piece(s)Available

8 Days or more

1050100150
1 Piece(s)Available

8 Days or more

1065100150
1 Piece(s)Available

8 Days or more

1065150150
1 Piece(s)Available

8 Days or more

1065150200
1 Piece(s)Available

8 Days or more

1075150200
1 Piece(s)Available

8 Days or more

1075200200
1 Piece(s)Available

8 Days or more

10100200200
1 Piece(s)Available

8 Days or more

10100200300

Loading...

  1. 1
 

Basic Information

Type Hood Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.