(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Fittings - 45 Degree Elbow, Threaded, Barbed

Hose Fittings - 45 Degree Elbow, Threaded, Barbed

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Specify sizes based on the applicable Hose I.D.

Fittings for Hoses - 45 Deg. Elbow, Threaded / Barbed:Related Image
・Materials
Type[ M ]Material
HOSJHBrass

Specifications

Part Number
HOSJE61
Part NumberApplicable Hose Nominal I.D.T
R(PT)
F
G(PF)
D(L1)(L2)
TypeNo.
HOSJH
(Brass)
6161/81/86.53920
8281/41/4848.525
9393/83/810.0 5628
124121/21/214.0 7234
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOSJH61
HOSJH82
HOSJH93
HOSJH124
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Hose Thread Size
1 Piece(s)Available

8 Days or more

106R1/8
1 Piece(s)Available

8 Days or more

108R1/4
1 Piece(s)Available

8 Days or more

109R3/8
1 Piece(s)Available

8 Days or more

1012R1/2

Loading...

  1. 1

More Information

Specifications
Applicable FluidsWater, Air, Oil
Operating Temperature Range-20~150˚C (No Freezing)
Max. Operating Pressure3.5MPa
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.