(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Enforced with Polyester Yarn.
For complete product overview and details on Plastic Hoses - Silicone, Standard, Vacuum see the sections below:
Part Number
Configured Part Number is shown.
Types | Type | [ M ]Material | |||||
Hose only | One End Swaged | Both Ends Swaged | Main Material | Reinforcement | Swage Fittings | ||
Shape A, B | Shape C | ||||||
Standard | HOSSW | HOSSWK | HOSSWR | Silicone Rubber | Polyester Yarn | Joint Nipple: 304 Stainless Steel Fitting Cover : Aluminum | Joint Nipple : 316L Stainless Steel Fitting Cover: 304 Stainless Steel |
Vacuum | SNHT | SNHTK | SNHTR | Silicone Rubber | Polyester Yarn + 316 Stainless Steel Coil | - | Joint Nipple : 316L Stainless Steel Fitting Cover: 304 Stainless Steel |
Part Number | - | Hose Length | - | Shape L | - | Shape R |
HOSSW6 HOSSWK1.5S SNHTR2S | - - - | 1.5 2.0 1.0 | - - | LC LC | - | RC |
No. | HOSSW HOSSW_ | |||||
I.D. (mm) | O.D. (mm) | Thickness (mm) | Min. Bending Radius (mm) | Operating Pressure (MPa) | Operating Temp. Range (°C) | |
6 | 6.3 | 12.3 | 3 | 80 | 0~1.0 | -30~150 |
9 | 9.5 | 16 | 3.25 | 100 | 0~1.0 | |
12 | 12.7 | 19.5 | 3.4 | 130 | 0~0.5 | |
19 | 19.0 | 28 | 4.5 | 180 | 0~0.5 | |
1S | 25.4 | 35.5 | 5.05 | 220 | 0~0.5 | |
1.5S | 38.1 | 50.5 | 6.2 | 310 | 0~0.5 | |
2S | 50.8 | 64.5 | 6.85 | 550 | 0~0.3 |
No. | SNHT SNHT_ | |||||
I.D. (mm) | O.D. (mm) | Thickness (mm) | Min. Bending Radius (mm) | Operating Pressure (MPa) | Operating Temp. Range (˚C ) | |
1S | 25.4 | 35.5 | 5.05 | 180 | -0.1~0.7 | -30~150 |
1.5S | 38.1 | 50.5 | 6.2 | 280 | -0.1~0.7 | |
2S | 50.8 | 64.5 | 6.85 | 390 | -0.1~0.3 |
Hose Nominal I.D. | R(PT) G(PF) | Shape A | Shape B | ||
B (Wrench Flats) | (L) | B (Wrench Flats) | (L) | ||
6 | 1/4 | 14 | 43 | 17 | 37 |
9 | 3/8 | 17 | 47 | 19 | 43 |
12 | 1/2 | 22 | 53 | 24 | 49 |
19 | 3/4 | 27 | 65 | 30 | 59 |
Hose Nominal I.D. | Shape C | ||||
A | B | C | D | (L) | |
1S | 50.5 | 43.5 | 23 | 22 | 56 |
1.5S | 50.5 | 43.5 | 35.7 | 34 | 73 |
2S | 64 | 56.5 | 47.8 | 46 | 75 |
Part Number | Hose Length 0.1m Increment | L Left End Swaged Shape | R Right End Swaged Shape | |
Type | Hose | |||
Nominal I.D. | ||||
Standard Type HOSSW (Hose only) HOSSWK (One End Swaged) HOSSWR (Both Ends Swaged) | 6 | 0.3~20.0 | LA LB | RA RB |
9 | ||||
12 | 0.3~10.0 | |||
19 | ||||
1S | 0.6~5.0 | LC | RC | |
1.5S | ||||
2S | ||||
Vacuum Type SNHT (Hose only) SNHTK (One End Swaged) SNHTR (Both Ends Swaged) | 1S | 0.6~5.0 | LC | RC |
1.5S | ||||
2S |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HOSSW1S-[0.6-5/0.1] |
HOSSW1.5S-[0.6-5/0.1] |
HOSSW2S-[0.6-5/0.1] |
HOSSW6-[0.3-20/0.1] |
HOSSW9-[0.3-20/0.1] |
HOSSW12-[0.3-10/0.1] |
HOSSW19-[0.3-10/0.1] |
HOSSWK1S-[0.6-5/0.1]-LC |
HOSSWK1.5S-[0.6-5/0.1]-LC |
HOSSWK2S-[0.6-5/0.1]-LC |
HOSSWK6-[0.3-20/0.1]-[LA,LB] |
HOSSWK9-[0.3-20/0.1]-[LA,LB] |
HOSSWK12-[0.3-10/0.1]-[LA,LB] |
HOSSWK19-[0.3-10/0.1]-[LA,LB] |
HOSSWR1S-[0.6-5/0.1]-LC-RC |
HOSSWR1.5S-[0.6-5/0.1]-LC-RC |
HOSSWR2S-[0.6-5/0.1]-LC-RC |
HOSSWR6-[0.3-20/0.1]-[LA,LB]-[RA,RB] |
HOSSWR9-[0.3-20/0.1]-[LA,LB]-[RA,RB] |
HOSSWR12-[0.3-10/0.1]-[LA,LB]-[RA,RB] |
HOSSWR19-[0.3-10/0.1]-[LA,LB]-[RA,RB] |
SNHT1S-[0.6-5/0.1] |
SNHT1.5S-[0.6-5/0.1] |
SNHT2S-[0.6-5/0.1] |
SNHTK1S-[0.6-5/0.1]-LC |
SNHTK1.5S-[0.6-5/0.1]-LC |
SNHTK2S-[0.6-5/0.1]-LC |
SNHTR1S-[0.6-5/0.1]-LC-RC |
SNHTR1.5S-[0.6-5/0.1]-LC-RC |
SNHTR2S-[0.6-5/0.1]-LC-RC |
Loading...
Applicable Fluid | Water / Air / Foods | Hose Material | Silicone Rubber | Color | Translucent White |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -30::150 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy