(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ring-screwing fittings excellent in corrosion resistance
Part Number
Configured Part Number is shown.
Part Number |
DKFR3 DKVBN8 |
Part Number | T R(PT) | (L) | L1 | T1 G(PF) | Square | ||
Type | Applicable Pipe O.D. D | Main Body | Nut | ||||
DKFR | 3 | 1/8 | 26 | 12 | 1/8 | 14 | 12 |
4 | 1/8 | 26 | 12 | 1/8 | 14 | 12 | |
5 | 1/8 | 26 | 12 | 1/8 | 14 | 12 | |
6 | 1/4 | 33 | 15 | 1/4 | 17 | 16 | |
8 | 1/4 | 33 | 15 | 1/4 | 17 | 16 | |
10 | 3/8 | 39 | 19 | 3/8 | 22 | 19 | |
12 | 1/2 | 46 | 22 | 1/2 | 27 | 24 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
DKFR3 |
DKFR4 |
DKFR5 |
DKFR6 |
DKFR8 |
DKFR10 |
DKFR12 |
Loading...
Applicable Fluids | Air, Water, Industrial Oil |
Normal Operating Pressure | 3.5MPa |
Max. Operating Pressure | 7.0MPa |
Operating Temperature Range | -20~100˚C (No Freezing) |
Material | Brass | Surface Treatment | No | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Max. Operating Pressure | 7.0 - MPa | Operating Temperature Range | -20::100°C | Connection Type | Pipe⇔Screw, plug-in type |
Connection Thread Type | R | Tube Material | Copper Pipe |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy