(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Sanitary Pipe Fittings - Welding Liner

Sanitary Pipe Fittings - Welding Liner

Click this image to zoom it.

  • Volume Discount
  • Lead Time Reduction

The fitting product line-up has become more various.

Sanitary Pipe Fittings - Welding Liner:Related Image
・Materials
Type[ M ]Material
SNYRN304 Stainless Steel

Specifications

Part Number
SNYNS1S
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberDd
TypeNo.
SNYRN1S25.423.0
1.5S38.135.7
2S50.847.8
2.5S63.559.5
3S76.372.3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNYRN1S
SNYRN1.5S
SNYRN2S
SNYRN2.5S
SNYRN3S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)
1 Piece(s)Available

8 Days or more

101.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

101.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

101.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

102.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

102.5S~4.5S3.0S72.3

Loading...

  1. 1

Example

Sanitary Pipe Fittings - Welding Liner:Related Image
 

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) ISO Thread Union liner Dia., Center Equal Dia. / concentric Metal Piece(Fittings etc.,) Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.