(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinges - Stainless Steel Stepped

Hinges - Stainless Steel Stepped
  • Volume Discount

Stepped Stainless Steel Hinges effective for 5mm panel mounting.

  • inCAD Components
Stepped Hinges - Stainless Steel:Related Image
[ ! ]The hinge nuts on >> Click here are recommended when mating to panels, etc.
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
HHSOY40
HHPSSD6
HHSD3.2
HHSP38
Part NumberLWKPJSN*Allowable Load (kg)Weight (g)
TypeNo.
HHPSSD541368257.5215.54.532
648489308326.5646
*The allowable load is the value when 2 pieces are used.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHPSSD5
HHPSSD6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Example

Stepped Hinges - Stainless Steel:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.