(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Pillow Type
•Pillow Type, Category: Standard
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Steel Plate
Part Number
Configured Part Number is shown.
Component | [ M ]Material | [ S ]Surface Treatment |
①Housing | Low Carbon Steel | Black Oxide |
②Bearing | 52100 Bearing Steel | - |
③Rubber Seal | Nitrile Rubber (NBR Nitrile Rubber ) | - |
④Set Screw | 4137 Alloy Steel | - |
Part Number |
PBTP12 |
Part Number | L | H | A | J | N | H1 | H2 | B | S | Mounting Screw Nominal | Allowable Load (N) | Bearing Basic Load Rating (N) | Set Screw | Mass (g) | |||||
Type | D | Radial | Axial | Cr (Dynamic) | Co (Static) | M | Tightening Torque (N·cm) | Axial Load Capacity (N) | |||||||||||
PBTP | 12 | 86 | 22.2 | 25 | 68 | 9.5 | 3.2 | 44 | 22 | 6 | M8 | 2150 | 830 | 9550 | 4800 | M5x0.8 | 240 | 478 | 160 |
15 | 86 | 22.2 | 25 | 68 | 9.5 | 3.2 | 44 | 22 | 6 | M8 | 2150 | 830 | 9550 | 4800 | 240 | 478 | 150 | ||
20 | 98 | 25.4 | 32 | 76 | 9.5 | 3.2 | 50 | 24.7 | 7 | M8 | 2650 | 1030 | 12800 | 6600 | 250 | 1280 | 210 | ||
25 | 108 | 28.6 | 32 | 86 | 11.5 | 4 | 56 | 27 | 7.5 | M10 | 3700 | 1470 | 14000 | 7900 | M6x0.75 | 490 | 1400 | 290 | |
30 | 117 | 33.3 | 38 | 95 | 11.5 | 4 | 66 | 30.3 | 8 | M10 | 4400 | 1670 | 19600 | 11300 | 490 | 1960 | 420 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PBTP12 |
PBTP15 |
PBTP20 |
PBTP25 |
PBTP30 |
Loading...
Unit, Type | Ball Bearing Units | Bearing Unit, Type | Pillow Blocks | Pillow Type, Category | Standard |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Set Screw | Unit Body Material | Low Carbon Steel | Material Bearing | 52100 Bearing Steel |
Surface Treatment | Black Oxide Treatment |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy