(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinge Bases - Integrated oil free bushings.

Hinge Bases - Integrated oil free bushings.

Hinge Bases having Oil Free Bushings press-fitted to support rotation.

  • METRIC
  • inCAD Components
Hinge Bases - Oil Free Bushing, T-Shape / U-Shape:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface Treatment[ A ]Accessory
Convex TypeConcave
HKNMBHKNJMB1045 Carbon SteelBlack OxideOil Free Bushing
HKNMM-Electroless Nickel Plating
HKNMS-304 Stainless Steel-

Specifications

Hinge Bases - Oil Free Bushing, T-Shape / U-Shape:Related Image
■Convex Type
Part NumberT
Selection
W
Selection
H
1mm Increment
AFSdC
TypeDH7
HKNMB
HKNMM
HKNMS
41256817~25251754.53
51656818~3032234
1920~305
61668101218~304
1920~305
819810121626~353827105.55
2228~356
10191012161826~35285
2228~356
122212161828~406
2530~407
for Convex Type (1pc)
dWOil Free Bushing
d
(Inner Dia.)
L
(Overall Length)
4544
645
846
5554
655
856
6665
866
1068
12610
8886
1088
12810
16815
1010108
121010
16 or 181015
12121210
16 or 181215

for Concave Type (2pcs)
DWOil Free Bushing
d
(Inner Dia.)
L
(Overall Length)
46, 845
944
5658
8~1056
66612
8~10610
1268
88~12812
15810
2088
10151015
20•241012
30108
12151215
20•241212
30128
■Concave Type
Part NumberT
Selection
W
Selection
H
1mm Increment
AFEKSdC
TypeDH7
HKNJMB4126 8 917~253829201054.53
5166 8 9 1021~30504125124
1923~305
6166 8 9 10 1221~30324
1923~305
8198 9 10 12 15 2025~3565523814105.55
2227~356
101915 20 24 3025~357562505
2227~356
122215 20 24 3027~406
2528~407

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HKNJMB4-T12-W[6,​8,​9]-H[17-25/1]
HKNJMB5-T16-W[6,​8,​9,​10]-H[21-30/1]
HKNJMB5-T19-W[6,​8,​9,​10]-H[23-30/1]
HKNJMB6-T16-W[6,​8,​9,​10,​12]-H[21-30/1]
HKNJMB6-T19-W[6,​8,​9,​10,​12]-H[23-30/1]
HKNJMB8-T19-W[8,​9,​10,​12,​15,​20]-H[25-35/1]
HKNJMB8-T22-W[8,​9,​10,​12,​15,​20]-H[27-35/1]
HKNJMB10-T19-W[15,​20,​24,​30]-H[25-35/1]
HKNJMB10-T22-W[15,​20,​24,​30]-H[27-35/1]
HKNJMB12-T22-W[15,​20,​24,​30]-H[27-40/1]
HKNJMB12-T25-W[15,​20,​24,​30]-H[28-40/1]
HKNMB4-T12-W[5,​6,​8]-H[17-25/1]
HKNMB5-T16-W[5,​6,​8]-H[18-30/1]
HKNMB5-T19-W[5,​6,​8]-H[20-30/1]
HKNMB6-T16-W[6,​8,​10,​12]-H[18-30/1]
HKNMB6-T19-W[6,​8,​10,​12]-H[20-30/1]
HKNMB8-T19-W[8,​10,​12,​16]-H[26-35/1]
HKNMB8-T22-W[8,​10,​12,​16]-H[28-35/1]
HKNMB10-T19-W[10,​12,​16,​18]-H[26-35/1]
HKNMB10-T22-W[10,​12,​16,​18]-H[28-35/1]
HKNMB12-T22-W[12,​16,​18]-H[28-40/1]
HKNMB12-T25-W[12,​16,​18]-H[30-40/1]
HKNMM4-T12-W[5,​6,​8]-H[17-25/1]
HKNMM5-T16-W[5,​6,​8]-H[18-30/1]
HKNMM5-T19-W[5,​6,​8]-H[20-30/1]
HKNMM6-T16-W[6,​8,​10,​12]-H[18-30/1]
HKNMM6-T19-W[6,​8,​10,​12]-H[20-30/1]
HKNMM8-T19-W[8,​10,​12,​16]-H[26-35/1]
HKNMM8-T22-W[8,​10,​12,​16]-H[28-35/1]
HKNMM10-T19-W[10,​12,​16,​18]-H[26-35/1]
HKNMM10-T22-W[10,​12,​16,​18]-H[28-35/1]
HKNMM12-T22-W[12,​16,​18]-H[28-40/1]
HKNMM12-T25-W[12,​16,​18]-H[30-40/1]
HKNMS4-T12-W[5,​6,​8]-H[17-25/1]
HKNMS5-T16-W[5,​6,​8]-H[18-30/1]
HKNMS5-T19-W[5,​6,​8]-H[20-30/1]
HKNMS6-T16-W[6,​8,​10,​12]-H[18-30/1]
HKNMS6-T19-W[6,​8,​10,​12]-H[20-30/1]
HKNMS8-T19-W[8,​10,​12,​16]-H[26-35/1]
HKNMS8-T22-W[8,​10,​12,​16]-H[28-35/1]
HKNMS10-T19-W[10,​12,​16,​18]-H[26-35/1]
HKNMS10-T22-W[10,​12,​16,​18]-H[28-35/1]
HKNMS12-T22-W[12,​16,​18]-H[28-40/1]
HKNMS12-T25-W[12,​16,​18]-H[30-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Surface Treatment Hole Dia. d
(φ)
Thickness Dimension T
(mm)
Width Dimension W
(mm)
H
(mm)
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide4126 ~ 917 ~ 25
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide5166 ~ 1021 ~ 30
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide5196 ~ 1023 ~ 30
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide6166 ~ 1221 ~ 30
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide6196 ~ 1223 ~ 30
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide8198 ~ 2025 ~ 35
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide8228 ~ 2027 ~ 35
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide101915 ~ 3025 ~ 35
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide102215 ~ 3027 ~ 35
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide122215 ~ 3027 ~ 40
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide122515 ~ 3028 ~ 40
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide4125 ~ 817 ~ 25
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide5165 ~ 818 ~ 30
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide5195 ~ 820 ~ 30
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide6166 ~ 1218 ~ 30
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide6196 ~ 1220 ~ 30
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide8198 ~ 1626 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide8228 ~ 1628 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide101910 ~ 1826 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide102210 ~ 1828 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide122212 ~ 1828 ~ 40
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide122512 ~ 1830 ~ 40
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating4125 ~ 817 ~ 25
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating5165 ~ 818 ~ 30
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating5195 ~ 820 ~ 30
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating6166 ~ 1218 ~ 30
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating6196 ~ 1220 ~ 30
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating8198 ~ 1626 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating8228 ~ 1628 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating101910 ~ 1826 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating102210 ~ 1828 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating122212 ~ 1828 ~ 40
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating122512 ~ 1830 ~ 40
1 Piece(s)

12 Days or more

10T-ShapedNone4125 ~ 817 ~ 25
1 Piece(s)

12 Days or more

10T-ShapedNone5165 ~ 818 ~ 30
1 Piece(s)

12 Days or more

10T-ShapedNone5195 ~ 820 ~ 30
1 Piece(s)

12 Days or more

10T-ShapedNone6166 ~ 1218 ~ 30
1 Piece(s)

12 Days or more

10T-ShapedNone6196 ~ 1220 ~ 30
1 Piece(s)

12 Days or more

10T-ShapedNone8198 ~ 1626 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedNone8228 ~ 1628 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedNone101910 ~ 1826 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedNone102210 ~ 1828 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedNone122212 ~ 1828 ~ 40
1 Piece(s)

12 Days or more

10T-ShapedNone122512 ~ 1830 ~ 40

Loading...

  1. 1

More Information

for Convex (1pc)
Self-Luburicating Bushing to be used
D W Bushing Type
4 5 MDZB4-4
6 MDZB4-5
8 MDZB4-6
5 5 MDZB5-4
6 MDZB5-5
8 MDZB5-6
6 6 MDZB6-5
8 MDZB6-6
10 MDZB6-8
12 MDZB6-10
8 8 MDZB8-6
10 MDZB8-8
12 MDZB8-10
16 MDZB8-15
10 10 MDZB10-8
12 MDZB10-10
16·18 MDZB10-15
12 12 MDZB12-10
16·18 MDZB12-15

Example

Hinge Bases - Oil Free Bushing, T-Shape / U-Shape:Related Image
 

Basic Information

Type Hinge Bases Material 1045 Carbon Steel Mounting Position Standard Type

Additional Products in this Category

Complementary Products

Tech Support