(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Pushers having the Bushing Part Area relatively large in relation to the screw part.
Part Number
Configured Part Number is shown.
Type | Pushers | Core Rod | ||
Flat | Round | [ H ]Hardness | [ M ]Material | [ M ]Material |
PSHDMH | RSHDMH | Shore A90 | Ether Polyurethane | 304 Stainless Steel |
PSHDMS | RSHDMS | Shore A70 | Ester Polyurethane | |
PSHDMMC | RSHDMMC | - | MC Nylon |
Part Number |
PSHDH20 RSHDMS16 |
Part Number | L | MxPitch (Coarse) | Material: Resin | SR1 | R2 | m | ℓ1 | ℓ2 | f | W | |||||
MxPitch (Coarse) | ℓ | F | (g) | ||||||||||||
Type | D | ||||||||||||||
Flat PSHDMH PSHDMS PSHDMMC |
Round RSHDMH RSHDMS RSHDMMC |
8 | 12 | M3x0.5 | M3x0.5 | 3 | 5 | 1.5 | 8 | 1 | 6 | 5 | 4 | 1 | 7 |
10 | 15 | M4x0.7 | M5x0.8 | 4.5 | 6 | 10 | 7 | 8 | |||||||
12 | 16 | M5x0.8 | M6x1.0 | 7 | 7 | 2 | 12 | 2 | 10 | 1.5 | 10 | ||||
16 | 20 | M6x1.0 | M8x1.25 | 10 | 16 | 12 | 6 | 5 | 2 | 14 | |||||
20 | 25 | M8x1.25 | M10x1.5 | 8 | 12 | 2.5 | 20 | 3 | 14 | 8 | 6 | 17 | |||
25 | 30 | M10x1.5 | M12x1.75 | 10 | 14 | 25 | 18 | 10 | 8 | 3 | 22 | ||||
30 | 35 | M16x2.0 | M16x2.0 | 14 | 18 | 3.5 | 30 | 20 | 3.5 | 27 |
Standard Pushers (>> Click here) |
Large Diameter Pushers | Increase | |||
D | Bushing Part Area | D | Bushing Part Area | D | Bushing Part Area |
6 | 28 | 8 | 50 | 2 | 78% |
8 | 50 | 10 | 79 | 2 | 56% |
10 | 79 | 12 | 113 | 2 | 44% |
12 | 113 | 16 | 201 | 4 | 78% |
Standard Pushers (>> Click here) |
Large Diameter Pushers | Increase | |||
D | Bushing Part Area | D | Bushing Part Area | D | Bushing Part Area |
16 | 201 | 20 | 314 | 4 | 56% |
20 | 314 | 25 | 491 | 5 | 56% |
25 | 491 | 30 | 707 | 5 | 44% |
30 | 707 | 36 | 1,017 | 6 | 44% |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Shape | Male thread | Thread Size Unit | Metric |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy