(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Sprockets for Plastic Conveyor Chains - Table Top

Sprockets for Plastic Conveyor Chains - Table Top
  • Volume Discount

For complete product overview and details on Sprockets for Plastic Conveyor Chains - Table Top see the sections below:

  • inCAD Components
・Materials
[ M ] Material:
Sprockets: Glass Reinforced Nylon

Specifications

· ChainPart Number-Number of Links
TPCH826-100

· SprocketPart Number-Shaft Bore Dia.
TPSP21-25

· IdlerPart Number-Shaft Bore Dia.
TPDR23-30
■Sprockets
Part NumberShaft Bore Dia. dDP.D.
TypeNumber of Teeth
TPSP2125 30 40128.9129.3
23142.0 141.2
25153.8153.2
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TPSP21-25
TPSP21-30
TPSP21-40
TPSP23-25
TPSP23-30
TPSP23-40
TPSP25-25
TPSP25-30
TPSP25-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

More Information

Example

NLA (>> Click here)
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.