(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nylon Idlers for Top Chains

Nylon Idlers for Top Chains
  • Volume Discount

For complete product overview and details on Nylon Idlers for Top Chains see the sections below:

  • inCAD Components
Idler Sprockets - Table Top Conveyor Chains:Related Image
・Materials
[ M ] Material:
Idler: Glass Reinforced Nylon

Specifications

· Chain Part Number - Number of Links
  TPCH826 - 100

· Sprocket Part Number - Shaft Bore Dia.
  TPSP21 - 25

· Idler Part Number - Shaft Bore Dia.
  TPDR23 - 30
■Idler
Part Number Shaft Bore Dia. d D
Type Nominal
TPDR 21 25 30 40 130.0
23 142.5
25 154.5
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TPDR21-25
TPDR21-30
TPDR21-40
TPDR23-25
TPDR23-30
TPDR23-40
TPDR25-25
TPDR25-30
TPDR25-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(φ)
Equivalent Number of Teeth
1 Piece(s)Available

9 Days or more

102521
1 Piece(s)Available

9 Days or more

103021
1 Piece(s)Available

9 Days or more

104021
1 Piece(s)Available

9 Days or more

102523
1 Piece(s)Available

9 Days or more

103023
1 Piece(s)Available

9 Days or more

104023
1 Piece(s)Available

9 Days or more

102525
1 Piece(s)Available

9 Days or more

103025
1 Piece(s)Available

9 Days or more

104025

Loading...

  1. 1

More Information

Idler Sprockets - Table Top Conveyor Chains:Related Image

Example

Idler Sprockets - Table Top Conveyor Chains:Related Image
NLA (>> Click here)
 

Additional Products in this Category

Complementary Products

Tech Support